IC manufacturers ISSI

IC manufacturers (107)

ISSI IS32PM3420B | Demoboard IS32PM3420B DEMO BOARD

3.8V TO 36V, 3A, 400KHZ, SYNCHRONOUS STEP-DOWN VOLTAGE REGULATOR

Overview

TopologyOther Topology
Input voltage3.8-36 V
Output 124 V
IC revision0A

Description

The IS32PM3420B regulator is an automotive-focused high-performance synchronous step-down DC-DC converter that can drive a load current of up to 3A. It can operate within an input voltage range of 3.8V to 36V. The IS32PM3420B provides exceptional efficiency, output accuracy and drop-out voltage in a very small solution size. Constant on-time control mode is employed to achieve simple control-loop compensation and fast transient response. The IS32PM3420B supports both Forced Continuous Conduction Mode (FCCM) and Pulse Frequency Modulation mode (PFM) at light-load condition, which is selected by the FPWM pin. It requires few external components. Pin arrangement allows simple, optimum PCB layout. Protection features include thermal shutdown, VDD under-voltage lockout, cycle-by-cycle current limit, over-voltage, and output short-circuit protection.

Features

  • voltage range from 3.8V to 36V
  • 1μA (Typ.) shutdown current
  • 25μA quiescent current (typical, no switching)
  • Up to 3A output current capability
  • Adjustable output voltage, 1V to 24V
  • Output regulation accuracy:
  • ±1% at 25°C
  • ±2% over -40°C ~150°C
  • 91% efficiency at full load (5V/3A)
  • 85% efficiency at light load (5V/100mA)

  • Integrated synchronous rectifier
  • Fixed operating frequency: 400kHz
  • Pin-selectable FCCM or PFM operation mode
  • Spread spectrum to minimize EMI
  • Few external components
  • Internal loop compensation
  • Internal soft-start
  • Fault protections
  • Cycle-by-cycle current limit
  • Precision enable to program system UVLO
  • Output short-circuit protection with hiccup mode
  • Output over-voltage protection
  • VDD under-voltage lockout
  • Thermal shutdown protection
  • Operating junction temperature range from -40°C ~ +150°C
  • SOP-8-EP compact package compact package
  • AEC-Q100 qualification in progress with Temperature Grade 1: -40°C to 125°C
  • RoHS & Halogen-Free Compliance
  • TSCA Compliance

Typical applications

  • General-purpose power supply
  • Automotive LED lighting system, Automotive body electronics

More information

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
Tol. L
IRP,40K(A)
IR,40K(A)
ISAT,30%(A)
fres(MHz)
ISAT,10%(A)
Mount
RDC typ.(mΩ)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMA SMD Power Inductor, 4.7 µH, ±20%

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Inductance±20% 
Performance Rated Current5.8 A
Rated Current4.7 A
Saturation Current @ 30%10.5 A
Self Resonant Frequency28 MHz
Saturation Current @ 10%3.7 A
MountSMT 
DC Resistance31 mΩ
MaterialHyperflux 
Check availability
SPECWE-XHMA SMD Power Inductor, 6.8 µH, ±20%

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Inductance±20% 
Performance Rated Current8.1 A
Rated Current6.5 A
Saturation Current @ 30%11.3 A
Self Resonant Frequency22 MHz
Saturation Current @ 10%5.65 A
MountSMT 
DC Resistance17.6 mΩ
MaterialHyperflux 
Check availability