IC manufacturers ISSI

IC manufacturers (107)

ISSI IS32PM3426 | Demoboard IS32PM3426 DEMO BOARD

3.8V TO 36V, 2A, 2.2MHZ, SYNCHRONOUS STEP-DOWN VOLTAGE REGULATOR

Overview

TopologyOther Topology
Input voltage3.8-36 V
Output 124 V
IC revision0A

Description

The IS32PM3426 regulator is an automotive focused high-performance synchronous step-down DC-DC converter that can drive a load current of up to 2A. It can operate within an input voltage range of 3.8V to 36V. The IS32PM3426 provides exceptional efficiency, output accuracy and drop-out voltage in a very small solution size. Constant on-time control mode is employed to achieve simple control-loop compensation and fast transient response. The IS32PM3426 supports both Forced Continuous Conduction Mode (FCCM) and Pulse Frequency Modulation mode (PFM) at light-load condition, which is selected by the FPWM pin. It requires few external components. Pin arrangement allows simple, optimum PCB layout. Protection features include thermal shutdown, VDD under-voltage lockout, cycle-by-cycle current limit, over-voltage and output short-circuit protection.

Features

  • Input voltage range from 3.8V to 36V
  • 1μA (Typ.) shutdown current
  • 25μA quiescent current (typical, no switching)
  • Up to 2A output current capability
  • Adjustable output voltage, 1V to 24V
  • Output regulation accuracy:
  • ±1% at 25°C
  • ±2% over -40°C ~150°C
  • 93% efficiency at full load (5V/2A)
  • 85% efficiency at light load (5V/100mA)

  • Integrated synchronous rectifier
  • Operating frequency range: 100kHz to 2.2MHz
  • Programmed by a single resistor
  • Synchronized to external clock
  • Pin-selectable FCCM or PFM operation mode
  • Spread spectrum to minimize EMI
  • Few external components
  • Internal loop compensation
  • Internal soft-start
  • Power good flag output
  • Fault protections
  • Cycle by cycle current limit
  • Precision enable to program system UVLO
  • Output short-circuit protection with hiccup mode
  • Output over-voltage protection
  • VDD under-voltage lockout
  • Thermal shutdown protection
  • Operating junction temperature range from -40°C ~ +150°C
  • WFCQFN-14 (3mm × 4mm) compact package

Typical applications

  • Automotive LED lighting system, Automotive body electronics
  • General-purpose power supply

More information

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
Tol. L
IRP,40K(A)
IR,40K(A)
ISAT,30%(A)
fres(MHz)
ISAT,10%(A)
Mount
RDC typ.(mΩ)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMA SMD Power Inductor, 4.7 µH, ±20%

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Inductance±20% 
Performance Rated Current5.8 A
Rated Current4.7 A
Saturation Current @ 30%10.5 A
Self Resonant Frequency28 MHz
Saturation Current @ 10%3.7 A
MountSMT 
DC Resistance31 mΩ
MaterialHyperflux 
Check availability
SPECWE-XHMA SMD Power Inductor, 10 µH, ±20%

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Inductance±20% 
Performance Rated Current6.4 A
Rated Current5 A
Saturation Current @ 30%9.7 A
Self Resonant Frequency18 MHz
Saturation Current @ 10%5.05 A
MountSMT 
DC Resistance26.5 mΩ
MaterialHyperflux 
Check availability