IC manufacturers ISSI

IC manufacturers (108)

ISSI IS32FL3105 | Demoboard IS32FL3105D

IS32FL3105D evaluation board

Overview

TopologyBuck Converter
Input voltage5-28 V
IC revisionA

Description

IS32FL3105D evaluation board

Typical applications

  • LED Drive

Parts approved by ISSI

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
Tol. L
IRP,40K(A)
IR,40K(A)
ISAT,30%(A)
fres(MHz)
ISAT,10%(A)
Mount
RDC typ.(mΩ)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMA SMD Power Inductor, 6.8 µH, ±20%

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Inductance±20% 
Performance Rated Current8.1 A
Rated Current6.5 A
Saturation Current @ 30%11.3 A
Self Resonant Frequency22 MHz
Saturation Current @ 10%5.65 A
MountSMT 
DC Resistance17.6 mΩ
MaterialHyperflux 
–Check availability