IC manufacturers ISSI

IC manufacturers (107)

ISSI IS32LT3961 | Demoboard IS32LT3961-ZLA3-EB

CONSTANT-CURRENT 2-AMPERE PWM DIMMABLE BUCK REGULATOR LED DRIVER WITH OUTPUT FAULT REPORTING

Overview

TopologyBuck Converter
Input voltage5-60 V
IC revisionB

Description

The IS32LT3961 is a DC-to-DC switching converter that integrates an N-channel MOSFET to operate in a buck configuration. The device can operate from a wide input voltage between 5V and 60V and provides a constant current of up to 2A for driving a single LED or multiple series connected LEDs.The external high-side resistor, RIS, is used to set a constant LED output current, while allowing the output voltage to be automatically adjusted for a variety of LED configurations.

Features

  • Wide input voltage supply from 5V to 60V
  • High-side current sensing with LED string cathode connected directly to GND
  • True average output current control with ±5% output current accuracy over operating temperature range of -40°C to +150°C
  • 2A maximum output over operating temperature range
  • Cycle-by-cycle current limit
  • Integrated high-side MOSFET switch
  • PWM dimming capability
  • Analog dimming for LED binning or thermal roll off protection
  • Internal control loop compensation
  • Under-voltage lockout (UVLO)
  • Low power shutdown (1μA typical)
  • Spread spectrum to optimize EMI
  • Support an output current monitor signal
  • Robust fault protection and reporting function:
  • Single LED short detect
  • LED string open/short
  • LED over temperature thermal roll off
  • Pin-to-GND short
  • Component open/short faults
  • Adjacent pin-to-pin short
  • Thermal shutdown
  • RoHS & Halogen-Free Compliance
  • TSCA Compliance
  • AEC-Q100 Qualified with Temperature Grade 1:
  • 40°C to 125°C

Typical applications

  • Matrix headlight, Daytime running lights, Turn/stop lights, Front and rear fog lights, Map light, Motorcycle headlight

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 22 µH, 6 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Performance Rated Current6 A
Saturation Current3.7 A
DC Resistance36 mΩ
Self Resonant Frequency13.5 MHz
Size1260 
VersionStandard 
Check availability