Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
5041-5070 of 14704 reference designs
Filter values
Intel STRATIX V GX F1517, Rev. 1.6
Other Topology
Intel STRATIX V GX F1517, Rev. 1.6
Boost Converter
Intel STRATIX V GX F1517, Rev. 1.6
Boost Converter
Intel THS6226, Rev. 1
Other Topology
Intel VRX518
Other Topology
Inventchip Technology IV1Q12050T4 | Demoboard IVCT-REF00015, Rev. 00
Power Factor Correction
Inventchip Technology IV1Q12080T4, Rev. IVCT-REF00002
Boost Converter
|
V
in
470-800 V
|
Output
850 V
Inventchip Technology IVCR1401 / IVCT-REF00001 | Demoboard IVCT-REF00001
Power Factor Correction
ISSI IS31AP2111, Rev. A
Buck Converter
|
V
in
10-26 V
ISSI IS31AP2112, Rev. A
Buck Converter
|
V
in
4.5-26 V
ISSI IS31AP2121, Rev. C
Buck Converter
|
V
in
10-26 V
ISSI IS31LT3350, Rev. A
Buck Converter
|
V
in
6-40 V
|
fsw
1000 kHz
|
Output
0.75 A
ISSI IS31LT3353 | Demoboard IS31LT3353_EB, Rev. A
Buck Converter
|
V
in
6-40 V
|
Output
1 A
ISSI IS31LT3354 | Demoboard IS31LT3354, Rev. 1.0
Buck Converter
|
V
in
6-40 V
|
fsw
1000 kHz
|
Output
2 A
ISSI IS31LT3360 | Demoboard IS31LT3360 AIC DEMO BOARD, Rev. A
Buck Converter
|
V
in
6-40 V
|
Output
0.67 A
ISSI IS31LT3360 | Demoboard IS31LT3360 3CH DEMO BOARD, Rev. B
Buck Converter
|
V
in
6-40 V
|
Output
0.67 A
ISSI IS31LT3360, Rev. C
Buck Converter
|
V
in
6-40 V
|
fsw
1000 kHz
|
Output
1.2 A
ISSI IS31LT3361 | Demoboard IS31LT3361-SDLS4-EB, Rev. A
Buck Converter
|
V
in
6-40 V
|
Output
1.3 A
ISSI IS31LT3948, Rev. D
Other Topology
|
fsw
20-200 kHz
ISSI IS31LT3953, Rev. B
Buck Converter
|
V
in
4.5-38 V
|
Output
6.4 V / 3 A
ISSI IS31LT3954, Rev. B
Buck Converter
|
V
in
4.5-38 V
|
Output
3 A
ISSI IS31LT3954A, Rev. C
Buck Converter
|
V
in
4.5-38 V
|
Output
6.4 V / 3 A
ISSI IS31LT3957 | Demoboard IS31LT3957-ZLS4-EBSEPIC, Rev. B
SEPIC Buck-Boost Topology
|
V
in
5-75 V
|
fsw
100-1000 kHz
ISSI IS31LT3957A, Rev. A
SEPIC Buck-Boost Topology
|
V
in
6-16 V
|
Output
30 V / 1 A
ISSI IS31PM3420A | Demoboard IS31PM3420A DEMO BOARD, Rev. A
Buck Converter
|
V
in
9-16 V
|
Output
5 V / 3 A
ISSI IS31PM3420B | Demoboard IS31PM3420B DEMO BOARD, Rev. A
Buck Converter
|
V
in
9-16 V
|
Output
5 V / 3 A
ISSI IS31PM3426 | Demoboard IS31PM3426 DEMO BOARD, Rev. A
Buck Converter
|
V
in
9-16 V
|
Output
5 V / 2 A
ISSI IS31PM3427 | Demoboard IS31PM3427 DEMO BOARD, Rev. A
Other Topology
|
V
in
9-16 V
|
Output
5 V
ISSI IS32AP2123, Rev. A
Buck Converter
|
V
in
4.5-24 V
|
fsw
400-500 kHz
ISSI IS32BL3556, Rev. B
Boost Converter
|
V
in
4.75-40 V
|
fsw
2300 kHz
|
Output
12 V / 3 A
previous
1
...
167
168
169
170
171
...
491
next
Cart
Your cart is empty.
Get samples and quotes