IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies IR1155 | Demoboard DEMO_200W_12VD

Design of 200 W boost PFC plus HB LLC resonant converter with IR1155, IRS27952 and IR11688

Overview

TopologyPower Factor Correction
Input voltage85-265 V
Switching frequency50-60 kHz
Output 112 V / 16 A
IC revision2.2

Description

The DEMO_200W_12VDC_LLC evaluation board is an off-line isolated power supply designed to provide a 12 V DC output up to amaximum load of 16 A operating from a 50/60 Hz AC-line input voltage between 85 and 265 V AC. The output of this evaluation board is protected against over-load and short-circuit. An over-voltage protection circuit is also included to limit the output voltage. At light loads. This application note gives a detailed description of a 192 W (12 V/16 A) two-stage isolated constant voltage regulated PFC boost plus resonant LLC half-bridge SMPS evaluation board with synchronous rectification based on the IR1155, IRS27952 and IR11688 controllers. Detailed test results and operating waveforms are provided. The board meets an average efficiency of at least 89 percent to meet the European Code of Conduct (EU COC) and US Department of Energy (US DOE) standards for 25 percent, 50 percent, 75 percent and 100 percent loads.

Features

  • PFC IC with IR proprietary "One Cycle Control"
  • Continuous conduction mode boost type PFC
  • Programmable switching frequency (50k-200kHz)
  • Average current mode control
  • Output overvoltage protection
  • Open loop protection
  • Cycle by cycle peak current limit
  • VCC under voltage lockout
  • Programmable soft start
  • Micropower startup
  • User initiated micropower "Sleep Mode"
  • OVP/EN pin internal filtering for higher noise immunity
  • 1.5A peak gate drive
  • Latch immunity and ESD protection

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
Tol. C
Size
Operating Temperature
Q
DF(%)
Ceramic Type
Fl(mm)
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTXX Film Capacitors, Across the mains, 470 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance470 nF
Safety ClassX2 
Rate of Voltage Rise280 V/µs
Dissipation Factor0.1 %
Insulation Resistance21.28 GΩ
Pitch12.5 mm
PackagingBulk 
Capacitance±10% 
SizePitch: 12.5 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage310 V (AC)
–
–
Length15 mm
Width10 mm
Height16 mm
MountBoxed THT 
–Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
SizeL 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
–
–
Rated Current3 A
Inductance10 mH
DC Resistance105 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length27.5 mm
Width18.5 mm
Height33 mm
MountTHT 
–Check availability
SPECWE-FI Leaded Toroidal Line Choke, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
Rated Current3 A
Inductance0.47 mH
DC Resistance110 mΩ
–
–
–
Length25 mm
Width13.4 mm
–
MountTHT 
–Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, –, 220 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance220 µF
–
–
–
–
Pitch2.5 mm
PackagingAmmopack 
Capacitance±20% 
–
–
–
Dissipation Factor14 %
–
–
Endurance 2000
Ripple Current310 mA
Leakage Current55 µA
Diameter6.3 mm
–
–
–
Rated Voltage25 V (AC)
–
–
Length11 mm
–
–
–
–Check availability
SPECWCAP-ATLI Aluminum Electrolytic Capacitors, –, 39 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance39 µF
–
–
–
–
Pitch2 mm
PackagingAmmopack 
Capacitance±20% 
–
–
–
Dissipation Factor10 %
–
–
Endurance 2000
Ripple Current210 mA
Leakage Current9.75 µA
Diameter5 mm
–
–
–
Rated Voltage25 V (AC)
–
–
Length11 mm
–
–
–
–Check availability
SPECWCAP-ATLI Aluminum Electrolytic Capacitors, –, 2700 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance2700 µF
–
–
–
–
Pitch5 mm
PackagingAmmopack 
Capacitance±20% 
–
–
–
Dissipation Factor12 %
–
–
Endurance 5000
Ripple Current3000 mA
Leakage Current432 µA
Diameter13 mm
–
–
–
Rated Voltage16 V (AC)
–
–
Length25 mm
–
–
–
–Check availability
SPECWCAP-ATLL Aluminum Electrolytic Capacitors, –, 150 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance150 µF
–
–
–
–
Pitch2.5 mm
PackagingAmmopack 
Capacitance±20% 
–
–
–
Dissipation Factor16 %
–
–
Endurance 3000
Ripple Current336 mA
Leakage Current24 µA
Diameter6.3 mm
–
–
–
Rated Voltage16 V (AC)
–
–
Length11 mm
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, 1 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance1 nF
–
–
–
Insulation Resistance10 GΩ
–
Packaging7" Tape & Reel 
Capacitance±5% 
Size0805 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
Ceramic TypeNP0 Class I 
Pad Dimension0.5 mm
–
–
–
–
–
–
–
Rated Voltage25 V (AC)
–
–
Length2 mm
Width1.25 mm
Height0.8 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, 100 pF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance100 pF
–
–
–
Insulation Resistance10 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
–
–
–
–
–
–
–
Rated Voltage25 V (AC)
–
–
Length2 mm
Width1.25 mm
Height0.8 mm
–
–Check availability