IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies IMT40R011M2H | Demoboard REF_10KW_3LBUCK_SIC400

3-level flying capacitor buck with CoolSiC™ MOSFET 400 V G2

Overview

TopologyBuck Converter
Input voltage55-400 V
Output 1300 V / 24 A
Output 2300 V / 34 A
IC revisionV1.0

Description

This document describes the details of the REF_10KW_3LBUCK_SIC400 evaluation platform and serves as a user guide for its safe operation. The topology used in this platform is a 3-level-flying capacitor Buck DC/DC converter, which can also be reconfigured to be used as a 2-level Buck DC/DC converter. The primary goal of the platform is to enable the evaluation of CoolSiC™ G2 400 V and 650 V MOSFETs in TOLL and D2PAK-7 packages, as well as the EiceDRIVER™ 1ED-series isolated gate-drivers, and XMC4400 MCUs for high performance SMPS applications.

Features

  • Platform to evaluate CoolSiC™ 400 V or 650 V MOSFETs G2, benchmarking 3L vs 2L topologies by shorting outer leg MOSFETs QHSO and QLSO for 2L operation
  • Flying capacitor balancing algorithm
  • Low-cost and low-space discrete planar-transformer based isolated auxiliary gate drive supply for 4 x HF leg MOSFETs
  • Support for testing bipolar vs. unipolar gate drive with adjustable driving voltage
  • Gate drive is selectable with respect to Kelvin-Source (KS 4-terminal drive) or Power-Source (PS 3-terminal drive)
  • Low commutation and gate-loop inductance in a high-power design with a heatsink for cooling

Typical applications

  • Energy Storage Systems and UPS
  • Server (AI) and telecom SMPS, High voltage solid state power distribution
  • Motor control and drives
  • Class-D Audio
  • Renewables

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
λPeak B typ.(nm)
λPeak G typ.(nm)
λPeak R typ.(nm)
λDom B typ.(nm)
λDom G typ.(nm)
λDom R typ.(nm)
IV typ.(mcd)
IV B typ.(mcd)
IV G typ.(mcd)
IV R typ.(mcd)
VF typ.(V)
VF B typ.(V)
VF G typ.(V)
VF R typ.(V)
Chip Technology
2θ50% typ.(°)
SW(mm)
L(mm)
Ø OD(mm)
To
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
R
Tol. R
PRated(mW)
TCR(ppm/ °C)
TCR(ppm/ °C)
VE(V)
Version
Mount
Operating Temperature
Stranded Wire Section (AWG)
Packaging
Working Voltage(V (AC))
W(mm)
H(mm)
IR(A)
Ti
Tl(mm)
Pins
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2109 - 2.54 mm Horiz. Entry, Rising Cage Clamp, PCB
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal 
Wire Section 30 to 18 (AWG) 0.2 to 0.75 (mm²)
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length5.48 mm
–
–
–
Rated Current6 A
–
–
–
–
–
–
–
–
–
MountTHT 
Operating Temperature -40 °C up to +105 °C
Stranded Wire Section (AWG)30 to 18 (AWG) 
PackagingBox 
Working Voltage150 V (AC)
–
–
–
–
–
Pins2 
–Check availability
SPECWR-TBL Series 2109 - 2.54 mm Horiz. Entry, Rising Cage Clamp, PCB
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal 
Wire Section 30 to 18 (AWG) 0.2 to 0.75 (mm²)
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length10.56 mm
–
–
–
Rated Current6 A
–
–
–
–
–
–
–
–
–
MountTHT 
Operating Temperature -40 °C up to +105 °C
Stranded Wire Section (AWG)30 to 18 (AWG) 
PackagingBox 
Working Voltage150 V (AC)
–
–
–
–
–
Pins4 
–Check availability
SPECWA-SBRIE Brass Spacer Stud, metric, internal/external, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
SW5.5 mm
Length60 mm
–
Outer ThreadM3 
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
PackagingCarton 
–
–
–
–
Inner ThreadM3 
–
–
–Check availability
SPECWR-BHD 2.54 mm Male, –, PCB
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
–
PCB/Cable/PanelPCB 
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length17.82 mm
–
–
–
Rated Current3 A
–
–
–
–
–
–
–
–
VersionLow Profile 
MountTHT 
Operating Temperature -40 °C up to +105 °C
–
PackagingTray 
Working Voltage250 V (AC)
–
–
–
–
–
Pins8 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length5.08 mm
–
–
–
Rated Current3 A
–
–
–
–
–
–
–
–
–
MountTHT 
Operating Temperature -40 °C up to +105 °C
–
PackagingBag 
Working Voltage250 V (AC)
–
–
–
–
–
Pins2 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length7.62 mm
–
–
–
Rated Current3 A
–
–
–
–
–
–
–
–
–
MountTHT 
Operating Temperature -40 °C up to +105 °C
–
PackagingBag 
Working Voltage250 V (AC)
–
–
–
–
–
Pins3 
–Check availability
SPECWR-PHD Pin Header - Dual, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length10.16 mm
–
–
–
Rated Current3 A
–
–
–
–
–
–
–
–
–
MountTHT 
Operating Temperature -40 °C up to +105 °C
–
PackagingBag 
Working Voltage250 V (AC)
–
–
Rated Current3 A
–
–
Pins8 
–Check availability
SPECWP-THRBU REDCUBE THR with internal through-hole thread, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current85 A
–
–
–
–
–
–
–
–
–
MountTHR 
Operating Temperature -55 °C up to +150 °C
–
PackagingTape and Reel 
–
Width10 mm
Height4 mm
–
Inner ThreadM5 
Thread Length3.5 mm
Pins8 
–Check availability
SPECWL-SMCD SMT Mono-color Chip LED Diffused, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]520 nm
–
–
–
–
–
–
Luminous Intensity [typ.]430 mcd
–
–
–
Forward Voltage [typ.]3.2 V
–
–
–
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
Length1.6 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
Operating Temperature -40 °C up to +85 °C
–
PackagingTape and Reel 
–
Width0.8 mm
Height0.4 mm
–
–
–
–
–Check availability
SPECWL-SFCW SMT Full-color Chip LED Waterclear, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Emitting ColorRed & Green & Blue 
–
Peak Wavelength (Blue) [typ.]468 nm
Peak Wavelength (Green) [typ.]520 nm
Peak Wavelength (Red) [typ.]632 nm
Dominant Wavelength (Blue) [typ.]470 nm
Dominant Wavelength (Green) [typ.]525 nm
Dominant Wavelength (Red) [typ.]624 nm
–
Luminous Intensity (Blue) [typ.]350 mcd
Luminous Intensity (Green) [typ.]1000 mcd
Luminous Intensity (Red) [typ.]360 mcd
–
Forward Voltage (Blue) [typ.]3.3 V
Forward Voltage (Green) [typ.]3.3 V
Forward Voltage (Red) [typ.]2 V
Chip TechnologyAlInGaP + InGaN 
Viewing Angle Phi 0° [typ.]120 °
–
Length3.2 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
Width1.6 mm
Height0.7 mm
–
–
–
–
–Check availability
SPECWL-SMSW SMT Mono-color Side View Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
–
–
–
–
–
–
Luminous Intensity [typ.]80 mcd
–
–
–
Forward Voltage [typ.]2 V
–
–
–
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
Length1.6 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
Operating Temperature -40 °C up to +85 °C
–
–
–
Width0.98 mm
Height0.8 mm
–
–
–
–
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length1 mm
–
–
–
Rated Current1 A
–
–
Resistance0 Ω
Resistance+0.05Ω/-0Ω 
Rated Power62.5 mW
–
–
–
–
MountSMT 
Operating Temperature -55 °C up to +155 °C
–
–
–
Width0.5 mm
Height0.35 mm
–
–
–
–
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length1 mm
–
–
–
–
–
–
Resistance120 Ω
Resistance±1% 
Rated Power100 mW
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage50 V
–
MountSMT 
Operating Temperature -55 °C up to +155 °C
–
–
–
Width0.5 mm
Height0.35 mm
–
–
–
–
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length1 mm
–
–
–
–
–
–
Resistance14 kΩ
Resistance±1% 
Rated Power100 mW
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage50 V
–
MountSMT 
Operating Temperature -55 °C up to +155 °C
–
–
–
Width0.5 mm
Height0.35 mm
–
–
–
–
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length1.6 mm
–
–
–
–
–
–
Resistance1 kΩ
Resistance±1% 
Rated Power100 mW
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage75 V
–
MountSMT 
Operating Temperature -55 °C up to +155 °C
–
–
–
Width0.8 mm
Height0.45 mm
–
–
–
–
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length1 mm
–
–
–
–
–
–
Resistance6.8 kΩ
Resistance±1% 
Rated Power100 mW
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage50 V
–
MountSMT 
Operating Temperature -55 °C up to +155 °C
–
–
–
Width0.5 mm
Height0.35 mm
–
–
–
–
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length1 mm
–
–
–
–
–
–
Resistance15.4 kΩ
Resistance±1% 
Rated Power100 mW
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage50 V
–
MountSMT 
Operating Temperature -55 °C up to +155 °C
–
–
–
Width0.5 mm
Height0.35 mm
–
–
–
–
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length1 mm
–
–
–
–
–
–
Resistance64.9 kΩ
Resistance±1% 
Rated Power100 mW
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage50 V
–
MountSMT 
Operating Temperature -55 °C up to +155 °C
–
–
–
Width0.5 mm
Height0.35 mm
–
–
–
–
–Check availability
SPECWE-TORPFC Toroidal PFC Chokes, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Outer Diameter60 mm
–
Inductance132.75 µH
Rated Current25.3 A
Saturation Current45 A
DC Resistance14 mΩ
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +155 °C
–
–
–
–
Height54.5 mm
–
–
–
–
–Check availability