IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies IMI111T-026H | Demoboard EVAL-IMI111T-026

Starter Kit for iMOTION™ IMI111T-026H IPM

Overview

TopologyMotor Drive
Input voltage110-230 V
IC revision1.0

Description

EVAL-IMI111T-026 is a starter kit for iMOTION™ IMI111T-026H IPMs. The featured IMI111T-026H device is part of the iMOTION™ IMI111T series, offering full 3-phase inverter functionality including motor controller, 3-phase gate driver and IGBT-based power stage in a compact DSO package.The setup and operation of the motor control system is supported by the respective iMOTION™ tools:The iMOTION Solution Designer provides system configuration, device setup as well as final tuning and monitoring. The IMI111T-026H Motion Control Engine (MCE) software package, containing the latest firmware image, is available from within the Solution Designer.The IMI111T-026H mounted on the board has been pre-programmed with the MCE firmware version that was recent at the time of board manufacturing. It is recommended to verify the version and perform an update to the latest available revision. New firmware releases are made available as SD packs for the iMOTION Solution Designer.Get your motor running in less than 1 hour! EVAL-IMM101T-026 enables rapid prototyping of various inverterized motor control systems, for example fans, pumps and compressors.

Features

  • Field-proven advanced Motion Control Engine (MCE)
  • Single-shunt sensorless FOC Control
  • Scripting engine for additional flexibility
  • 600 V / 2A IGBT power stage
  • Galvanically isolated on-board PC interface
  • Integrated protection features

Typical applications

  • Heating ventilation and air conditioning (HVAC)
  • Home appliances, Refrigeration and freezing, Residential air conditioning: Smart and efficient cooling

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
VR(V (AC))
VR 2(V (DC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
Tol. C
Size
Operating Temperature
Q
DF(%)
Ceramic Type
Fl(mm)
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
RESR(mΩ)
Mount
G(mm)
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2165S - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp, 3, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²)
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pitch5.08 mm
Length15.24 mm
–
–
PackagingBox 
–
–
Operating Temperature -30 °C up to +110 °C
–
–
–
–
–
–
–
–
–
MountTHT 
–
Rated Current24 A
Working Voltage250 V (AC)
–Check availability
SPECWR-PHD Pin Header - Single, 3, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
Pitch2.54 mm
Length7.62 mm
–
–
PackagingBag 
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWR-PHD Pin Header - Single, 7, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins7 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
Pitch2.54 mm
Length17.78 mm
–
–
PackagingBag 
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWR-PHD Pin Header - Dual, 8, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins8 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
Pitch2.54 mm
Length10.16 mm
–
–
PackagingBag 
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWCAP-FTX2 Film Capacitors, –, Across the mains
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
ApplicationAcross the mains 
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 nF
Rated Voltage275 V (AC)
Rated Voltage 2630 V (DC)
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch15 mm
Length18 mm
Width6 mm
Height12 mm
PackagingCarton 
Capacitance±10% 
SizePitch 15 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
MountBoxed THT 
Pin length4 mm
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–Check availability
SPECWL-TMRW THT Mono-color Round Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]621 nm
Emitting ColorRed 
Peak Wavelength [typ.]628 nm
Luminous Intensity [typ.]2600 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]30 °
–
–
–
–
–
–
–
–
Length3 mm
Width3 mm
Height5.3 mm
PackagingBulk 
–
Size3 mm 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
–
MountTHT 
–
–
–
–Check availability
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance220 µF
Rated Voltage35 V (AC)
–
–
–
–
–
Pitch3.5 mm
Length11.5 mm
–
–
PackagingAmmopack 
Capacitance±20% 
–
–
–
Dissipation Factor12 %
–
–
Endurance 2000
Ripple Current255 mA
Leakage Current77 µA
Diameter8 mm
–
–
–
–
–
–Check availability
SPECWCAP-PTG5 Aluminum Polymer Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance470 µF
Rated Voltage16 V (AC)
–
–
–
–
–
Pitch3.5 mm
Length11.5 mm
–
–
PackagingAmmopack 
Capacitance±20% 
–
–
–
Dissipation Factor10 %
–
–
Endurance 2000
Ripple Current5000 mA
Leakage Current752 µA
Diameter8 mm
–
MountRadial THT 
–
–
–
–Check availability
SPECWCAP-AIE8 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance82 µF
Rated Voltage450 V (AC)
–
–
–
–
–
Pitch10 mm
Length25 mm
–
–
PackagingTray 
Capacitance±20% 
Size22.0 x 25.0 
Operating Temperature -25 °C up to +85 °C
–
Dissipation Factor20 %
–
–
Endurance 3000
Ripple Current860 mA
Leakage Current576.3 µA
Diameter22 mm
ESR3230 mΩ
MountSnap-In 
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance15 pF
Rated Voltage10 V (AC)
–
–
–
–
Insulation Resistance10 GΩ
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Packaging7" Tape & Reel 
Capacitance±5% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor700 
–
Ceramic TypeNP0 Class I 
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-FTBE Film Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 nF
Rated Voltage630 V (AC)
Rated Voltage 2504 V (DC)
–
Rate of Voltage Rise28 V/µs
Dissipation Factor1 %
Insulation Resistance9 GΩ
Pitch15 mm
Length18 mm
Width6 mm
Height12 mm
PackagingCarton 
Capacitance±10% 
SizePitch 15 mm 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
ESR405 mΩ
–
Pin length4 mm
–
–
–Check availability