IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies IMT65R010M2H | Demoboard REF_10KW_3LBUCK_SIC400

3-level flying capacitor buck with CoolSiC™ MOSFET 400 V G2

Overview

TopologyBuck Converter
Input voltage55-400 V
Switching frequency32.5 kHz
Output 1300 V / 34 A
Output 2300 V / 24 A
IC revisionV1.0

Description

The reference board REF_10KW_3LBUCK_SIC400 uses a 3-level-flying capacitor Buck DC/DC converter, which can also be reconfigured to be used as a 2-level Buck DC/DC converter. The primary goal of the platform is to enable evaluation of CoolSiC™ MOSFET 400 V and 650 V G2 in TOLL and D2PAK-7 packages. The reference design also aims to provide layout guidelines to optimize the commutation and gate loops and provide solutions for auxiliary supply for floating gate-drive, startup, pre-charging and voltage balancing of the flying capacitor in multi-level topologies. By enabling a fair benchmarking between 3-level (3L) and 2-level (2L) topologies, you can evaluate the following benefits of adopting a 3-level topology: • Lower voltage swing across the inductor (factor 0.5 x) combined with the benefits of “series interleaving”, where the inductor ripple frequency is double that of the MOSFET switching frequency, allows for a significant reduction (factor 0.25 x) in required inductance value. • For a given size, the inductor can be optimized to reduce conduction and core losses for higher efficiency. Alternatively, a smaller inductor can be used to increase power density. • Lower blocking voltage across the MOSFETs enable the use of lower-voltage rated switches with better switching Figures of Merit (FoM) – effectively lowering the switching losses significantly.

Features

Evaluate CoolSiC™ 400 V/650 V G2 MOSFETsCompare 3-level vs 2-level topologiesFlying capacitor balancing algorithmCompact planar transformer gate supplyTest bipolar vs unipolar gate driveAdjustable gate-drive voltageSupports Kelvin-/Power-Source gate driveLow inductance high-power designHeatsink-based cooling systemSupports Kelvin-/Power-Source gate drive

Typical applications

  • Motor control and drives
  • Energy Storage Systems and UPS
  • Class-D Audio
  • Server (AI) and telecom SMPS
  • Renewables
  • High voltage solid state power distribution

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
λPeak B typ.(nm)
λPeak G typ.(nm)
λPeak R typ.(nm)
λDom B typ.(nm)
λDom G typ.(nm)
λDom R typ.(nm)
IV typ.(mcd)
IV B typ.(mcd)
IV G typ.(mcd)
IV R typ.(mcd)
VF typ.(V)
VF B typ.(V)
VF G typ.(V)
VF R typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SW(mm)
L(mm)
Ø OD(mm)
To
IR(A)
ISAT(A)
RDC max.(mΩ)
R
Tol. R
PRated(mW)
TCR(ppm/ °C)
TCR(ppm/ °C)
VE(V)
Version
Operating Temperature
Stranded Wire Section (AWG)
Packaging
Working Voltage(V (AC))
W(mm)
H(mm)
IR(A)
Ti
Tl(mm)
Pins
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2109 - 2.54 mm Horiz. Entry, Rising Cage Clamp, PCB
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal 
Wire Section 30 to 18 (AWG) 0.2 to 0.75 (mm²)
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
–
Length5.48 mm
–
–
Rated Current6 A
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
Stranded Wire Section (AWG)30 to 18 (AWG) 
PackagingBox 
Working Voltage150 V (AC)
–
–
–
–
–
Pins2 
–Check availability
SPECWR-TBL Series 2109 - 2.54 mm Horiz. Entry, Rising Cage Clamp, PCB
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal 
Wire Section 30 to 18 (AWG) 0.2 to 0.75 (mm²)
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
–
Length10.56 mm
–
–
Rated Current6 A
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
Stranded Wire Section (AWG)30 to 18 (AWG) 
PackagingBox 
Working Voltage150 V (AC)
–
–
–
–
–
Pins4 
–Check availability
SPECWA-SBRIE Brass Spacer Stud, metric, internal/external, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
SW5.5 mm
Length60 mm
–
Outer ThreadM3 
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
PackagingCarton 
–
–
–
–
Inner ThreadM3 
–
–
–Check availability
SPECWR-BHD 2.54 mm Male, –, PCB
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
–
PCB/Cable/PanelPCB 
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
–
Length17.82 mm
–
–
Rated Current3 A
–
–
–
–
–
–
–
–
VersionLow Profile 
Operating Temperature -40 °C up to +105 °C
–
PackagingTray 
Working Voltage250 V (AC)
–
–
–
–
–
Pins8 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
–
Length5.08 mm
–
–
Rated Current3 A
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
PackagingBag 
Working Voltage250 V (AC)
–
–
–
–
–
Pins2 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
–
Length7.62 mm
–
–
Rated Current3 A
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
PackagingBag 
Working Voltage250 V (AC)
–
–
–
–
–
Pins3 
–Check availability
SPECWR-PHD Pin Header - Dual, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
–
Length10.16 mm
–
–
Rated Current3 A
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
PackagingBag 
Working Voltage250 V (AC)
–
–
Rated Current3 A
–
–
Pins8 
–Check availability
SPECWP-THRBU REDCUBE THR with internal through-hole thread, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHR 
–
–
–
–
Rated Current85 A
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
PackagingTape and Reel 
–
Width10 mm
Height4 mm
–
Inner ThreadM5 
Thread Length3.5 mm
Pins8 
–Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Inductance22 µH
Performance Rated Current1.85 A
Saturation Current @ 30%2.45 A
DC Resistance250 mΩ
Self Resonant Frequency11 MHz
Operating Voltage80 V
MountSMT 
–
Length4 mm
–
–
Rated Current1.7 A
Saturation Current1.85 A
DC Resistance280 mΩ
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
Width4 mm
Height2 mm
–
–
–
–
–Check availability
SPECWL-SMCD SMT Mono-color Chip LED Diffused, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]520 nm
–
–
–
–
–
–
Luminous Intensity [typ.]430 mcd
–
–
–
Forward Voltage [typ.]3.2 V
–
–
–
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
MountSMT 
–
Length1.6 mm
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
PackagingTape and Reel 
–
Width0.8 mm
Height0.4 mm
–
–
–
–
–Check availability
SPECWL-SFCW SMT Full-color Chip LED Waterclear, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Emitting ColorRed & Green & Blue 
–
Peak Wavelength (Blue) [typ.]468 nm
Peak Wavelength (Green) [typ.]520 nm
Peak Wavelength (Red) [typ.]632 nm
Dominant Wavelength (Blue) [typ.]470 nm
Dominant Wavelength (Green) [typ.]525 nm
Dominant Wavelength (Red) [typ.]624 nm
–
Luminous Intensity (Blue) [typ.]350 mcd
Luminous Intensity (Green) [typ.]1000 mcd
Luminous Intensity (Red) [typ.]360 mcd
–
Forward Voltage (Blue) [typ.]3.3 V
Forward Voltage (Green) [typ.]3.3 V
Forward Voltage (Red) [typ.]2 V
Chip TechnologyAlInGaP + InGaN 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
–
–
–
–
–
Length3.2 mm
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
Width1.6 mm
Height0.7 mm
–
–
–
–
–Check availability
SPECWL-SMSW SMT Mono-color Side View Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
–
–
–
–
–
–
Luminous Intensity [typ.]80 mcd
–
–
–
Forward Voltage [typ.]2 V
–
–
–
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
MountSMT 
–
Length1.6 mm
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
Width0.98 mm
Height0.8 mm
–
–
–
–
–Check availability
SPECWE-TORPFC Toroidal PFC Chokes, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Inductance510 µH
–
–
DC Resistance44 mΩ
–
Operating Voltage1000 V
–
–
–
Outer Diameter60 mm
–
Rated Current9.8 A
Saturation Current24 A
DC Resistance55 mΩ
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +155 °C
–
–
–
–
Height54.5 mm
–
–
–
–
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
Length1 mm
–
–
Rated Current1 A
–
–
Resistance0 Ω
Resistance+0.05Ω/-0Ω 
Rated Power62.5 mW
–
–
–
–
Operating Temperature -55 °C up to +155 °C
–
–
–
Width0.5 mm
Height0.35 mm
–
–
–
–
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
Length1 mm
–
–
–
–
–
Resistance120 Ω
Resistance±1% 
Rated Power100 mW
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage50 V
–
Operating Temperature -55 °C up to +155 °C
–
–
–
Width0.5 mm
Height0.35 mm
–
–
–
–
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
Length1 mm
–
–
–
–
–
Resistance14 kΩ
Resistance±1% 
Rated Power100 mW
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage50 V
–
Operating Temperature -55 °C up to +155 °C
–
–
–
Width0.5 mm
Height0.35 mm
–
–
–
–
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
Length1.6 mm
–
–
–
–
–
Resistance1 kΩ
Resistance±1% 
Rated Power100 mW
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage75 V
–
Operating Temperature -55 °C up to +155 °C
–
–
–
Width0.8 mm
Height0.45 mm
–
–
–
–
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
Length1 mm
–
–
–
–
–
Resistance6.8 kΩ
Resistance±1% 
Rated Power100 mW
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage50 V
–
Operating Temperature -55 °C up to +155 °C
–
–
–
Width0.5 mm
Height0.35 mm
–
–
–
–
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
Length1 mm
–
–
–
–
–
Resistance15.4 kΩ
Resistance±1% 
Rated Power100 mW
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage50 V
–
Operating Temperature -55 °C up to +155 °C
–
–
–
Width0.5 mm
Height0.35 mm
–
–
–
–
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
Length1 mm
–
–
–
–
–
Resistance64.9 kΩ
Resistance±1% 
Rated Power100 mW
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage50 V
–
Operating Temperature -55 °C up to +155 °C
–
–
–
Width0.5 mm
Height0.35 mm
–
–
–
–
–Check availability