IC manufacturers Infineon Technologies

IC manufacturers (107)

Infineon Technologies IMZ120R-SIC

Motor Drives Evaluation Board with CoolSiC™ MOSFET in TO247 package

Overview

TopologyOther Topology
Input voltage340-480 V
Switching frequency10-100 kHz

Description

The EVAL-M5-IMZ120R-SIC evaluation board is a part of the iMOTION™ Modular Application Design Kit for motor drives. These boards can easily be interfaced via the iMOTION™ MADK-M5 32-pin interface connector to control boards such as the XMC DriveCard 4400 or XMC DriveCard 1300. Infineon provides a demonstration program provided with XMC Drive Card 4400 platform, to control a mother board and demonstrates Infineon’s CoolSiC™ MOSFETs in motor drives.

Features

  • CoolSiC™ 1200 V in TO247 3pin and 4pin package
  • Low inductive design
  • Isolated sensing with Δ∑-ADC
  • Overload and short-circuit hardware protection
  • Overtemperature hardware protection
  • Rugged gate driver technology with stability against transient and negative voltage
  • Measurement test points compatible with standard oscilloscope probes

Typical applications

  • Industrial Drives
  • Motor Control and Drives

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Winding Style
Number of windings
L(mH)
Zmax(Ω)
IR(A)
RDC max.(mΩ)
VR(V (AC))
Application
VT(V (AC))
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPB Three-Phase Common Mode Power Line Choke, sectional, 3
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Winding Stylesectional 
Number of windings
Inductance1.1 mH
Rated Current18 A
DC Resistance7 mΩ
Rated Voltage500 V (AC)
Insulation Test Voltage2500 V (AC)
MaterialMnZn 
Check availability
SPECWE-SL2 SMT Common Mode Line Filter, bifilar, 2
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Winding Stylebifilar 
Number of windings
Inductance0.051 mH
Maximum Impedance5500 Ω
Rated Current1 A
DC Resistance160 mΩ
Rated Voltage80 V (AC)
ApplicationCAN 
Insulation Test Voltage500 V (AC)
Check availability
SPECWE-SL2 SMT Common Mode Line Filter, bifilar, 2
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Winding Stylebifilar 
Number of windings
Inductance2 mH
Maximum Impedance9200 Ω
Rated Current0.6 A
DC Resistance420 mΩ
Rated Voltage80 V (AC)
Insulation Test Voltage500 V (AC)
Check availability