IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies IMD112T | Demoboard EVAL-M7-D112T

iMOTION™ evaluation board for smart driver s

Overview

TopologyMotor Drive
IC revision1.0

Description

EVAL-M7-D112T is an iMOTION™ application design kit based on Infineon’s IMD112T smart driver. This board features and demonstrates Infineon’s advanced motion control engine technology for permanent magnetsynchronous motors drive over the full speed range, combined with a fully integrated, 3-phase high-voltagegate driver, and a 5 V voltage regulator in a very compact QFP 40-pins package. A boost power factor correction(PFC) control function is also integrated into IMD112T.

Features

  • Motion Control Engine (MCE) as a ready-to-use control solution for variable speed drives
  • Integrated script engine for application control customization
  • Integrated drive and system protection features
  • Field oriented control (FOC) for permanent magnet synchronous motor (PMSM)
  • Flexible space vector PWM for sinusoidal voltage control
  • Current sensing via single or leg shunt
  • Sensorless operation
  • Hall sensor operation using analog or digital Hall
  • Integrated analog comparators for over-current protection
  • Built-in temperature sensor
  • Power factor correction (PFC) control (optional)
  • Flexible control input options: UART, Frequency, duty cycle or analog signal
  • Certified drive safety functions according to IEC/UL 60730-1 ‘Class B’
  • High voltage three phase gate driver with 600 V blocking voltage
  • 15V supply voltage for gate driver
  • Thin-film-SOI-technology with negative transient robustness
  • Ultra fast integrated boot strap diodes
  • Integrated 5 V voltage regulator for controller supply
  • External 5 V output available
  • Small LQFP-40 package with improved clearance & creepage
  • Footprint derived from LQFP-48

Typical applications

  • Motor Control

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2109 - 2.54 mm Horiz. Entry, 4, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal 
Wire Section 30 to 18 (AWG) 0.2 to 0.75 (mm²)
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Length10.56 mm
–
–
–
PackagingBox 
MountTHT 
Rated Current6 A
Working Voltage150 V (AC)
–Check availability
SPECWR-TBL Series 2109 - 2.54 mm Horiz. Entry, 5, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins5 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal Cable Entry 
Wire Section 30 to 18 (AWG) 0.2 to 0.75 (mm²)
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Length13.1 mm
–
–
–
PackagingBox 
MountTHT 
Rated Current6 A
Working Voltage150 V (AC)
–Check availability
SPECWR-PHD Pin Header - Dual, 8, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins8 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length10.16 mm
–
–
–
PackagingBag 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
MountSMT 
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
MountSMT 
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance15 pF
Capacitance±5% 
Rated Voltage10 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor700 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–Check availability