IC manufacturers Infineon Technologies

IC manufacturers (107)

Infineon Technologies IQDH29NE2LM5 | Demoboard Modular DC/DC Converter

Joint design for industrial Battery Management featuring Würth Elektronik and Infineon whole solution components

Overview

TopologyBuck-Boost Converter
Input voltage10-16 V
Output 150 V / 5 A
IC revision1

Description

Innovative solution to enhance residential energy storage and server power systems introducing a novel Modular energy storage DC/DC Converter design, utilizing only four battery cells to generate a 48V output at 240W, optimizing power conversion with higher efficiency and reduced component stress.This design is powered by cutting-edge components from Würth Elektronik and Infineon.

Features

  • Modular and scalable solution
  • High output voltage using less number of cells
  • Reduce stress on power semiconductor
  • Active cell balancing without BMS
  • Improved Efficiency
  • Improved Reliability

Typical applications

  • Residential Energy storage
  • Server PSU

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Man­ual
Downloads
Status
Product series
R
Tol. R
PRated(W)
TCR(ppm/ °C)
TCR(ppm/ °C)
PCB/Cable/Panel
Modularity
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
Stranded Wire Section (Metric)
Gender
Contact Plating
Working Voltage(V (AC))
Contact Resistance(mΩ)
Qty.(pcs)
f
Tol. f
Stability(ppm)
Cload(pF)
C
Tol. C
Size
Safety Class
VIMP(V (DC))
DF(%)
RISO
Ceramic Type
Fl(mm)
dV/dt(V/µs)
DF @ 1 kHz(%)
Pitch(mm)
Q
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
fres(MHz)
Wire Type
Ports
VT DC(V (DC))
Cr(mm)
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
Ø D(mm)
RESR(mΩ)
VE(V)
RDC typ.(mΩ)
VOP(V)
G(mm)
VIN(V)
VOUT(V)
IOUT(A)
Pin Position
Description
Min. Operating Temperature(°C)
Max. Operating Temperature(°C)
TACC_TOT
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Winding Style
Number of windings
L1(µH)
IR(mA)
RDC max.(Ω)
VR(V)
Application
L(µH)
LS(nH)
IR(A)
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
Pins
Version
Operating Temperature
Stranded Wire Section (AWG)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWRIS-RSKS Thick Film Resistors, 0 Ω, +0.05Ω/-0Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance0 Ω
Resistance+0.05Ω/-0Ω 
Rated Power0.1 W
Size0603 
Min. Operating Temperature-55 °C
Max. Operating Temperature155 °C
Rated Current1 A
Length1.6 mm
Width0.8 mm
Height0.45 mm
MountSMT 
Operating Temperature -55 °C up to +155 °C
Check availability
SPECWRIS-RSKS Thick Film Resistors, 0 Ω, +0.05Ω/-0Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance0 Ω
Resistance+0.05Ω/-0Ω 
Rated Power0.25 W
Size1206 
Min. Operating Temperature-55 °C
Max. Operating Temperature155 °C
Rated Current2 A
Length3.1 mm
Width1.6 mm
Height0.6 mm
MountSMT 
Operating Temperature -55 °C up to +155 °C
Check availability
SPECWRIS-KWKH Thick Film Resistors, 100 mΩ, ±1%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance100 mΩ
Resistance±1% 
Rated Power1 W
Temperature Coefficient of Resistance (max.)350 ppm/ °C
Packaging Unit5000 pcs
Size0612 
Limiting Element Voltage950 V
DC Resistance612000 mΩ
Min. Operating Temperature-55 °C
Max. Operating Temperature155 °C
Rated Voltage0.31 V
Rated Current3.2 A
Length1.6 mm
Width3.2 mm
Height0.55 mm
MountSMT 
Operating Temperature -55 °C up to +155 °C
Check availability
SPECWRIS-RSKS Thick Film Resistors, 2.2 Ω, ±1%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance2.2 Ω
Resistance±1% 
Rated Power0.25 W
Temperature Coefficient of Resistance (min.)-200 ppm/ °C
Temperature Coefficient of Resistance (max.)400 ppm/ °C
Size1206 
Limiting Element Voltage200 V
Min. Operating Temperature-55 °C
Max. Operating Temperature155 °C
Length3.1 mm
Width1.6 mm
Height0.6 mm
MountSMT 
Operating Temperature -55 °C up to +155 °C
Check availability
SPECWRIS-RSKS Thick Film Resistors, 68 Ω, ±1%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance68 Ω
Resistance±1% 
Rated Power0.25 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Size1206 
Limiting Element Voltage200 V
Min. Operating Temperature-55 °C
Max. Operating Temperature155 °C
Length3.1 mm
Width1.6 mm
Height0.6 mm
MountSMT 
Operating Temperature -55 °C up to +155 °C
Check availability
SPECWRIS-RSKS Thick Film Resistors, 100 Ω, ±1%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance100 Ω
Resistance±1% 
Rated Power0.25 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Size1206 
Limiting Element Voltage200 V
Min. Operating Temperature-55 °C
Max. Operating Temperature155 °C
Length3.1 mm
Width1.6 mm
Height0.6 mm
MountSMT 
Operating Temperature -55 °C up to +155 °C
Check availability
SPECWRIS-KWKB Thick Film Resistors, 270 Ω, ±1%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance270 Ω
Resistance±1% 
Rated Power2 W
Temperature Coefficient of Resistance (min.)200 ppm/ °C
Temperature Coefficient of Resistance (max.)200 ppm/ °C
Packaging Unit4000 pcs
Size1225 
Min. Operating Temperature-55 °C
Max. Operating Temperature155 °C
Rated Voltage23.2 V
Rated Current0.0861 A
Length3.2 mm
Width6.3 mm
Height0.55 mm
MountSMT 
Operating Temperature -55 °C up to +155 °C
Check availability
SPECWRIS-RSKS Thick Film Resistors, 499 Ω, ±1%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance499 Ω
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Size0603 
Limiting Element Voltage75 V
Min. Operating Temperature-55 °C
Max. Operating Temperature155 °C
Length1.6 mm
Width0.8 mm
Height0.45 mm
MountSMT 
Operating Temperature -55 °C up to +155 °C
Check availability
SPECWRIS-RSKS Thick Film Resistors, 750 Ω, ±1%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance750 Ω
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Size0603 
Limiting Element Voltage75 V
Min. Operating Temperature-55 °C
Max. Operating Temperature155 °C
Length1.6 mm
Width0.8 mm
Height0.45 mm
MountSMT 
Operating Temperature -55 °C up to +155 °C
Check availability
SPECWRIS-RSKS Thick Film Resistors, 1 kΩ, ±1%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance1 kΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Size0603 
Limiting Element Voltage75 V
Min. Operating Temperature-55 °C
Max. Operating Temperature155 °C
Length1.6 mm
Width0.8 mm
Height0.45 mm
MountSMT 
Operating Temperature -55 °C up to +155 °C
Check availability
SPECWRIS-RSKS Thick Film Resistors, 1 kΩ, ±5%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance1 kΩ
Resistance±5% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Size0603 
Limiting Element Voltage75 V
Min. Operating Temperature-55 °C
Max. Operating Temperature155 °C
Length1.6 mm
Width0.8 mm
Height0.45 mm
MountSMT 
Operating Temperature -55 °C up to +155 °C
Check availability
SPECWRIS-RSKS Thick Film Resistors, 1.21 kΩ, ±1%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance1.21 kΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Size0603 
Limiting Element Voltage75 V
Min. Operating Temperature-55 °C
Max. Operating Temperature155 °C
Length1.6 mm
Width0.8 mm
Height0.45 mm
MountSMT 
Operating Temperature -55 °C up to +155 °C
Check availability
SPECWRIS-RSKS Thick Film Resistors, 1.3 kΩ, ±1%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance1.3 kΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Size0603 
Limiting Element Voltage75 V
Min. Operating Temperature-55 °C
Max. Operating Temperature155 °C
Length1.6 mm
Width0.8 mm
Height0.45 mm
MountSMT 
Operating Temperature -55 °C up to +155 °C
Check availability
SPECWRIS-RSKS Thick Film Resistors, 2.2 kΩ, ±5%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance2.2 kΩ
Resistance±5% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Size0603 
Limiting Element Voltage75 V
Min. Operating Temperature-55 °C
Max. Operating Temperature155 °C
Length1.6 mm
Width0.8 mm
Height0.45 mm
MountSMT 
Operating Temperature -55 °C up to +155 °C
Check availability
SPECWRIS-RSKS Thick Film Resistors, 2.2 kΩ, ±1%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance2.2 kΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Size0603 
Limiting Element Voltage75 V
Min. Operating Temperature-55 °C
Max. Operating Temperature155 °C
Length1.6 mm
Width0.8 mm
Height0.45 mm
MountSMT 
Operating Temperature -55 °C up to +155 °C
Check availability
SPECWRIS-RSKS Thick Film Resistors, 2.4 kΩ, ±1%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance2.4 kΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Size0603 
Limiting Element Voltage75 V
Min. Operating Temperature-55 °C
Max. Operating Temperature155 °C
Length1.6 mm
Width0.8 mm
Height0.45 mm
MountSMT 
Operating Temperature -55 °C up to +155 °C
Check availability
SPECWRIS-RSKS Thick Film Resistors, 4.7 kΩ, ±1%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance4.7 kΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Size0603 
Limiting Element Voltage75 V
Min. Operating Temperature-55 °C
Max. Operating Temperature155 °C
Length1.6 mm
Width0.8 mm
Height0.45 mm
MountSMT 
Operating Temperature -55 °C up to +155 °C
Check availability
SPECWRIS-RSKS Thick Film Resistors, 4.7 kΩ, ±5%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance4.7 kΩ
Resistance±5% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Size0603 
Limiting Element Voltage75 V
Min. Operating Temperature-55 °C
Max. Operating Temperature155 °C
Length1.6 mm
Width0.8 mm
Height0.45 mm
MountSMT 
Operating Temperature -55 °C up to +155 °C
Check availability
SPECWRIS-RSKS Thick Film Resistors, 10 kΩ, ±1%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance10 kΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Size0603 
Limiting Element Voltage75 V
Min. Operating Temperature-55 °C
Max. Operating Temperature155 °C
Length1.6 mm
Width0.8 mm
Height0.45 mm
MountSMT 
Operating Temperature -55 °C up to +155 °C
Check availability
SPECWRIS-RSKS Thick Film Resistors, 10 kΩ, ±5%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance10 kΩ
Resistance±5% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Size0603 
Limiting Element Voltage75 V
Min. Operating Temperature-55 °C
Max. Operating Temperature155 °C
Length1.6 mm
Width0.8 mm
Height0.45 mm
MountSMT 
Operating Temperature -55 °C up to +155 °C
Check availability
SPECWRIS-RSKS Thick Film Resistors, 12 kΩ, ±1%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance12 kΩ
Resistance±1% 
Rated Power0.25 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Size1206 
Limiting Element Voltage200 V
Min. Operating Temperature-55 °C
Max. Operating Temperature155 °C
Length3.1 mm
Width1.6 mm
Height0.6 mm
MountSMT 
Operating Temperature -55 °C up to +155 °C
Check availability
SPECWRIS-RSKS Thick Film Resistors, 15 kΩ, ±1%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance15 kΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Size0603 
Limiting Element Voltage75 V
Min. Operating Temperature-55 °C
Max. Operating Temperature155 °C
Length1.6 mm
Width0.8 mm
Height0.45 mm
MountSMT 
Operating Temperature -55 °C up to +155 °C
Check availability
SPECWRIS-KWKB Thick Film Resistors, 18000 Ω, ±1%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance18000 Ω
Resistance±1% 
Rated Power0.75 W
Temperature Coefficient of Resistance (min.)200 ppm/ °C
Temperature Coefficient of Resistance (max.)200 ppm/ °C
Packaging Unit5000 pcs
Size0612 
Min. Operating Temperature-55 °C
Max. Operating Temperature155 °C
Rated Voltage116.2 V
Rated Current0.0065 A
Length1.6 mm
Width3.2 mm
Height0.55 mm
MountSMT 
Operating Temperature -55 °C up to +155 °C
Check availability
SPECWRIS-RSKS Thick Film Resistors, 20 kΩ, ±1%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance20 kΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Size0603 
Limiting Element Voltage75 V
Min. Operating Temperature-55 °C
Max. Operating Temperature155 °C
Length1.6 mm
Width0.8 mm
Height0.45 mm
MountSMT 
Operating Temperature -55 °C up to +155 °C
Check availability
SPECWRIS-RSKS Thick Film Resistors, 24 kΩ, ±1%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance24 kΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Size0603 
Limiting Element Voltage75 V
Min. Operating Temperature-55 °C
Max. Operating Temperature155 °C
Length1.6 mm
Width0.8 mm
Height0.45 mm
MountSMT 
Operating Temperature -55 °C up to +155 °C
Check availability
SPECWRIS-RSKS Thick Film Resistors, 30 kΩ, ±1%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance30 kΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Size0603 
Limiting Element Voltage75 V
Min. Operating Temperature-55 °C
Max. Operating Temperature155 °C
Length1.6 mm
Width0.8 mm
Height0.45 mm
MountSMT 
Operating Temperature -55 °C up to +155 °C
Check availability
SPECWRIS-RSKS Thick Film Resistors, 33 kΩ, ±1%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance33 kΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Size0603 
Limiting Element Voltage75 V
Min. Operating Temperature-55 °C
Max. Operating Temperature155 °C
Length1.6 mm
Width0.8 mm
Height0.45 mm
MountSMT 
Operating Temperature -55 °C up to +155 °C
Check availability
SPECWRIS-RSKS Thick Film Resistors, 47 kΩ, ±5%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance47 kΩ
Resistance±5% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Size0603 
Limiting Element Voltage75 V
Min. Operating Temperature-55 °C
Max. Operating Temperature155 °C
Length1.6 mm
Width0.8 mm
Height0.45 mm
MountSMT 
Operating Temperature -55 °C up to +155 °C
Check availability
SPECWRIS-RSKS Thick Film Resistors, 49.9 kΩ, ±1%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance49.9 kΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Size0603 
Limiting Element Voltage75 V
Min. Operating Temperature-55 °C
Max. Operating Temperature155 °C
Length1.6 mm
Width0.8 mm
Height0.45 mm
MountSMT 
Operating Temperature -55 °C up to +155 °C
Check availability
SPECWRIS-RSKS Thick Film Resistors, 61.9 kΩ, ±1%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance61.9 kΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Size0603 
Limiting Element Voltage75 V
Min. Operating Temperature-55 °C
Max. Operating Temperature155 °C
Length1.6 mm
Width0.8 mm
Height0.45 mm
MountSMT 
Operating Temperature -55 °C up to +155 °C
Check availability
SPECWRIS-RSKS Thick Film Resistors, 100 kΩ, ±1%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance100 kΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Size0603 
Limiting Element Voltage75 V
Min. Operating Temperature-55 °C
Max. Operating Temperature155 °C
Length1.6 mm
Width0.8 mm
Height0.45 mm
MountSMT 
Operating Temperature -55 °C up to +155 °C
Check availability
SPECWRIS-RSKS Thick Film Resistors, 100 kΩ, ±5%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance100 kΩ
Resistance±5% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Size0603 
Limiting Element Voltage75 V
Min. Operating Temperature-55 °C
Max. Operating Temperature155 °C
Length1.6 mm
Width0.8 mm
Height0.45 mm
MountSMT 
Operating Temperature -55 °C up to +155 °C
Check availability
SPECWRIS-RSKS Thick Film Resistors, 120 kΩ, ±1%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance120 kΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Size0603 
Limiting Element Voltage75 V
Min. Operating Temperature-55 °C
Max. Operating Temperature155 °C
Length1.6 mm
Width0.8 mm
Height0.45 mm
MountSMT 
Operating Temperature -55 °C up to +155 °C
Check availability
SPECWRIS-RSKS Thick Film Resistors, 220 kΩ, ±1%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance220 kΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Size0603 
Limiting Element Voltage75 V
Min. Operating Temperature-55 °C
Max. Operating Temperature155 °C
Length1.6 mm
Width0.8 mm
Height0.45 mm
MountSMT 
Operating Temperature -55 °C up to +155 °C
Check availability
SPECWRIS-RSKS Thick Film Resistors, 560 kΩ, ±1%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance560 kΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Size0603 
Limiting Element Voltage75 V
Min. Operating Temperature-55 °C
Max. Operating Temperature155 °C
Length1.6 mm
Width0.8 mm
Height0.45 mm
MountSMT 
Operating Temperature -55 °C up to +155 °C
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging Unit4000 pcs
Size0805 
Pad Dimension0.5 mm
Min. Operating Temperature-55 °C
Max. Operating Temperature125 °C
Impedance @ 100 MHz400 Ω
Maximum Impedance500 Ω
Maximum Impedance200 MHz 
Rated Current 21500 mA
DC Resistance0.3 Ω
TypeWide Band 
Number of windings
Rated Current300 mA
DC Resistance [1]0.3 Ω
Rated Current0.3 A
Length2 mm
Width1.2 mm
Height0.9 mm
MountSMT 
VersionSMT 
Operating Temperature -55 °C up to +125 °C
Check availability
SPECWE-SL3 SMT Common Mode Line Filter, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging Unit1500 pcs
Min. Operating Temperature-40 °C
Max. Operating Temperature125 °C
Maximum Impedance3300 Ω
DC Resistance0.25 Ω
Winding Stylebifilar 
Number of windings
Inductance [1]51 µH
Rated Current500 mA
DC Resistance [1]0.25 Ω
Rated Voltage80 V
ApplicationCAN 
Inductance51 µH
Leakage Inductance64 nH
Rated Current0.5 A
Insulation Test Voltage500 V (AC)
Length9.2 mm
Width6.6 mm
Height2.5 mm
MountSMT 
Pins
VersionSMT 
Operating Temperature -40 °C up to +125 °C
Check availability
SPECWE-UCF SMT Common Mode Line Filter, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging Unit250 pcs
Size1712 
Min. Operating Temperature-40 °C
Max. Operating Temperature125 °C
DC Resistance0.12 Ω
Winding Stylesectional 
Number of windings
Rated Voltage80 V
Inductance1500 µH
Leakage Inductance13000 nH
Rated Current1.5 A
Insulation Test Voltage500 V (AC)
Length16.6 mm
Width12.5 mm
Height9.3 mm
MountSMT 
Pins
VersionSMT 
Operating Temperature -40 °C up to +125 °C
Check availability
SPECWE-CMBNC Common Mode Power Line Choke Nanocrystalline, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging Unit24 pcs
SizeXL 
Pin length5 mm
Min. Operating Temperature-55 °C
Max. Operating Temperature125 °C
DC Resistance0.0011 Ω
Number of windings
Rated Voltage300 V
Inductance900 µH
Rated Current32 A
Insulation Test Voltage2100 V (AC)
MaterialNanocrystalline 
Length37 mm
Width23 mm
Height34 mm
MountTHT 
Pins
VersionTHT 
Operating Temperature -55 °C up to +125 °C
Check availability
SPECWCAP-FTX2 Film Capacitors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging Unit500 pcs
Capacitance15 nF
Capacitance±10% 
SizePitch 7.5 mm 
Safety ClassX2 
Insulation Resistance30 GΩ
Rate of Voltage Rise500 V/µs
Dissipation Factor0.1 %
Pitch7.5 mm
Pin length18 mm
Min. Operating Temperature-40 °C
Max. Operating Temperature105 °C
Rated Voltage275 V
ApplicationAcross the mains 
Length11 mm
Width6 mm
Height10 mm
MountBoxed THT 
Operating Temperature -40 °C up to +105 °C
PackagingBulk 
Check availability
SPECWCAP-FTXX Film Capacitors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging Unit204 pcs
Capacitance2.2 µF
Capacitance±10% 
SizePitch 22.5 mm 
Safety ClassX2 
Insulation Resistance4.55 GΩ
Rate of Voltage Rise170 V/µs
Dissipation Factor0.1 %
Pitch22.5 mm
Pin length4 mm
Min. Operating Temperature-40 °C
Max. Operating Temperature105 °C
Rated Voltage310 V
ApplicationAcross the mains 
Length26 mm
Width15 mm
Height25 mm
MountBoxed THT 
Operating Temperature -40 °C up to +105 °C
PackagingCarton 
Check availability
SPECWE-HCF SMT High Current Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging Unit100 pcs
Size2013 
Performance Rated Current19.5 A
Saturation Current @ 10%27 A
Saturation Current @ 30%30 A
Self Resonant Frequency18 MHz
Wire TypeFlat 
Operating Voltage150 V
Min. Operating Temperature-40 °C
Max. Operating Temperature125 °C
DC Resistance0.00617 Ω
Number of windings8.75 
Inductance7 µH
Rated Current21 A
MaterialMnZn 
Length20.8 mm
Width20.5 mm
Height13.5 mm
MountSMT 
Pins
VersionSMT 
Operating Temperature -40 °C up to +125 °C
Check availability
SPECWCAP-PSLP Aluminum Polymer Capacitors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging Unit1000 pcs
Capacitance22 µF
Capacitance±20% 
Size5.0 x 5.8 
Dissipation Factor8 %
Pitch5.3 mm
Endurance 2000
Ripple Current2200 mA
Leakage Current400 µA
Diameter5 mm
ESR40 mΩ
Min. Operating Temperature-55 °C
Max. Operating Temperature105 °C
Rated Voltage16 V
Length5.8 mm
Width5.3 mm
MountV-Chip SMT 
Operating Temperature -55 °C up to +105 °C
Packaging15" Tape & Reel 
Check availability
SPECWCAP-PSLP Aluminum Polymer Capacitors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging Unit1000 pcs
Capacitance47 µF
Capacitance±20% 
Size6.3 x 5.8 
Dissipation Factor8 %
Pitch6.6 mm
Endurance 2000
Ripple Current2200 mA
Leakage Current400 µA
Diameter6.3 mm
ESR35 mΩ
Min. Operating Temperature-55 °C
Max. Operating Temperature105 °C
Rated Voltage16 V
Length5.8 mm
Width6.6 mm
MountV-Chip SMT 
Operating Temperature -55 °C up to +105 °C
Packaging15" Tape & Reel 
Check availability
SPECWCAP-PSLP Aluminum Polymer Capacitors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging Unit900 pcs
Capacitance33 µF
Capacitance±20% 
Size6.3 x 7.7 
Dissipation Factor8 %
Pitch6.6 mm
Endurance 2000
Ripple Current2670 mA
Leakage Current600 µA
Diameter6.3 mm
ESR30 mΩ
Min. Operating Temperature-55 °C
Max. Operating Temperature105 °C
Rated Voltage25 V
Length7.7 mm
Width6.6 mm
MountV-Chip SMT 
Operating Temperature -55 °C up to +105 °C
Packaging15" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging Unit4000 pcs
Capacitance68 pF
Capacitance±5% 
Size0603 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Pad Dimension0.4 mm
Q-Factor1000 
Min. Operating Temperature-55 °C
Max. Operating Temperature125 °C
Rated Voltage16 V
Length1.6 mm
Width0.8 mm
Height0.8 mm
Operating Temperature -55 °C up to +125 °C
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging Unit4000 pcs
Capacitance15 pF
Capacitance±5% 
Size0603 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Pad Dimension0.4 mm
Q-Factor700 
Min. Operating Temperature-55 °C
Max. Operating Temperature125 °C
Rated Voltage25 V
Length1.6 mm
Width0.8 mm
Height0.8 mm
Operating Temperature -55 °C up to +125 °C
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging Unit4000 pcs
Capacitance22 pF
Capacitance±5% 
Size0603 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Pad Dimension0.4 mm
Q-Factor840 
Min. Operating Temperature-55 °C
Max. Operating Temperature125 °C
Rated Voltage25 V
Length1.6 mm
Width0.8 mm
Height0.8 mm
Operating Temperature -55 °C up to +125 °C
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging Unit4000 pcs
Capacitance47 pF
Capacitance±5% 
Size0603 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Pad Dimension0.4 mm
Q-Factor1000 
Min. Operating Temperature-55 °C
Max. Operating Temperature125 °C
Rated Voltage25 V
Length1.6 mm
Width0.8 mm
Height0.8 mm
Operating Temperature -55 °C up to +125 °C
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging Unit4000 pcs
Capacitance1 nF
Capacitance±5% 
Size0603 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Pad Dimension0.4 mm
Q-Factor1000 
Min. Operating Temperature-55 °C
Max. Operating Temperature125 °C
Rated Voltage25 V
Length1.6 mm
Width0.8 mm
Height0.8 mm
Operating Temperature -55 °C up to +125 °C
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging Unit4000 pcs
Capacitance10 pF
Capacitance±5% 
Size0603 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Pad Dimension0.4 mm
Q-Factor600 
Min. Operating Temperature-55 °C
Max. Operating Temperature125 °C
Rated Voltage50 V
Length1.6 mm
Width0.8 mm
Height0.8 mm
Operating Temperature -55 °C up to +125 °C
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging Unit4000 pcs
Capacitance15 nF
Capacitance±10% 
Size0603 
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Min. Operating Temperature-55 °C
Max. Operating Temperature125 °C
Rated Voltage16 V
Length1.6 mm
Width0.8 mm
Height0.8 mm
Operating Temperature -55 °C up to +125 °C
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging Unit4000 pcs
Capacitance100 pF
Capacitance±10% 
Size0603 
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Min. Operating Temperature-55 °C
Max. Operating Temperature125 °C
Rated Voltage25 V
Length1.6 mm
Width0.8 mm
Height0.8 mm
Operating Temperature -55 °C up to +125 °C
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging Unit4000 pcs
Capacitance330 pF
Capacitance±10% 
Size0603 
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Min. Operating Temperature-55 °C
Max. Operating Temperature125 °C
Rated Voltage25 V
Length1.6 mm
Width0.8 mm
Height0.8 mm
Operating Temperature -55 °C up to +125 °C
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging Unit4000 pcs
Capacitance4.7 nF
Capacitance±10% 
Size0603 
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Min. Operating Temperature-55 °C
Max. Operating Temperature125 °C
Rated Voltage25 V
Length1.6 mm
Width0.8 mm
Height0.8 mm
Operating Temperature -55 °C up to +125 °C
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging Unit4000 pcs
Capacitance100 nF
Capacitance±10% 
Size0603 
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Min. Operating Temperature-55 °C
Max. Operating Temperature125 °C
Rated Voltage25 V
Length1.6 mm
Width0.8 mm
Height0.8 mm
Operating Temperature -55 °C up to +125 °C
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging Unit3000 pcs
Capacitance4.7 µF
Capacitance±10% 
Size0805 
Dissipation Factor10 %
Insulation Resistance0.02 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
Min. Operating Temperature-55 °C
Max. Operating Temperature125 °C
Rated Voltage10 V
Length2 mm
Width1.25 mm
Height1.25 mm
Operating Temperature -55 °C up to +125 °C
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging Unit3000 pcs
Capacitance10 µF
Capacitance±10% 
Size0805 
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
Min. Operating Temperature-55 °C
Max. Operating Temperature125 °C
Rated Voltage10 V
Length2 mm
Width1.25 mm
Height1.25 mm
Operating Temperature -55 °C up to +125 °C
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging Unit3000 pcs
Capacitance1 µF
Capacitance±10% 
Size0805 
Dissipation Factor5 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
Min. Operating Temperature-55 °C
Max. Operating Temperature125 °C
Rated Voltage25 V
Length2 mm
Width1.25 mm
Height1.25 mm
Operating Temperature -55 °C up to +125 °C
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging Unit3000 pcs
Capacitance2.2 µF
Capacitance±10% 
Size0805 
Dissipation Factor10 %
Insulation Resistance0.05 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
Min. Operating Temperature-55 °C
Max. Operating Temperature125 °C
Rated Voltage25 V
Length2 mm
Width1.25 mm
Height1.25 mm
Operating Temperature -55 °C up to +125 °C
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging Unit2000 pcs
Capacitance10 µF
Capacitance±10% 
Size1206 
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
Min. Operating Temperature-55 °C
Max. Operating Temperature125 °C
Rated Voltage16 V
Length3.2 mm
Width1.6 mm
Height1.6 mm
Operating Temperature -55 °C up to +125 °C
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging Unit2000 pcs
Capacitance3.3 µF
Capacitance±10% 
Size1206 
Dissipation Factor3.5 %
Insulation Resistance0.2 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.6 mm
Min. Operating Temperature-55 °C
Max. Operating Temperature125 °C
Rated Voltage25 V
Length3.2 mm
Width1.6 mm
Height1.6 mm
Operating Temperature -55 °C up to +125 °C
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging Unit2000 pcs
Capacitance10 µF
Capacitance±10% 
Size1206 
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
Min. Operating Temperature-55 °C
Max. Operating Temperature125 °C
Rated Voltage25 V
Length3.2 mm
Width1.6 mm
Height1.6 mm
Operating Temperature -55 °C up to +125 °C
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging Unit4000 pcs
Capacitance100 nF
Capacitance±10% 
Size1206 
Dissipation Factor2.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.6 mm
Min. Operating Temperature-55 °C
Max. Operating Temperature125 °C
Rated Voltage50 V
Length3.2 mm
Width1.6 mm
Height0.8 mm
Operating Temperature -55 °C up to +125 °C
Packaging7" Tape & Reel 
Check availability
SPECWR-BHD 2.54 mm Male, –, –

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
PCB/Cable/PanelPCB 
GenderMale 
Contact PlatingGold 
Working Voltage250 V (AC)
Contact Resistance20 mΩ
Insulation Resistance1000 MΩ
Pitch2.54 mm
Min. Operating Temperature-40 °C
Max. Operating Temperature105 °C
TypeAngled 
Rated Current3 A
Length27.98 mm
MountTHT 
Pins16 
VersionLow Profile 
Operating Temperature -40 °C up to +105 °C
PackagingTray 
Check availability
SPECWR-BHD 2.54 mm Cable Side, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
GenderTransition 
Contact PlatingSelective Gold 
Working Voltage250 V (AC)
Contact Resistance20 mΩ
Insulation Resistance1000 MΩ
Pitch2.54 mm
Min. Operating Temperature-40 °C
Max. Operating Temperature105 °C
Rated Current1 A
Length25.77 mm
Pins16 
Operating Temperature -40 °C up to +105 °C
PackagingTray 
Check availability
SPECWR-BHD 2.54 mm Cable Side, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PCB/Cable/PanelIDC for Cable 
GenderFemale 
Contact PlatingSelective Gold 
Working Voltage250 V (AC)
Contact Resistance20 mΩ
Insulation Resistance1000 MΩ
Pitch2.54 mm
Min. Operating Temperature-40 °C
Max. Operating Temperature105 °C
Rated Current1 A
Length25 mm
Pins16 
VersionWith Strain relief 
Operating Temperature -40 °C up to +105 °C
PackagingTray 
Check availability
SPECWR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces, –, –
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Wire Section 28 (AWG) 0.089 (mm²)
Stranded Wire Section (Metric)0.089 (mm²) 
Packaging Unit1 pcs
Insulation Resistance100 MΩ
Pitch1.27 mm
Min. Operating Temperature-25 °C
Max. Operating Temperature105 °C
Rated Voltage300 V
Rated Current1 A
Length20.32 mm
Width0.9 mm
Pins16 
Operating Temperature -25 °C up to +105 °C
Stranded Wire Section (AWG)28 (AWG) 
PackagingBag 
Check availability
SPECWR-PHD Socket Header - Dual, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
GenderSocket Header 
Contact PlatingGold 
Working Voltage250 V (AC)
Contact Resistance20 mΩ
Insulation Resistance1000 MΩ
Pitch2.54 mm
Min. Operating Temperature-40 °C
Max. Operating Temperature105 °C
TypeStraight 
Rated Current3000 mA
Rated Current3 A
Length20.82 mm
MountTHT 
Pins16 
Operating Temperature -40 °C up to +105 °C
PackagingTray 
Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
GenderPin Header 
Contact PlatingGold 
Working Voltage100 V (AC)
Contact Resistance20 mΩ
Packaging Unit800 pcs
Insulation Resistance500 MΩ
Pitch1.27 mm
Min. Operating Temperature-40 °C
Max. Operating Temperature105 °C
TypeStraight 
Rated Current1000 mA
Rated Current1 A
Length6.35 mm
MountTHT 
Pins10 
Operating Temperature -40 °C up to +105 °C
PackagingBox 
Check availability
SPECWR-PHD Socket Header, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Socket Header
GenderSocket Header 
Contact PlatingGold 
Working Voltage100 V (AC)
Contact Resistance20 mΩ
Packaging Unit85 pcs
Insulation Resistance1000 MΩ
Pitch1.27 mm
Min. Operating Temperature-40 °C
Max. Operating Temperature105 °C
TypeStraight 
Rated Current1 A
Length6.35 mm
MountTHT 
Pins10 
Operating Temperature -40 °C up to +105 °C
PackagingTube 
Check availability
SPECWR-WTB 2.54 mm Male Header, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PCB/Cable/PanelPCB 
GenderMale 
Contact PlatingTin 
Working Voltage50 V (AC)
Contact Resistance20 mΩ
Pitch2.54 mm
Min. Operating Temperature-40 °C
Max. Operating Temperature125 °C
TypeVertical 
Rated Current3000 mA
Rated Current3 A
Length12.4 mm
MountTHT 
Pins
Operating Temperature -40 °C up to +125 °C
PackagingBox 
Check availability
SPECWR-WTB 2.54 mm Male Header, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PCB/Cable/PanelPCB 
GenderMale 
Contact PlatingTin 
Working Voltage50 V (AC)
Contact Resistance20 mΩ
Pitch2.54 mm
Min. Operating Temperature-40 °C
Max. Operating Temperature125 °C
TypeRight Angled 
Rated Current3000 mA
Rated Current3 A
Length12.4 mm
MountTHT 
Pins
Operating Temperature -40 °C up to +125 °C
PackagingBox 
Check availability
SPECWR-WTB 2.54 mm Female Terminal Housing, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PCB/Cable/PanelCable 
GenderFemale 
Pitch2.54 mm
Min. Operating Temperature-40 °C
Max. Operating Temperature125 °C
TypeTerminal Housing 
Length12.7 mm
Pins
Operating Temperature -40 °C up to +125 °C
PackagingBox 
Check availability
SPECWR-WTB 2.54 mm Female IDC Connector Ribbon Flat Cable AWG 28-26, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PCB/Cable/PanelCable 
GenderFemale 
Contact PlatingTin 
Working Voltage50 V (AC)
Contact Resistance20 mΩ
Pitch2.54 mm
Min. Operating Temperature-40 °C
Max. Operating Temperature125 °C
TypeRight Angled IDC Receptacle 
Rated Current3000 mA
Rated Current3 A
Length12.7 mm
Pins
Operating Temperature -40 °C up to +125 °C
PackagingTube 
Check availability
SPECWR-WTB 2.54 mm Female Crimp Contact, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PCB/Cable/PanelCable 
Wire Section 28 to 22 (AWG) 0.081 to 0.129 (mm²)
Stranded Wire Section (Metric)0.081 to 0.129 (mm²) 
GenderFemale 
Contact PlatingTin 
Working Voltage50 V (AC)
Contact Resistance20 mΩ
Packaging Unit8000 pcs
Pitch2.54 mm
Min. Operating Temperature-40 °C
Max. Operating Temperature125 °C
TypeCrimp Terminal 
Rated Current3000 mA
Rated Current3 A
Operating Temperature -40 °C up to +125 °C
Stranded Wire Section (AWG)28 to 22 (AWG) 
PackagingBig Reel 
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
GenderPin Header 
Contact PlatingGold 
Working Voltage250 V (AC)
Contact Resistance20 mΩ
Insulation Resistance1000 MΩ
Pitch2.54 mm
Min. Operating Temperature-40 °C
Max. Operating Temperature105 °C
TypeStraight 
Rated Current3 A
Length2.54 mm
MountTHT 
Pins
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
GenderPin Header 
Contact PlatingGold 
Working Voltage250 V (AC)
Contact Resistance20 mΩ
Insulation Resistance1000 MΩ
Pitch2.54 mm
Min. Operating Temperature-40 °C
Max. Operating Temperature105 °C
TypeStraight 
Rated Current3 A
Length5.08 mm
MountTHT 
Pins
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
GenderPin Header 
Contact PlatingGold 
Working Voltage250 V (AC)
Contact Resistance20 mΩ
Insulation Resistance1000 MΩ
Pitch2.54 mm
Min. Operating Temperature-40 °C
Max. Operating Temperature105 °C
TypeStraight 
Rated Current3 A
Length10.16 mm
MountTHT 
Pins
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
GenderPin Header 
Contact PlatingGold 
Working Voltage250 V (AC)
Contact Resistance20 mΩ
Insulation Resistance1000 MΩ
Pitch2.54 mm
Min. Operating Temperature-40 °C
Max. Operating Temperature105 °C
TypeStraight 
Rated Current3 A
Length7.62 mm
MountTHT 
Pins
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability
SPECWR-PHD Pin Header - Dual, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
GenderPin Header 
Contact PlatingGold 
Working Voltage250 V (AC)
Contact Resistance20 mΩ
Insulation Resistance1000 MΩ
Pitch2.54 mm
Min. Operating Temperature-40 °C
Max. Operating Temperature105 °C
TypeStraight 
Rated Current3000 mA
Rated Current3 A
Length10.16 mm
MountTHT 
Pins
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability
SPECWR-PHD Pin Header - Single, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
GenderPin Header 
Contact PlatingGold 
Working Voltage250 V (AC)
Contact Resistance20 mΩ
Insulation Resistance1000 MΩ
Pitch2.54 mm
Min. Operating Temperature-40 °C
Max. Operating Temperature105 °C
TypeStraight 
Rated Current3 A
Length101.6 mm
MountTHT 
Pins40 
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability
SPECWR-TBL Series 2365 - 5.08 mm Horiz. Entry w. Rising Cage Clamp, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PCB/Cable/PanelPCB 
ModularityYes 
Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²)
Stranded Wire Section (Metric)3.31 to 0.0509 (mm²) 
Contact PlatingNickel (Ni) 
Working Voltage450 V (AC)
Contact Resistance20 mΩ
Pitch5.08 mm
Min. Operating Temperature-30 °C
Max. Operating Temperature120 °C
TypeHorizontal 
ApplicationRising Cage Clamp 
Rated Current20 A
Length10.16 mm
MountTHT 
Pins
Operating Temperature -30 °C up to +120 °C
Stranded Wire Section (AWG)12 to 30 (AWG) 
PackagingBox 
Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging Unit4000 pcs
Capacitance47 pF
Capacitance±5% 
Size0603 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Pad Dimension0.4 mm
Q-Factor1000 
Min. Operating Temperature-55 °C
Max. Operating Temperature125 °C
Rated Voltage100 V
Length1.6 mm
Width0.8 mm
Height0.8 mm
Operating Temperature -55 °C up to +125 °C
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging Unit3000 pcs
Capacitance100 nF
Capacitance±10% 
Size0805 
Dissipation Factor2.5 %
Insulation Resistance1 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
Min. Operating Temperature-55 °C
Max. Operating Temperature125 °C
Rated Voltage100 V
Length2 mm
Width1.25 mm
Height1.25 mm
Operating Temperature -55 °C up to +125 °C
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging Unit4000 pcs
Capacitance4.7 nF
Capacitance±10% 
Size1206 
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.6 mm
Min. Operating Temperature-55 °C
Max. Operating Temperature125 °C
Rated Voltage100 V
Length3.2 mm
Width1.6 mm
Height0.8 mm
Operating Temperature -55 °C up to +125 °C
Packaging7" Tape & Reel 
Check availability
SPECWCAP-PT5H Aluminum Polymer Capacitors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance68 µF
Capacitance±20% 
Size8.0 x 11.5 
Dissipation Factor12 %
Pitch3.5 mm
Endurance 5000
Ripple Current3600 mA
Leakage Current476 µA
Diameter8 mm
ESR20 mΩ
Rated Voltage35 V
Length11.5 mm
MountRadial THT 
PackagingAmmopack 
Check availability
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance47 µF
Capacitance±20% 
Size10.0 x 10.5 
Dissipation Factor10 %
Insulation Resistance2.12766 MΩ
Endurance 2000
Ripple Current160 mA
Impedance1159 mΩ
Leakage Current37.6 µA
Diameter10 mm
Min. Operating Temperature-55 °C
Max. Operating Temperature105 °C
Rated Voltage80 V
Length10.5 mm
Width10.3 mm
MountV-Chip SMT 
VersionSMT 
Operating Temperature -55 °C up to +105 °C
Packaging15" Tape & Reel 
Check availability
SPECWCAP-PSHP Aluminum Polymer Capacitors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±20% 
Size8.0 x 8.7 
Dissipation Factor12 %
Endurance 2000
Ripple Current1500 mA
Leakage Current126 µA
Diameter8 mm
ESR45 mΩ
Min. Operating Temperature-55 °C
Max. Operating Temperature105 °C
Rated Voltage63 V
Length8.7 mm
Width8.3 mm
MountV-Chip SMT 
Operating Temperature -55 °C up to +105 °C
Packaging15" Tape & Reel 
Check availability
SPECWL-SMCC SMT Mono-color Chip LED Compact, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]624 nm
Emitting ColorRed 
Peak Wavelength [typ.]632 nm
Luminous Intensity [typ.]90 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
Packaging Unit3000 pcs
Size0603 
Min. Operating Temperature-40 °C
Max. Operating Temperature85 °C
Length1.6 mm
Width0.8 mm
Height0.2 mm
MountSMT 
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
Check availability
SPECWL-SMCC SMT Mono-color Chip LED Compact, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]573 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]575 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
Packaging Unit3000 pcs
Size0603 
Min. Operating Temperature-40 °C
Max. Operating Temperature85 °C
Length1.6 mm
Width0.8 mm
Height0.2 mm
MountSMT 
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
Check availability
SPECMagI³C-FDSM Fixed Step Down Regulator Module, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging Unit43 pcs
SizeSIP-3 
Input Voltage 4.75 - 36
Output Voltage 3.3
Output Current0.5 A
Pin PositionType F 
Min. Operating Temperature-40 °C
Max. Operating Temperature125 °C
Length11.6 mm
Width7.55 mm
Height10.16 mm
MountTHT 
Operating Temperature -40 °C up to +125 °C
Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Size1210 
Dissipation Factor2.5 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.75 mm
Min. Operating Temperature-55 °C
Max. Operating Temperature125 °C
Rated Voltage100 V
Length3.2 mm
Width2.5 mm
Height2 mm
Operating Temperature -55 °C up to +125 °C
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 µF
Capacitance±10% 
Size1210 
Dissipation Factor10 %
Insulation Resistance0.005 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.6 mm
Min. Operating Temperature-55 °C
Max. Operating Temperature125 °C
Rated Voltage25 V
Length3.2 mm
Width2.5 mm
Height2.5 mm
Operating Temperature -55 °C up to +125 °C
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSSA Interference Suppression, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance4.7 nF
Capacitance±10% 
Size2220 
Safety ClassX1 / Y2 
Impulse Voltage5000 V (DC)
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.6 mm
Min. Operating Temperature-55 °C
Max. Operating Temperature125 °C
Rated Voltage250 V
Length5.7 mm
Width5 mm
Height2.5 mm
MountSMT-Chip 
Operating Temperature -55 °C up to +125 °C
Packaging7" Tape & Reel 
Check availability
SPECWSEN-TIDS Temperature Sensor IC & EV-Kits, –, –
Simu­lation
Man­ual
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DescriptionWSEN-TIDS 
Min. Operating Temperature-40 °C
Max. Operating Temperature125 °C
Total accuracy [typ.]±0.7 °C 
Operating Temperature -40 °C up to +125 °C
Check availability
SPECWE-BMS Transformer for Battery Management Systems, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Working Voltage1000 V (AC)
Insulation Resistance400 MΩ
Ports
Insulation Test Voltage (DC)4300 V (DC)
Creepage Distance6 mm
Min. Operating Temperature-40 °C
Max. Operating Temperature125 °C
Inductance450 µH
Leakage Inductance500 nH
Length7.6 mm
Width9.5 mm
Height5.5 mm
MountSMT 
Operating Temperature -40 °C up to +125 °C
Check availability
SPECWE-XTAL Quartz Crystal, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Frequency12 MHz
Frequency±10ppm 
Stability10 ppm
Load Capacitance10 pF
SizeCFPX-180 
Min. Operating Temperature-20 °C
Max. Operating Temperature70 °C
ApplicationProcessor, USB, CAN 
Length3.2 mm
Width2.5 mm
Height0.8 mm
MountSMT 
Operating Temperature -20 °C up to +70 °C
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]605 nm
Emitting ColorAmber 
Peak Wavelength [typ.]610 nm
Luminous Intensity [typ.]350 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Min. Operating Temperature-40 °C
Max. Operating Temperature100 °C
Length1.6 mm
Width0.8 mm
Height0.7 mm
MountSMT 
Operating Temperature -40 °C up to +100 °C
Check availability
SPECWCAP-CSSA Interference Suppression, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±10% 
Size1808 
Safety ClassX1 / Y2 
Impulse Voltage5000 V (DC)
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
Min. Operating Temperature-55 °C
Max. Operating Temperature125 °C
Rated Voltage250 V
Length4.5 mm
Width2 mm
Height1.6 mm
MountSMT-Chip 
Operating Temperature -55 °C up to +125 °C
Packaging7" Tape & Reel 
Check availability
SPECWE-MXGI SMT Power Inductor, –, –

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size4020 
Performance Rated Current7.8 A
Saturation Current @ 10%2.9 A
Saturation Current @ 30%5.8 A
Self Resonant Frequency37 MHz
DC Resistance15.6 mΩ
Operating Voltage80 V
Min. Operating Temperature-40 °C
Max. Operating Temperature125 °C
DC Resistance0.0179 Ω
Inductance2.2 µH
Length4.1 mm
Width4.1 mm
Height2.1 mm
MountSMD/SMT Soldering 
Operating Temperature -40 °C up to +125 °C
Check availability
750372019
SPECFlyback Transformer, –, –
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
Check availability