IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies IMI111T-046H | Demoboard EVAL-IMI111T-046

iMOTION™ Intelligent Power Module (IPM) with microcontroller, gate driver and IGBTs

Overview

TopologyMotor Drive
IC revisionV2.1

Description

EVAL-IMI111T-046 is a starter kit for iMOTION™ IMI111T-046H IPMs targeting inverterized motor control systems, like fans, pumps and compressors. The IMI111T-046H offers full 3-phase inverter functionality with motor controller, gate driver and IGBT-based power stage in a compact DSO package.iMOTION™ Solution Designer (iSD) handles all firmware revisions and provides system configuration, device setup and final tuning of the motor control system.

Features

  • Field-proven Motion Control Engine (MCE)
  • Single-shunt sensorless FOC Control
  • Script engine for additional flexibility
  • 600 V / 4 A IGBT power stage
  • Fully isolated on-board PC interface
  • Integrated protection features

Typical applications

  • Residential air conditioning: Smart (IoT) and efficient cooling
  • Low voltage drives, Industrial motor drives and controls, Ceiling fan - motor control and drive solutions

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
VR(V (AC))
VR 2(V (DC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
Tol. C
Size
Operating Temperature
Q
DF(%)
Ceramic Type
Fl(mm)
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
RESR(mΩ)
Mount
G(mm)
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2165S - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp, 3, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²)
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pitch5.08 mm
Length15.24 mm
–
–
PackagingBox 
–
–
Operating Temperature -30 °C up to +110 °C
–
–
–
–
–
–
–
–
–
MountTHT 
–
Rated Current24 A
Working Voltage250 V (AC)
–Check availability
SPECWR-PHD Pin Header - Single, 3, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
Pitch2.54 mm
Length7.62 mm
–
–
PackagingBag 
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWR-PHD Pin Header - Single, 7, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins7 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
Pitch2.54 mm
Length17.78 mm
–
–
PackagingBag 
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWR-PHD Pin Header - Dual, 8, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins8 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
Pitch2.54 mm
Length10.16 mm
–
–
PackagingBag 
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWCAP-FTX2 Film Capacitors, –, Across the mains
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
ApplicationAcross the mains 
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 nF
Rated Voltage275 V (AC)
Rated Voltage 2630 V (DC)
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch15 mm
Length18 mm
Width6 mm
Height12 mm
PackagingCarton 
Capacitance±10% 
SizePitch 15 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
MountBoxed THT 
Pin length4 mm
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–Check availability
SPECWL-TMRW THT Mono-color Round Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]621 nm
Emitting ColorRed 
Peak Wavelength [typ.]628 nm
Luminous Intensity [typ.]2600 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]30 °
–
–
–
–
–
–
–
–
Length3 mm
Width3 mm
Height5.3 mm
PackagingBulk 
–
Size3 mm 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
–
MountTHT 
–
–
–
–Check availability
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance220 µF
Rated Voltage35 V (AC)
–
–
–
–
–
Pitch3.5 mm
Length11.5 mm
–
–
PackagingAmmopack 
Capacitance±20% 
–
–
–
Dissipation Factor12 %
–
–
Endurance 2000
Ripple Current255 mA
Leakage Current77 µA
Diameter8 mm
–
–
–
–
–
–Check availability
SPECWCAP-PTG5 Aluminum Polymer Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance470 µF
Rated Voltage16 V (AC)
–
–
–
–
–
Pitch3.5 mm
Length11.5 mm
–
–
PackagingAmmopack 
Capacitance±20% 
–
–
–
Dissipation Factor10 %
–
–
Endurance 2000
Ripple Current5000 mA
Leakage Current752 µA
Diameter8 mm
–
MountRadial THT 
–
–
–
–Check availability
SPECWCAP-AIE8 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance82 µF
Rated Voltage450 V (AC)
–
–
–
–
–
Pitch10 mm
Length25 mm
–
–
PackagingTray 
Capacitance±20% 
Size22.0 x 25.0 
Operating Temperature -25 °C up to +85 °C
–
Dissipation Factor20 %
–
–
Endurance 3000
Ripple Current860 mA
Leakage Current576.3 µA
Diameter22 mm
ESR3230 mΩ
MountSnap-In 
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance15 pF
Rated Voltage10 V (AC)
–
–
–
–
Insulation Resistance10 GΩ
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Packaging7" Tape & Reel 
Capacitance±5% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor700 
–
Ceramic TypeNP0 Class I 
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-FTBE Film Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 nF
Rated Voltage630 V (AC)
Rated Voltage 2504 V (DC)
–
Rate of Voltage Rise28 V/µs
Dissipation Factor1 %
Insulation Resistance9 GΩ
Pitch15 mm
Length18 mm
Width6 mm
Height12 mm
PackagingCarton 
Capacitance±10% 
SizePitch 15 mm 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
ESR405 mΩ
–
Pin length4 mm
–
–
–Check availability