IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies IPA80R600P7 | Demoboard DEMO_5QSAG_60W1

60 W 12 V 5 V SMPS demo board with ICE5QSAG and IPA80R600P7

Overview

TopologyFlyback Converter
Input voltage85-300 V
Output 15 V / 1 A
Output 212 V / 4.58 A
IC revision1.0

Description

800V CoolMOS™ P7 superjunction MOSFET series is a perfect fit for low power SMPS applications by fully addressing market needs in performance, ease-of-use and price/performance ratio. It mainly focuses on flyback applications including adapter and charger, LED driver, audio SMPS, AUX and industrial power. This new product family offers up to 0.6% efficiency gain and 2°C to 8°C lower MOSFET temperature compared to its predecessor as well as to competitor parts tested in typical flyback applications. It also enables higher power density designs through lower switching losses and better DPAK R DS(on) products. Overall, it helps customers save BOM cost and reduce assembly effort.

Features

  • Best-in-class FOM R DS(on) * E oss; reduced Qg, C iss and C oss
  • Best-in-class DPAK R DS(on) of 280mΩ
  • Best-in-class V (GS)th of 3V and smallest V (GS)th variation of ± 0.5V
  • Integrated Zener diode ESD protection up to Class 2 (HBM)
  • Best-in-class quality and reliability
  • Fully optimized portfolio

Typical applications

  • Audio
  • LED
  • Adapter / Industrial SMPS / AUX Power

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 102 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 22 to 14 (AWG) 0.75 to 1.5 (mm²)
–
Rated Current17.5 A
–
–
–
–
–Check availability
SPECWR-TBL Series 412B - 3.50 mm Screwless 45° Entry - 2.1 mm² Wires, 2, Screwless Push In
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationScrewless Push In 
PCB/Cable/PanelPCB 
ModularityNo 
Type45° Cable Entry 
Wire Section 14 to 20 (AWG) 2.08 to 0.518 (mm²)
–
Rated Current2 A
–
–
–
–
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Inductance4.7 µH
Rated Current4.2 A
Saturation Current @ 10%3.7 A
DC Resistance0.03 Ω
Self Resonant Frequency40 MHz
VersionHeat Shrinking Tube 
–Check availability
750343773
SPECTransformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
–
–
–
–
–
–
Inductance266 µH
–
–
–
–
–
–Check availability