IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies IMD112T | Demoboard REF-SHA35WRC2SYS

Full-featured starter kit for high voltage ceiling fan motors with turnkey motor drive software

Overview

TopologyMotor Drive
Input voltage120-300 V
IC revision2.0

Description

This user guide provides an overview of the reference board REF-SHA35WRC2SYS including its main features,key test results and mechanical dimensions.The REF-SHA35WRC2SYS is a full-featured starter kit, with a turnkey motor driver designed for high-performance,high-efficiency permanent magnet synchronous motor (PMSM) / brushless direct current motor (BLDC) applications, including all of the required elements for high voltage ceiling fan applications. It includes the iMOTIONTM IMD112T driver for PFC and motor control, the IRS44273L for PFC gate driver, IKA08N65H5 DuoPackIGBTs and diodes for PFC switching, and the TRENCHSTOPTM RC-Series IKN03N60RC2 that provides cost-effective,monolithically integrated IGBTs with diode for the inverter stage.The starter kit features Infineon’s iMOTIONTM driver and advanced motion control engine (MCE 2.0) technologyfor PMSM/BLDC motor and PFC driver. It is optimized for small and major home appliances like fans, pumps,compressors and other general-purpose variable speed drives.

Features

  • Input voltage range 120~300 Vrms
  • Maximum input power 35 W
  • PFC factor ≥ 0.9 and iTHD ≤ 10% @ 230 Vrms
  • PFC stage on-board (up to 60 kHz)
  • IEC61000-4-5 4 kV Surge compliant
  • EN55032 Class B EMI compliant
  • Overcurrent protection and auxiliary supply on-board
  • Ready-to-copy PCB for a compact and cost effective single layer designs
  • Easy evaluation of the complete system including infrared control
  • Ready-to-use motor control algorithms (incl. PFC) for high-efficiency permanent magnet synchronous motors (PMSM)

Typical applications

  • Ceiling fan - motor control and drive solutions, Motor control and drives
  • Home appliances

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
VR(V (AC))
VR 2(V (DC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
Tol. C
Size
Operating Temperature
DF(%)
Ceramic Type
Fl(mm)
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
Mount
G(mm)
Working Voltage(V (AC))
VRMS(V)
VDC(V)
VBR(V)
IPeak(A)
Wmax(J)
PDiss(W)
VDE Approval
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 102 - 5.00 mm Horizontal Entry Modular, 3, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 22 to 14 (AWG) 0.75 to 1.5 (mm²)
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pitch5 mm
Length15 mm
–
Height10 mm
PackagingBox 
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
Rated Current17.5 A
–
–
–
–
–
–
–
–
MountTHT 
–
Working Voltage250 V (AC)
–
–
–
–
–
–
VDE Approval40022612 
–Check availability
SPECWR-PHD Pin Header - Dual, 4, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
Pitch2.54 mm
Length5.08 mm
–
–
PackagingBag 
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
Rated Current3 A
–
–
–
–
–
–
–
–
MountTHT 
–
Working Voltage250 V (AC)
–
–
–
–
–
–
–
–Check availability
SPECWE-VD Disk Varistor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-VD Disk Varistor
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length12.5 mm
Width4.6 mm
Height16 mm
–
–
Size10 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
VersionTHT 
–
–
–
Diameter12.5 mm
MountTHT 
–
–
AC Operating Voltage300 V
DC Operating Voltage385 V
(Reverse) Breakdown Voltage470 V
(Reverse) Peak Pulse Current2500 A
Energy Absorption70 J
Power Dissipation0.4 W
VDE ApprovalYes 
–Check availability
SPECWCAP-FTX2 Film Capacitors, –, Across the mains
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
ApplicationAcross the mains 
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 nF
Rated Voltage275 V (AC)
Rated Voltage 2630 V (DC)
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch10 mm
Length13 mm
Width7 mm
Height13 mm
PackagingBulk 
Capacitance±10% 
SizePitch 10 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
MountBoxed THT 
Pin length18 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-FTX2 Film Capacitors, –, Across the mains
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
ApplicationAcross the mains 
–
–
–
–
–
–
–
–
–
–
–
Capacitance330 nF
Rated Voltage275 V (AC)
Rated Voltage 2630 V (DC)
Safety ClassX2 
Rate of Voltage Rise260 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch12.5 mm
Length15 mm
Width8.5 mm
Height14 mm
PackagingBulk 
Capacitance±10% 
SizePitch: 12.5 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
MountBoxed THT 
Pin length18 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length10.5 mm
Width10.5 mm
Height14.5 mm
–
–
Size1014 
Operating Temperature -40 °C up to +125 °C
–
–
–
Inductance2200 µH
Rated Current0.48 A
Saturation Current @ 10%0.62 A
DC Resistance2.5 Ω
Self Resonant Frequency0.83 MHz
VersionStandard 
–
–
–
–
MountTHT 
–
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
Power Dissipation0.105 W
–
–Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance220 µF
Rated Voltage25 V (AC)
–
–
–
–
–
Pitch2.5 mm
Length11 mm
–
–
PackagingAmmopack 
Capacitance±20% 
–
–
Dissipation Factor14 %
–
–
–
–
–
–
–
–
Endurance 2000
Ripple Current310 mA
Leakage Current55 µA
Diameter6.3 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance4.7 nF
Rated Voltage25 V (AC)
–
–
–
–
Insulation Resistance10 GΩ
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-FTBP Film Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance33 nF
Rated Voltage630 V (AC)
–
–
Rate of Voltage Rise700 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch7.5 mm
Length10.5 mm
Width5 mm
Height11 mm
PackagingCarton 
Capacitance±5% 
SizePitch 7.5 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
VersionTHT 
–
–
–
–
–
Pin length4 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-AT1H Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance22 µF
Rated Voltage450 V (AC)
–
–
–
–
–
Pitch5 mm
Length25 mm
–
–
PackagingAmmopack 
Capacitance±20% 
Size13.0 x 25.0 
–
Dissipation Factor20 %
–
–
–
–
–
–
–
–
Endurance 10000
Ripple Current632 mA
Leakage Current496 µA
Diameter13 mm
–
–
–
–
–
–
–
–
–
–
–Check availability