IC manufacturers Infineon Technologies

IC manufacturers (103)

Infineon Technologies ICE5BR2280BZ-1 | Demoboard EVAL_5BR2280BZ-1_700mA1

ICE5BR2280BZ-1

Overview

TopologyBuck Converter
Input voltage85-264 V
Output 115 V / 0.7 A
IC revision1.0

Typical applications

  • Telecom
  • Home applicance

More information

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Ø D(mm)
SamplesAvailability & Sample
SPECWCAP-FTXX Film Capacitors, Across the mains, 100 nF
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance100 nF
Rated Voltage310 V (AC)
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch10 mm
Length13 mm
Width7 mm
Height13 mm
PackagingBulk 
Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Length9.5 mm
Width9.5 mm
Height13.5 mm
Inductance1000 µH
Rated Current0.6 A
Saturation Current @ 10%0.55 A
DC Resistance1.55 Ω
Self Resonant Frequency1.4 MHz
VersionHeat Shrinking Tube 
Check availability
SPECWCAP-ATLL Aluminum Electrolytic Capacitors, –, 560 µF
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance560 µF
Rated Voltage25 V (AC)
Pitch3.5 mm
Length20 mm
PackagingAmmopack 
Endurance 4000
Ripple Current1224 mA
Leakage Current140 µA
Dissipation Factor14 %
Diameter8 mm
Check availability