IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies 1ED3012MC12I | Demoboard EVAL-1ED3012MC12I-SIC

Evaluation board for 1ED3012MC12I - 6.5 A, 5.7 kV (rms) single -channel galvanic isolated gate driver with Opto-emulator Input

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage3-5.5 V
Output 118 V / 6.5 A
Output 2-3 V / 6.5 A
IC revision1.0

Description

The EVAL-1ED3012MC12I-SiC Evaluation Board is designed to be used by engineers to evaluate the1ED3012MC12I EiceDRIVER™ isolated gate driver ICs and discrete power switches from Infineon in a half-bridgeconfiguration. The evaluation board can be used to evaluate other pin-compatible ICs from the 1ED301xMC12Igate driver family by replacing the gate driver ICs on the board

Features

Infineon IMZC120R012M2H CoolSiC™ 1200 V SiC Trench MOSFETs in TO247-4 (unassembled) in a half-bridgeconfiguration

  • PCB layout designed to ensure optimal switching performance of the half-bridge
  • Built-in configurable on-board isolated power supply for the gate driver output side, easily adjustable togenerate typical bipolar driving voltages
  • Built-in power supply for gate driver input side, easily configurable to generate 3.3 V or 5 V
  • Fast short circuit protection and feedback
  • UVLO for all the gate driver supply voltages
  • Interlocked PWM inputs for shoot-through protection
  • Test points for monitoring critical signals

Typical applications

  • Gate drivers

More information

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
W(mm)
H(mm)
Fl(mm)
Packaging
VIN(V)
VOut1(V)
VOut2(V)
PO(W)
CWW 1(pF)
L(µH)
∫Udt(Vµs)
fswitch(kHz)
n
Version
IC Reference
SW(mm)
Ti
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
R
Tol. R
PRated(W)
TCR(ppm/ °C)
TCR(ppm/ °C)
VE(V)
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
Poles
L(mm)
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
Length1.6 mm
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
Length1.6 mm
–
–Check availability
SPECWCAP-ASLU Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 µF
Capacitance±20% 
Rated Voltage25 V (DC)
Size6.3 x 7.7 
Operating Temperature -40 °C up to +85 °C
Dissipation Factor16 %
Insulation Resistance1 MΩ
–
Width6.6 mm
–
–
Packaging15" Tape & Reel 
–
–
–
–
–
–
–
–
–
VersionSMT 
–
–
–
Endurance 1000
Ripple Current102 mA
Leakage Current5 µA
Diameter6.3 mm
–
–
–
–
–
–
–
–
MountV-Chip SMT 
–
–
–
Length7.7 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 pF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length1.6 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance1 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length1.6 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length1.6 mm
–
–Check availability
SPECWR-BHD 2.54 mm Male, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
–
–
–
PackagingTray 
–
–
–
–
–
–
–
–
–
VersionLow Profile 
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins16 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–
Length27.98 mm
–
–Check availability
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Rated Voltage24 V (DC)
–
Operating Temperature -40 °C up to +85 °C
–
Insulation Resistance100 MΩ
–
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins4 
–
–
–
–
Poles4 
Length6.25 mm
Vaporphase processYes 
–Check availability
SPECWA-SPAII Plastic Spacer Stud, metric, internal/ internal, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -30 °C up to +110 °C
–
–
–
–
–
–
PackagingBag 
–
–
–
–
–
–
–
–
–
–
–
SW6 mm
Inner ThreadM3 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length15 mm
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
–
–
–
PackagingBag 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins2 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–
Length5.08 mm
–
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size1206 
Operating Temperature -55 °C up to +155 °C
–
–
–
Width1.6 mm
Height0.6 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Resistance0 Ω
Resistance+0.05Ω/-0Ω 
Rated Power0.25 W
–
–
–
–
–
MountSMT 
Rated Current2 A
–
–
Length3.1 mm
–
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size0603 
Operating Temperature -55 °C up to +155 °C
–
–
–
Width0.8 mm
Height0.45 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Resistance100 Ω
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage75 V
–
–
MountSMT 
–
–
–
Length1.6 mm
–
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size0603 
Operating Temperature -55 °C up to +155 °C
–
–
–
Width0.8 mm
Height0.45 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Resistance330 Ω
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage75 V
–
–
MountSMT 
–
–
–
Length1.6 mm
–
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size0603 
Operating Temperature -55 °C up to +155 °C
–
–
–
Width0.8 mm
Height0.45 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Resistance2.2 kΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage75 V
–
–
MountSMT 
–
–
–
Length1.6 mm
–
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size0603 
Operating Temperature -55 °C up to +155 °C
–
–
–
Width0.8 mm
Height0.45 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Resistance1.21 kΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage75 V
–
–
MountSMT 
–
–
–
Length1.6 mm
–
–Check availability
SPECWE-AGDT Auxiliary Gate Drive Transformer, –, –
Simu­lation–
Availability
–
Status
NewProduct is new in our portfolio and production is active. Expected lifetime: >10 years.
iProduct is new in our portfolio and production is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size2015 
Operating Temperature -40 °C up to +125 °C
–
–
–
Width20.48 mm
Height10.3 mm
–
–
Input Voltage 15
Output Voltage 120.5 V
Output Voltage 220.5 V
Total Output Power6 W
Interwinding Capacitance1.6 pF
Inductance470 µH
Voltage-µSecond74 Vµs
Switching Frequency 65
Turns Ratio1.4:1:1 
VersionFull-Bridge 
IC Reference2EP130R 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
Length15.32 mm
–
–Check availability