IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies 1ED3122MC12H | Demoboard REF-DR3KIMBGSIC2MA

Reference design for integrated servo motor and drive, powered by CoolSiC™ MOSFET 1200 V G2 in TO-263-7 package and EiceDRIVER™

Overview

TopologyMotor Drive
IC revision1.00

Description

REF-DR3KIMBGSIC2MA is the upgraded inverter and gate driver board developed for servo motor and drive applications. Designed to evaluate the CoolSiC™ MOSFET 1200 V Generation 2 in TO-263-7 package, features IMBG120R040M2H as the main component for the 3-phase inverter board. The driver circuit incorporates the EiceDRIVER™ compact single-channel isolated gate driver, 1ED3122MC12H, with a Miller clamp function.

Features

  • 3-phase servo motor with integrated drive
  • CoolSiC™ MOSFET 1200 V, 40 mΩ G2
  • EiceDRIVER™ Compact, 10 A, 5.7 kV (rms)
  • PCB diameter 110 mm
  • Insulated metallic substrate (IMS) PCBs
  • Input voltage 350 VDC ~ 800 VDC
  • Output voltage 220 VAC~ 480 VAC
  • Output power 4.2 kW

Typical applications

  • Motor Control, Servo motor drive and control

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SW(mm)
Ti
To
Pins
Type
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 100 pF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 100 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length2 mm
Width1.25 mm
Height0.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWA-SBRIE Brass Spacer Stud, metric, internal/external, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
–
Length19 mm
–
–
–
PackagingCarton 
–
–
–
–
–
–
–
SW5.5 mm
Inner ThreadM3 
Outer ThreadM3 
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
–
PackagingBag 
–
–
–
–
–
–
MountTHT 
–
–
–
Pins4 
TypeStraight 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
–
PackagingBag 
–
–
–
–
–
–
MountTHT 
–
–
–
Pins6 
TypeStraight 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size4030 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
Length4.3 mm
Width4.3 mm
Height3.1 mm
–
–
Inductance10 µH
Performance Rated Current3.05 A
Saturation Current @ 30%5.95 A
DC Resistance100.8 mΩ
Self Resonant Frequency15 MHz
Operating Voltage80 V
MountSMT 
–
–
–
Pins2 
–
Rated Current2.7 A
–
–Check availability
SPECWR-PHD Socket Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance1000 MΩ
–
Length25.9 mm
–
–
–
PackagingTray 
–
–
–
–
–
–
MountTHT 
–
–
–
Pins20 
TypeAngled 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability