IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies 1ED3321MC12N | Demoboard EVAL-1ED3321MC12N

Evaluation board for EiceDRIVER™ F3 Enhanced with short-circuit protection

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage15-16 V
Output 115 V / 6.5 A
Output 220 V / 6.5 A
IC revision1.2

Description

The Eval-1ED3321MC12N evaluation board was designed to be used by design engineers to evaluate the 1ED3321MC12N EiceDRIVER™ isolated gate driver IC in a half-bridge configuration. The evaluation board can be used to evaluate other ICs from the EiceDRIVER™ 1ED332xMC12N family by swapping the two gate driver ICs.The board comes with two Infineon TRENCHSTOP™ IGBT4 IKW40N120H3 power transistors, as seen in Figure 1. The switches can be substitutedby any other desired switches, such as Infineon IGBTs, CoolSiC™ or CoolMOS™ transistors

Features

40 V absolute maximum output supply voltage

  • Up to +6 A / -8.5 A typical output current
  • Separate source and sink output for optimized gate driving
  • DESAT short-circuit protection
  • Soft-off turn-off option
  • Active Miller clamp function
  • Active shutdown
  • High common-mode transient immunity CMTI > 300 kV/μs
  • 85 ns typical propagation delay
  • Tight IC-to-IC propagation delay matching
  • 3.3 V and 5 V input supply voltage
  • DSO-16 wide body package with 8 mm creepage
  • Gate driver safety certification:
    • UL 1577 recognized with VISO,test = 6840 V (rms) for 1 s, VISO = 5700 V (rms) for 60 s
    • IEC 60747-17/VDE 0884-11 approval (pending) with VIORM = 1.767 kV (peak, reinforced)
  • Infineon TRENCHSTOP™ IGBT4 IKW40N120H3 power transistors

Typical applications

  • Gate drivers

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0805 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length2 mm
Width1.25 mm
Height0.7 mm
–
PackagingTape and Reel 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0805 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length2 mm
Width1.25 mm
Height0.7 mm
–
PackagingTape and Reel 
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance1 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance4.7 µF
Capacitance±20% 
Rated Voltage25 V (DC)
Size0805 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.02 GΩ
Ceramic TypeX5R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–Check availability