IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies 1ED21271S65F | Demoboard EVAL-1EDSIC-PFC-5KW

5 kW interleaved totem pole featuring 650 V EiceDRIVER™1ED21271S65F with OCP and CoolSiC™ MOSFET 650 V

Overview

TopologyPower Factor Correction
Input voltage75-264 V
Output 1400 V / 12.5 A
IC revision1.1

Description

EVAL-1EDSIC-PFC-5KW is an interleaved totem pole solution that achieves 98.7% efficiency at half load (2.5kW), utilizing CoolSiC and featuring Overcurrent Protection (OCP), which makes it easier to safeguard against faults.

Features

Interleaved CCM totem pole PFCOver-current protection (OCP) integratedImproved performance and robustness

Typical applications

  • EV charging; Heating ventilation and air conditioning (HVAC); Residential heat pumps

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(mm)
W(mm)
H(mm)
κ(W/(m*K))
Reinforced
Description Long
Color
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Dual, 12.7 mm, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length12.7 mm
–
–
–
–
–
–
Pins10 
TypeAngled 
MountSMT 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingTape and Reel 
–Check availability
SPECWR-PHD Pin Header - Dual, 20.32 mm, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length20.32 mm
–
–
–
–
–
–
Pins16 
TypeAngled 
MountSMT 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingTape and Reel 
–Check availability
SPECWE-TINS Thermally Conductive Insulator Pad, 288 mm, 300 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length288 mm
Width300 mm
Height0.25 mm
Thermal Conductivity3.5 W/(m*K)
Reinforcedglass fiber 
Description Long Rectangle
ColorWhite 
–
–
–
–
–
Operating Temperature -60 °C up to +200 °C
–
–Check availability