IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies 1ED3240MC12H | Demoboard REF_9KW2LBOOST

9 kW 2-level boost converter for solar photovoltaic solutions

Overview

TopologyBoost Converter
Input voltage350-400 V
Output 1550 V / 28.3 A
IC revision1.0

Description

The reference board is a 2-channel boost converter designed to handle power levels up to 9 kW that features Infineon's CoolSiC™ Schottky diode IDS20G65C5 and XENSIV™ magnetic current sensor. It's high switching frequency reduces size and cost. Additionally, the PCB offers all traces for a third channel and provides connectors for users to integrate their own passive components.

Features

Isolated gate driver cardCurrent sensors for each DC inputLarge heat sink for passive coolingFans for high power ratingBuilt-in auxiliary power supply card

Typical applications

  • Photovoltaic; 1-phase string inverter solutions; 3-phase hybrid inverter solutions; 3-phase string inverter solutions

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
Fl(mm)
SW(mm)
To
Flammability Rating
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Pitch(mm)
Ø D(mm)
Version
G(mm)
Working Voltage(V (AC))
Polarity
Variant
Pin Plating
Operation Force(g)
Schematic
Packaging
W(mm)
H(mm)
IR(mA)
Ti
Tl(mm)
Pins
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
IR(mA)
L(mH)
VR(V (DC))
VT(V (AC))
Material
L(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 4.7 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance4.7 nF
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Packaging7" Tape & Reel 
Width0.8 mm
Height0.8 mm
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage25 V (DC)
–
–
Length1.6 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 1 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Packaging7" Tape & Reel 
Width0.8 mm
Height0.8 mm
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage16 V (DC)
–
–
Length1.6 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), 10 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Packaging7" Tape & Reel 
Width1.25 mm
Height1.25 mm
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage10 V (DC)
–
–
Length2 mm
–
–Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, 100 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 µF
Capacitance±20% 
–
–
Dissipation Factor12 %
–
–
–
–
–
–
Endurance 2000
Ripple Current231 mA
Leakage Current35 µA
Pitch2.5 mm
Diameter6.3 mm
–
–
–
–
–
–
–
–
PackagingAmmopack 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage35 V (DC)
–
–
Length11 mm
–
–Check availability
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, 220 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance220 µF
Capacitance±20% 
–
–
Dissipation Factor12 %
–
–
–
–
–
–
Endurance 2000
Ripple Current255 mA
Leakage Current77 µA
Pitch3.5 mm
Diameter8 mm
–
–
–
–
–
–
–
–
PackagingAmmopack 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage35 V (DC)
–
–
Length11.5 mm
–
–Check availability
SPECWCAP-ATLI Aluminum Electrolytic Capacitors, 470 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance470 µF
Capacitance±20% 
–
–
Dissipation Factor9 %
–
–
–
–
–
–
Endurance 5000
Ripple Current1850 mA
Leakage Current164.5 µA
Pitch5 mm
Diameter10 mm
–
–
–
–
–
–
–
–
PackagingAmmopack 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage35 V (DC)
–
–
Length20 mm
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Size1206 
Operating Temperature -55 °C up to +125 °C
–
–
–
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
VersionSMT 
–
–
–
–
–
–
–
–
Width1.6 mm
Height1.1 mm
Rated Current2500 mA
–
–
–
Impedance @ 100 MHz600 Ω
Maximum Impedance650 Ω
Maximum Impedance80 MHz 
Rated Current 22500 mA
DC Resistance0.07 Ω
TypeHigh Current 
Rated Current1500 mA
–
–
–
–
Length3.2 mm
MountSMT 
–Check availability
SPECWE-CMBNC Common Mode Power Line Choke Nanocrystalline, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
SizeXXL 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
VersionTHT 
Pin length5 mm
–
–
–
–
–
–
–
Width27.5 mm
Height46 mm
–
–
–
Pins4 
–
–
–
–
DC Resistance0.0023 Ω
–
Rated Current38000 mA
Inductance1.5 mH
Rated Voltage300 V (DC)
Insulation Test Voltage2100 V (AC)
MaterialNanocrystalline 
Length48 mm
MountTHT 
–Check availability
SPECWR-BHD 2.00 mm Male, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.00 mm Male
–
–
–
Operating Temperature -40 °C up to +125 °C
–
Insulation Resistance1000 MΩ
–
–
–
–
–
–
–
–
Pitch2 mm
–
VersionWith locking lever 
–
Working Voltage250 V (AC)
–
–
–
–
–
PackagingTray 
–
–
–
–
–
Pins50 
–
–
–
–
–
TypeStraight 
Rated Current2000 mA
–
–
–
–
Length65.7 mm
MountTHT 
–Check availability
SPECWR-PHD Socket Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
–
–
–
–
–
–
–
Pitch2.54 mm
–
–
–
Working Voltage250 V (AC)
–
–
–
–
–
PackagingTray 
–
–
Rated Current3000 mA
–
–
Pins6 
–
–
–
–
–
TypeStraight 
Rated Current3000 mA
–
–
–
–
Length8.12 mm
MountTHT 
–Check availability
SPECWS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Operating Temperature -40 °C up to +85 °C
–
Insulation Resistance10000 MΩ
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operation Force800 g
SchematicSPDT 
PackagingBulk 
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current500 mA
–
Rated Voltage12 V (DC)
–
–
–
–
–Check availability
SPECWA-SBRIE Brass Spacer Stud, metric, internal/external, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
–
SW5 mm
Outer ThreadM3 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
PackagingCarton 
–
–
–
Inner ThreadM3 
–
–
–
–
–
–
–
–
–
–
–
–
MaterialBrass 
Length12 mm
–
–Check availability
SPECWR-MPC3 Male Header Single Row, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
–
–
–
–
–
–
–
Pitch3 mm
–
–
–
Working Voltage250 V (AC)
Polarity2 
Variantwith SMT Solder Tabs 
Pin PlatingTin 
–
–
PackagingTape and Reel with Cap 
–
–
Rated Current5000 mA
–
–
Pins2 
–
–
–
–
–
TypeVertical 
Rated Current5000 mA
–
–
–
–
Length9.65 mm
MountSMT 
–Check availability
SPECWR-PHD Socket Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
–
–
–
–
–
–
–
Pitch2.54 mm
–
–
–
Working Voltage250 V (AC)
–
–
–
–
–
PackagingTray 
–
–
Rated Current3000 mA
–
–
Pins4 
–
–
–
–
–
TypeStraight 
Rated Current3000 mA
–
–
–
–
Length5.58 mm
MountTHT 
–Check availability
SPECWR-BHD 2.00 mm Male, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.00 mm Male
–
–
–
Operating Temperature -40 °C up to +125 °C
–
Insulation Resistance1000 MΩ
–
–
–
–
–
–
–
–
Pitch2 mm
–
–
–
Working Voltage250 V (AC)
–
–
–
–
–
PackagingTray 
–
–
Rated Current2000 mA
–
–
Pins14 
–
–
–
–
–
TypeStraight 
Rated Current2000 mA
–
–
–
–
Length21.2 mm
MountTHT 
–Check availability
SPECWP-THRBU REDCUBE THR with internal through-hole thread, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
PackagingBulk 
Width10 mm
Height4 mm
–
Inner ThreadM5 
Thread Length3.5 mm
Pins8 
–
–
–
–
–
–
Rated Current85000 mA
–
–
–
MaterialBrass 
–
MountTHR 
–Check availability
SPECWA-SCRW Pan Head Screw w. cross slot M3, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Operating Temperature -30 °C up to +85 °C
–
–
–
–
–
–
Flammability RatingUL94 V-2 
–
–
–
–
–
–
–
–
–
–
–
–
–
PackagingBulk 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MaterialNylon 66 
Length6 mm
–
–Check availability