IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies 1ED3322MC12N | Demoboard REF-SMD5KIMSQM2INV

Motor-Integrated servo drive, powered by CoolSiC™ MOSFET 1200 V G2 in Q-DPAK half-bridge package

Overview

TopologyMotor Drive
Input voltage350-800 V
Output 1600 V / 27 A
IC revision1.0

Description

This SiC servo drive inverter design combines efficient top-side cooling of discrete Q-DPAK half-bridge packages with Infineon’s advanced CoolSiC™ MOSFET G2 technology, enabling compact and cost-effective motor-integrated servo drive solutions with reduced complexity and increased efficiency.

Features

6 kW 3-phase motor-integrated driveFor 350 – 800 V DC input voltageTop-side cooled approach with Q-DPAKSingle-board compact solutionCoolSiC™ MOSFET 1200 V G2 technologyIsolated EiceDRIVER™ with DESAT

Typical applications

  • Servo motor drive and control; Robotics

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Package
Input
VCE max.(V)
IF max.(mA)
Test Condition CTR
CTR min.(%)
CTR max.(%)
VISO(V (RMS))
Operating Temperature
C
VR(V (DC))
IRIPPLE(mA)
ILeak(µA)
DF(%)
RESR(mΩ)
Ø D(mm)
L(mm)
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pins
W(mm)
H(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-OCPT LSOP-4, LSOP4, DC
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWL-OCPT LSOP-4
PackageLSOP4 
InputDC 
Collector Emitter Voltage80 V
Forward Current60 mA
IF = 5 mA
VCE = 5 V
Current Transfer Ratio [min.]80 %
Current Transfer Ratio [max.]160 %
Isolation Voltage5000 V (RMS)
Operating Temperature -55 °C up to +110 °C
–
–
–
–
–
–
–
Length7.6 mm
–
–
–
–
Width3.6 mm
Height2 mm
–
–Check availability
SPECWCAP-HSG5 General Purpose 105°C, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +105 °C
Capacitance220 µF
Rated Voltage16 V (DC)
Ripple Current2000 mA
Leakage Current35.2 µA
Dissipation Factor16 %
ESR30 mΩ
Diameter6.3 mm
Length7.7 mm
–
–
–
–
Width6.5 mm
–
Packaging15" Tape & Reel 
–Check availability
SPECWCAP-FTDB DC-Link, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWCAP-FTDB DC-Link
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
Capacitance15 µF
Rated Voltage1100 V (DC)
Ripple Current12400 mA
–
–
ESR9.7 mΩ
–
Length42 mm
Rate of Voltage Rise40 V/µs
Dissipation Factor0.15 %
Insulation Resistance666.66 MΩ
Pins4 
Width30 mm
Height45 mm
PackagingCarton 
–Check availability