IC manufacturers Infineon Technologies

IC manufacturers (107)

Infineon Technologies 1ED332x | Demoboard EVAL-1ED3321MC12N

Evaluation board description and getting started guide

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage-0.3-20 V
IC revision1.2

Description

EVAL-1ED3321MC12N is in half-bridge configuration with short-circuit protection enabled gate driver ICs (1ED3321MC12N). Suitable for power switches, such as IGBTs, SiC and Si MOSFETs. Power switches TRENCHSTOP™ IGBT IKW40N120H3 are preassembled. This board is best suited for double-pulse testing.1ED3321MC12N belongs to the EiceDRIVER™ 1ED332x family (F3 Enhanced family). 1ED3321 offers short-circuit protection, active Miller Clamp and soft-off. The driver IC implements separate source / sink outputs, operates over a wide supply voltage range, either unipolar or bipolar and has tight part-to-part propagation delay matching.

Features

  • EiceDRIVER™ Enhanced single channel isolated gate driver 1ED332x family (F3 Enhanced family)
  • For up to 2300 V IGBTs, SiC and Si MOSFETs
  • Galvanically isolated coreless transformer gate driver
  • +6 A / -8.5 A typical sinking and sourcing peak output current
  • Precise VCEsat detection (DESAT) with fault output
  • Soft turn-off after desaturation detection
  • 40 V absolute maximum output supply voltage
  • 85 ns propagation delay with 35 ns input filter
  • High common-mode transient immunity CMTI >300 kV/μs
  • Separate source and sink outputs
  • Short-circuit clamping and active shutdown
  • Active Miller Clamp
  • DSO-16 300 mil wide-body package with large creepage distance (>8 mm)
  • 11 V/12 V undervoltage lockout (UVLO) protection with hysteresis

Typical applications

  • Industrial motor drives and controls
  • Energy Storage Systems, Fast EV charging

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0805 
Operating Temperature -40 °C up to +85 °C
Length2 mm
Width1.25 mm
Height0.7 mm
PackagingTape and Reel 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0805 
Operating Temperature -40 °C up to +85 °C
Length2 mm
Width1.25 mm
Height0.7 mm
PackagingTape and Reel 
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance4.7 µF
Capacitance±20% 
Rated Voltage25 V (DC)
Size0805 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.02 GΩ
Ceramic TypeX5R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Check availability