Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
4231-4260 of 14704 reference designs
Filter values
EPC EPC23102 | Demoboard EPC9176, Rev. 3.1
Motor Drive
|
V
in
14-80 V
EPC EPC23104 | Demoboard EPC91104, Rev. 1.0
Motor Drive
|
V
in
14-80 V
EPC EPC23104 | Demoboard EPC90152, Rev. 1.0
Half-Bridge Converter Nonisolated
|
V
in
7.5-12 V
|
fsw
500-2000 kHz
|
Output
14 A
EPC EPC23104 | Demoboard EPC91106, Rev. 2.1
Buck-Boost Converter
|
V
in
24-64 V
|
Output
12 V / 13 A
EPC EPC2361 | Demoboard EPC91202, Rev. 1.1
Motor Drive
|
V
in
14-76 V
EPC EPC2361 | Demoboard EPC90156, Rev. 2.0
Buck-Boost Converter
EPC EPC2366 | Demoboard EPC91121, Rev. 1.1
Motor Drive
|
V
in
18-30 V
|
fsw
20-150 kHz
EPC EPC2370 | Demoboard EPC90168 , Rev. 1.2
Half-Bridge Converter Nonisolated
|
V
in
7.5-12 V
EPC EPC2375 | Demoboard EPC90189, Rev. 1.0
Half-Bridge Converter Nonisolated
|
V
in
48-60 V
|
fsw
250-750 kHz
EPC EPC2619 | Demoboard EPC90153, Rev. 1.0
Buck-Boost Converter
|
V
in
7.5-12 V
EPC EPC8004 | Demoboard EPC9066
Half-Bridge Converter symmetrical isolated
|
V
in
32 V
|
Output
40 V / 2.7 A
EPC EPC8009 | Demoboard EPC9508
Wireless Power Transfer
|
V
in
7-12 V
|
fsw
6780 kHz
|
Output
10 A
EPC EPC8009 | Demoboard EPC9067
Half-Bridge Converter symmetrical isolated
|
V
in
52 V
|
Output
65 V / 2.7 A
EPC EPC8010 | Demoboard EPC9068
Half-Bridge Converter symmetrical isolated
|
V
in
80 V
|
Output
100 V / 2.7 A
EPC EPC8010 | Demoboard EPC9120, Rev. 1.0
Other Topology
|
fsw
6102-7458 kHz
EPC EPC9002
Half-Bridge Converter symmetrical isolated
|
Output
100 V / 10 A
EPC EPC90135 | Demoboard EPC90135, Rev. 1
Half-Bridge Converter Nonisolated
|
V
in
80 V
EPC EPC9051 | Demoboard EPC9051 - Demonstration Board
Wireless Power Transfer
|
V
in
0-20 V
|
Output
1 A
EPC EPC9052 | Demoboard EPC9052 - Development Board
Wireless Power Transfer
|
V
in
0-40 V
|
Output
1 A
EPC EPC9053 | Demoboard EPC9053 - Development Board
Wireless Power Transfer
|
V
in
0-40 V
|
Output
1 A
EPC EPC9054 | Demoboard EPC9054 - Development Board
Wireless Power Transfer
|
V
in
0-40 V
|
Output
1 A
EPC EPC9065 | Demoboard EPC9065, Rev. 2.0
Class D Audio Amplifier
|
V
in
7.5-12 V
|
Output
80 V
EPC EPC9105
Boost Converter
|
V
in
36-60 V
|
Output
30 V
EPC EPC91108 | Demoboard EPC91108 , Rev. 1.1
Buck Converter
|
V
in
20-32 V
|
Output
12 V / 21 A
EPC EPC91110 | Demoboard EPC91110KIT, Rev. 1.0
Buck Converter
|
V
in
360-450 V
|
Output
56 V / 110 A
EPC EPC9121 | Demoboard EPC9121, Rev. 1.0
Wireless Power Transfer
|
V
in
4-36 V
EPC EPC9121 | Demoboard EPC9121_A4WP, Rev. 1.0
Other Topology
|
fsw
165-6780 kHz
EPC EPC9121 | Demoboard EPC9121_A4WP, Rev. 1.0
Wireless Power Transfer
|
V
in
19 V
|
fsw
165-6780 kHz
|
Output
38 V / 1.5 A
EPC EPC9129 | Demoboard EPC9129, Rev. 1.0
Buck Converter
EPC EPC9143 | Demoboard EPC9143KIT, Rev. 4
Buck Converter
|
V
in
18-60 V
|
Output
12 V / 25 A
previous
1
...
140
141
142
143
144
...
491
next
Cart
Your cart is empty.
Get samples and quotes