IC manufacturers EPC

IC manufacturers (108)

EPC EPC23104 | Demoboard EPC90152

EPC90152: 100 V, 14 A GaN-based half-bridge development board

Overview

TopologyHalf-Bridge Converter Nonisolated
Input voltage7.5-12 V
Switching frequency500-2000 kHz
Output 114 A
IC revision1.0

Description

The EPC90152 development board is a 100 V maximum device voltage, 14 A maximum output current, half bridge with onboard gate drives, featuring the EPC23104 integrated ePower™ Stage. The purpose of this development board is to simplify the evaluation process of the EPC23104 by including all the critical components on a single board that can be easily connected into most existing converter topologies.The EPC90152 development board is 2” x 2” and contains one EPC23104 integrated ePower™ Stage in a half bridge configuration. The board also contains all critical components, and the layout supports optimal switching performance. There are also various probe points to facilitate simple waveform measurement and efficiency calculation.

Features

  • Integrated high side and low side eGaN FET with internal gate driver and level shifter
  • 5 V external bias supply
  • 3.3 V or 5 V CMOS input logic levels
  • Independent high side and low side control inputs
  • Logic lockout commands both FETs off when inputs are both high at same time
  • External resistors to tune SW switching times and over-voltage spikes above rail and below ground
  • Robust level shifter operating for hard and soft switching conditions
  • False trigger immunity from fast switching transients
  • Synchronous charging for high side bootstrap supply
  • Disable input engages low quiescent current mode from VDRV supply
  • Power on reset for low side VDD supply
  • Power on reset for high side VBOOT supply
  • Active gate pull-down for HS FET and LS FET with loss of VDRV supply
  • Thermally enhanced QFN package with exposed top for low thermal resistance from junction to top-side heatsink

Typical applications

  • Motor Drive Inverter
  • Buck, Boost, Buck-Boost Converters, Half-Bridge, Full Bridge LLC Converters
  • Class D Audio Amplifier

Parts approved by EPC

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
L(mm)
Ti
Ø OD(mm)
Ø ID(mm)
Packaging
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2164 - 7.62 mm Horizon. Entry w. Rising Cage Clamp, 2, Rising Cage Clamp
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 12 to 30 (AWG) 3.31 to 0.05 (mm²)
Length15.24 mm
PackagingBox 
Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M2, –, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1 mm
Inner ThreadM2 
Outer Diameter4.35 mm
Inner Diameter2.8 mm
PackagingTape and Reel 
Packaging Unit1500 
Check availability