IC manufacturers EPC

IC manufacturers (108)

EPC EPC2375 | Demoboard EPC90189

EPC90189 Half-Bridge Evaluation Board with EPC2375 GaN FETs

Overview

TopologyHalf-Bridge Converter Nonisolated
Input voltage48-60 V
Switching frequency250-750 kHz
IC revision1.0

Description

The EPC90189 is a half-bridge development board with onboard gate drive featuring the 100 V rated EPC2375 eGaN® FET. The purpose of this development board is to simplify the evaluation process of the EPC2375 by including all the critical components on a single board that can be easily connected into most existing converter topologies.

Typical applications

More information

Parts approved by EPC

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
Size
IR(A)
IRP,40K(A)
ISAT,30%(A)
fres(MHz)
Core Material
H(mm)
Ø OD(mm)
IR(A)
Ti
Tl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCFT THT High Current Inductor, 2.2 µH, 2520
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Size2520 
–
Performance Rated Current70.6 A
Saturation Current @ 30%122.4 A
Self Resonant Frequency62.24 MHz
Core MaterialMetal Alloy 
Height21.75 mm
–
–
–
–
–
–Check availability
SPECWP-SMBU REDCUBE SMT with internal through-hole thread, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Rated Current70 A
–
–
–
–
Height5 mm
Outer Diameter9 mm
Rated Current70 A
Inner ThreadM5 
Thread Length6 mm
PackagingTape and Reel 
–Check availability