IC manufacturers EPC

IC manufacturers (108)

EPC EPC9143 | Demoboard EPC9143KIT

EPC9143KIT – 300 W 1/16 th Brick Evaluation Module

Overview

TopologyBuck Converter
Input voltage18-60 V
Output 112 V / 25 A
IC revision4

Description

The EPC9143 1/16th brick evaluation power module is designed for 48 V to 12 V DCDC applications. It features the EPC2053 eGaN®FET, as well as the Microchip dsPIC33CK32MP102 16-bit digital controller.The EPC9143KIT includes:One EPC9143 1/16th brick evaluation boardOne EPC9531 test fixture board

Features

High efficiency: 95% @ 12 V/25 A outputSmall size: 33 mm x 22.9 mm x 9 mm (1.30 in. x 0.90 in. x 0.35 in.)Industry standard footprint and pinoutPositive logic on/offPower good outputConstant switching frequency: 500 kHzFault protection

Typical applications

Parts approved by EPC

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
xPxC
Type
Ports
Shielding
Tab
EMI
Working Voltage(V (AC))
Packaging
Winding Style
L(µH)
Z @ 100 MHz(Ω)
IR(A)
RDC max.(Ω)
VR(V)
VT(V (AC))
Application
Channels
Polarity
VCh max.(V)
ICh Leak max.(µA)
VBR min.(V)
CCh typ.(pF)
IPeak(A)
VCh Clamp ESD typ.(V)
VESD Contact(kV)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-MJ Cat 3 Modular Jacks – THT, 6P6C, Horizontal
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Number of Pins (xPxC)6P6C 
TypeHorizontal 
Ports1x1 
ShieldingPlastic 
Tab PositionUp 
EMI FingersNo 
Working Voltage120 V (AC)
PackagingTray 
Rated Current1.5 A
Check availability
SPECWE-CNSW SMT Common Mode Line Filter, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Winding Stylebifilar 
Inductance0.134 µH
Impedance @ 100 MHz90 Ω
Rated Current0.55 A
DC Resistance0.145 Ω
Rated Voltage50 V
Insulation Test Voltage125 V (AC)
ApplicationUSB 2.0 
Check availability
SPECWE-TVS TVS Diode – High Speed Series, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationUSB 1.0 -2.0 Flow Thru Design 
Channels2+1 
PolarityUnidirectional 
Channel Operating Voltage [max.]5 V
Channel (Reverse) Leakage Current [max.]1 µA
(Reverse) Breakdown Voltage [min.]6 V
(Channel) Input Capacitance [typ.]2 pF
(Reverse) Peak Pulse Current6 A
Channel ESD Clamping Voltage [typ.]10 V
ESD Contact Discharge Capability8 kV
Check availability