IC manufacturers EPC

IC manufacturers (108)

EPC EPC91110 | Demoboard EPC91110KIT

EPC91110KIT: 5.5 kW, 8:1 fixed ratio, 400 V to 50 V Isolated Converter with EPC2305 GaN FETs

Overview

TopologyBuck Converter
Input voltage360-450 V
Output 156 V / 110 A
IC revision1.0

Description

The EPC91110KIT evaluation board is a 5.5 kW, 400 V to 50 V 8:1 fixed ratio isolated converter evaluation board featuring the EPC2305 GaN FET, rated at 150 V, 2.2 mΩ (typical). The EPC91110KIT comprises 4ea 100 V to 50 V modules, connected in series on the high voltage side and in parallel on the output side, and can deliver 1.375 kW continuous power per module.

Features

  • High efficiency and high power-density isolated 400 V to 50 V converter
  • Fixed ratio (8:1) converter using four LLC modules configured in ISOP (Input-Series Output-Parallel)
  • Full-load (5.5 kW) efficiency of 98 % and peak load efficiency of 98.2 %
  • Self-balancing of the input voltage of each module
  • Uses 150 V-rated GaN transistors with better figures of merit than 650 V-rated devices used in equivalent 2-level topologies
  • Planar LLC transformer designed to meet isolation requirements per IEC 60950-1
  • Meets OCP ORv3 size requirements
  • Simple assembly
  • No special components

Typical applications

  • Industrial automation and robotics
  • Telecom and 5G Power Supplies
  • Medical equipment
  • EV Chargers

Parts approved by EPC

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 5, Angled
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins5 
TypeAngled 
MountTHT 
Length12.7 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability