IC manufacturers EPC

IC manufacturers (108)

EPC EPC23104 | Demoboard EPC91106

EPC91106: High Power Density, Low Profile, Synchronous Buck and Boost Converter

Overview

TopologyBuck-Boost Converter
Input voltage24-64 V
Output 112 V / 13 A
IC revision2.1

Description

The EPC91106 is a digitally controlled, compact synchro-nous buck/boost converter evaluation board: it features the 100 V rated, 11 mΩ RDS(on) EPC23104 eGaN® IC that operates at 720 kHz with an input voltage range from 24 V through 64 V and can deliver up to 13 A load current. The default output voltage is set to 12 V.

Features

  • Complete power converter solution fits within 21 x 13 mm
  • Optimized at 720 kHz for 48 V to 12 V conversion
  • Configured with a low-profile inductor of just 3 mm height
  • Pre-installed heat-spreader and heatsink for thermal management
  • Digital control enables implementation of advanced control techniques

Typical applications

  • Computing power supplies, DC-DC converters
  • USB-PD

Parts approved by EPC

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
H(mm)
Ø OD(mm)
IR(A)
Ti
Tl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 5, Angled
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins5 
TypeAngled 
MountTHT 
Length12.7 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
PackagingBag 
–Check availability
SPECWP-SMBU REDCUBE SMT with internal through-hole thread, –, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
MountSMT 
–
Rated Current70 A
–
Operating Temperature -55 °C up to +150 °C
Height5 mm
Outer Diameter9 mm
Rated Current70 A
Inner ThreadM5 
Thread Length6 mm
PackagingTape and Reel 
–Check availability