IC manufacturers EPC

IC manufacturers (108)

EPC EPC2619 | Demoboard EPC90153

100 V, 4.2 mΩ Enhancement Mode GaN Power Transistor

Overview

TopologyBuck-Boost Converter
Input voltage7.5-12 V
IC revision1.0

Description

The EPC90153 is a half bridge evaluation board with onboard gate driver, featuring the 80 V rated EPC2619 GaN field effect transistor (FET). The purpose of this evaluation board is to simplify the evaluation process of the EPC2619 by including all the critical components on a single board that can be easily integrated into most existing converter topologies. The EPC90153 evaluation board measures 2” x 2” and contains two EPC2619 GaN FETs in a half bridge configuration and one EPC2038 GaN FET used to augment the bootstrap supply. The EPC90153 features the uPI Semiconductor uP1966E gate driver. The board contains all critical components, and the layout supports optimal switching performance. There are also various probe points to facilitate simple waveform measurement and efficiency calculation. A block diagram of the circuit is given in figure 1.

Features

  • High efficiency
  • Lower conduction and switching losses
  • No reverse recovery (QRR)
  • Ultra-small footprint
  • Excellent thermal performance

Typical applications

  • Solar optimizers
  • DC-DC Converters, Sync rectification applications to 12 V / 20 V DC,
  • Power Tools
  • Class-D Audio
  • eBikes and eScooters
  • Motor Drive, Robots
  • Medical robotics

Parts approved by EPC

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
L(mm)
Ti
Ø OD(mm)
Ø ID(mm)
Packaging
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2164 - 7.62 mm Horizon. Entry w. Rising Cage Clamp, 2, Rising Cage Clamp
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 12 to 30 (AWG) 3.31 to 0.05 (mm²)
Length15.24 mm
PackagingBox 
Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M2, –, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1 mm
Inner ThreadM2 
Outer Diameter4.35 mm
Inner Diameter2.8 mm
PackagingTape and Reel 
Packaging Unit1500 
Check availability