IC manufacturers EPC

IC manufacturers (108)

EPC EPC91108 | Demoboard EPC91108

EPC91108: 250 W Synchronous Buck Converter

Overview

TopologyBuck Converter
Input voltage20-32 V
Output 112 V / 21 A
IC revision1.1

Description

The EPC91108 is a half bridge buck configuration evaluation board with onboard controller, featuring the 40 V rated EPC2055 GaN FET.The EPC91108 measures 61 x 61 mm and operates at 800 kHz with an input voltage range from 20 V through 32 V and can deliver up to 252 W power output into a 12 V load.

Features

Simple, high power-density, compact layout of 15 x 15 mm of the power converter circuit areaConfigured with a small inductor of just 11 x 11.9 mm sizeLow component count solution

Typical applications

Parts approved by EPC

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
Fl(mm)
H(mm)
Ø OD(mm)
IR(A)
Ti
Tl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 100 pF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Pad Dimension0.25 mm
Height0.5 mm
–
–
–
–
Packaging7" Tape & Reel 
–Check availability
SPECWP-SMBU REDCUBE SMT with internal through-hole thread, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
–
–
–
Height5 mm
Outer Diameter9 mm
Rated Current70 A
Inner ThreadM5 
Thread Length6 mm
PackagingTape and Reel 
–Check availability