IC manufacturers EPC

IC manufacturers (108)

EPC EPC9002

Development Board EPC9002 Quick Start Guide

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Output 1100 V / 10 A

Description

The EPC9002 development board is a 100 V maximum device voltage, 10 A maximum output current, half bridge with onboard gate drives, featuring the EPC2001 enhancement mode (eGaN®) field effect transistor (FET). The purpose of this development board is to simplify the evaluation process of the EPC2001 eGaN FET by including all the critical components on a single board that can be easily connected into any existing converter.The EPC9002 development board is 2” x 1.5” and contains two EPC2001 eGaN FET in a half bridge configuration using Texas Instruments LM5113 gate driver, supply and bypass capacitors.The board contains all critical components and layout for optimalswitching performance. There are also various probe points to facilitatesimple waveform measurement and efficiency calculation.A complete block diagram of the circuit is given in Figure 1.For more information on the EPC2001s eGaN FET please refer to the data sheet available from EPC at www.epc-co.com. The datasheet should be read in conjunction with this quick start guide

Parts approved by EPC

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
Material
LR(µH)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCC SMT High Current Cube Inductor, 1 µH, 18.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current18.8 A
Saturation Current @ 10%22.9 A
Saturation Current @ 30%25.1 A
DC Resistance3.9 mΩ
MaterialFerrite 
Rated Inductance0.97 µH
Self Resonant Frequency147 MHz
–Check availability