IC manufacturers EPC

IC manufacturers (108)

EPC EPC9065 | Demoboard EPC9065

EPC9065 - Development Board

Overview

TopologyClass D Audio Amplifier
Input voltage7.5-12 V
Output 180 V
IC revision2.0

Description

The EPC9065 is a high efficiency, Zero Voltage Switching (ZVS) differential mode class-D amplifier development board that operates, but is not limited to, 6.78 MHz (lowest ISM band).This board may also be used to simplify the evaluation process of a high power ZVS class-D amplifier for use in applications such as A4WP wireless power. To support increased power capability, two mounted heat sinks are included.The amplifier board features the 100 V rated EPC2007C and EPC2038 eGaN FETS. The EPC2007C is used in the class-D amplifier while the EPC2038 is used as a synchronous bootstrap FET. The amplifer can be set to operate in either differential mode or single-ended mode and includes the gate drivers and 6.78 MHz oscillator.

Features

-

Typical applications

  • A4WP wireless power

Parts approved by EPC

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
IR(A)
PCB/Cable/Panel
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 2, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
TypeStraight 
MountTHT 
Length5.08 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
–
–Check availability
SPECWR-WTB 3.96 mm Male Header, 2, Vertical
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
TypeVertical 
MountTHT 
Length7.92 mm
Rated Current7 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Rated Current7 A
PCB/Cable/PanelPCB 
–Check availability