IC manufacturers EPC

IC manufacturers (108)

EPC EPC2370 | Demoboard EPC90168

EPC90168 Half-Bridge Evaluation Board with EPC2370 GaN FETs

Overview

TopologyHalf-Bridge Converter Nonisolated
Input voltage7.5-12 V
IC revision1.2

Description

The EPC90168 is a half-bridge development board with onboard gate drive featuring the 18 V rated EPC2370 eGaN® FET. The purpose of this development board is to simplify the evaluation process of the EPC2370 by including all the critical components on a single board that can be easily connected into most existing converter topologies.The EPC90168 development board measures 2.5” x 2” and contains two EPC2370 GaN FETs in a half bridge configuration. The EPC90168 features the LT8418 gate driver. The board contains all critical components, and the layout supports optimal switching performance. There are also various probe points to facilitate simple waveform measurement and efficiency calculation.

Typical applications

More information

Parts approved by EPC

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
H(mm)
Ø OD(mm)
IR(A)
Ti
Tl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWP-SMBU REDCUBE SMT with internal through-hole thread, 5 mm, 9 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Height5 mm
Outer Diameter9 mm
Rated Current70 A
Inner ThreadM5 
Thread Length6 mm
PackagingTape and Reel 
–Check availability