Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
4171-4200 of 14704 reference designs
Filter values
EPC 74LVC1G99GT | Demoboard EPC90142, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
V
in
80 V
|
Output
65 A
EPC dsPIC33CK32MP102 | Demoboard EPC9153, Rev. 1.0
Buck Converter
|
V
in
44-60 V
|
Output
20 V / 12.5 A
EPC DSPIC33CK32MP102 | Demoboard EPC9162, Rev. 1.0
Buck-Boost Converter
|
V
in
12-48 V
|
Outputs
60 V / 0.85 A, 12 V / 5 A
EPC EPC1007
Buck Converter
|
Output
100 V / 6 A
EPC EPC1014
FlyBuck (Double Buck)
|
Output
40 V / 10 A
EPC EPC2007 | Demoboard EPC9508
Wireless Power Transfer
|
V
in
7-12 V
|
fsw
6780 kHz
|
Output
10 A
EPC EPC2007C
Other Topology
EPC EPC2007C | Demoboard EPC9112
Wireless Power Transfer
|
V
in
7-12 V
|
Output
38 V / 1.5 A
EPC EPC2007C | Demoboard EPC9507, Rev. 3.0
Buck Converter
|
V
in
8-36 V
|
Output
2 V / 6 A
EPC EPC2010 | Demoboard EPC9058, Rev. 1.0
Wireless Power Transfer
|
V
in
20 V
|
Output
60 V / 2 A
EPC EPC2010C | Demoboard EPC9054 Development Board, Rev. 2016
Wireless Power Transfer
|
V
in
7-12 V
|
fsw
15000 kHz
|
Output
1 A
EPC EPC2012C | Demoboard EPC9052 Development Board
Wireless Power Transfer
|
V
in
7-12 V
|
fsw
15000 kHz
|
Output
1 A
EPC EPC2014
Buck Converter
|
V
in
8-19 V
|
Output
1.2 V / 18 A
EPC EPC2014
Other Topology
EPC EPC2014 | Demoboard EPC9506
Wireless Power Transfer
|
V
in
7-12 V
|
fsw
6780 kHz
|
Output
10 A
EPC EPC2014C | Demoboard EPC9111, Rev. 3.2
Wireless Power Transfer
|
fsw
6102-7458 kHz
EPC EPC2015
Buck Converter
|
V
in
8-19 V
|
Output
1.2 V / 18 A
EPC EPC2019 | Demoboard Development Board EPC9053
Wireless Power Transfer
|
V
in
7-12 V
|
fsw
15000 kHz
|
Output
1 A
EPC EPC2019 | Demoboard EPC9120, Rev. 1.0
SEPIC Buck-Boost Topology
|
fsw
6102-7458 kHz
EPC EPC2019 | Demoboard EPC9512, Rev. 3.1
SEPIC Buck-Boost Topology
|
fsw
6102-7458 kHz
EPC EPC2023 | Demoboard LMG5200POLEVM-10A, Rev. D
Half-Bridge Converter symmetrical isolated
|
V
in
36-75 V
|
Output
0.5 V / 50 A
EPC EPC2023 | Demoboard LMG5200POLEVM-10A, Rev. D
Half-Bridge Converter symmetrical isolated
|
V
in
10-60 V
|
Output
5 V / 10 A
EPC EPC2036 | Demoboard EPC9121, Rev. 1.0
SEPIC Buck-Boost Topology
|
V
in
17-24 V
|
fsw
165-6780 kHz
|
Output
38 V / 1.5 A
EPC EPC2036 | Demoboard EPC9114, Rev. 3.2
SEPIC Buck-Boost Topology
|
fsw
6102-7458 kHz
EPC EPC2037 | Demoboard Demonstration System EPC9051
Push-Pull Converter symmetrical isolated
|
V
in
7-12 V
|
fsw
15000 kHz
|
Output
1 A
EPC EPC2038 | Demoboard EPC9112
Wireless Power Transfer
|
V
in
7-12 V
|
fsw
6102-7458 kHz
|
Output
38 V / 1.5 A
EPC EPC2038 | Demoboard EPC9120, Rev. 1.0
Other Topology
|
fsw
6102-7458 kHz
EPC EPC2038 | Demoboard EPC9507, Rev. 3.0
Buck Converter
|
V
in
7-12 V
|
Output
2 V / 6 A
EPC EPC2038 | Demoboard EPC9111, Rev. 3.2
Wireless Power Transfer
|
fsw
6102-7458 kHz
EPC EPC2044 | Demoboard EPC90128, Rev. 2.0
Half-Bridge Converter Nonisolated
|
V
in
7.5-12 V
previous
1
...
138
139
140
141
142
...
491
next
Cart
Your cart is empty.
Get samples and quotes