IC manufacturers EPC

IC manufacturers (108)

EPC EPC8009 | Demoboard EPC9067

65 V Half Bridge with Sync FET Bootstrap Gate Drive

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage52 V
Output 165 V / 2.7 A

Description

The EPC9067 development board that can be configured as either a buck converter or a ZVS class-D amplifier. The synchronous bootstrap gate drive enables high efficiency and high frequency operation, up to 15 MHz.The EPC9067 is a 65 V maximum device voltage, 2.7 A maximum output current, half bridge with onboard gate drives, featuring the EPC8009 enhancement mode (eGaN®) field effect transistor (FET). The gate driver has been configured with a synchronous FET bootstrap circuit featuring the EPC2038 eGaN FET that eliminates high side device losses induced by the reverse recovery losses of the internal bootstrap diode of the gate driver.

Parts approved by EPC

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 10 µH, 5.3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current5.3 A
Saturation Current @ 10%1.8 A
Saturation Current @ 30%4 A
DC Resistance33 mΩ
Self Resonant Frequency40 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability