<?xml version="1.0" encoding="utf-8"?>
<!DOCTYPE eagle SYSTEM "eagle.dtd">
<eagle version="9.7.0">
<drawing>
<settings>
<setting alwaysvectorfont="no"/>
<setting verticaltext="up"/>
</settings>
<grid distance="0.1" unitdist="inch" unit="inch" style="lines" multiple="1" display="no" altdistance="0.01" altunitdist="inch" altunit="inch"/>
<layers>
<layer number="1" name="Top" color="4" fill="1" visible="yes" active="yes"/>
<layer number="16" name="Bottom" color="1" fill="1" visible="yes" active="yes"/>
<layer number="17" name="Pads" color="2" fill="1" visible="yes" active="yes"/>
<layer number="18" name="Vias" color="2" fill="1" visible="yes" active="yes"/>
<layer number="19" name="Unrouted" color="6" fill="1" visible="yes" active="yes"/>
<layer number="20" name="Dimension" color="24" fill="1" visible="yes" active="yes"/>
<layer number="21" name="tPlace" color="7" fill="1" visible="yes" active="yes"/>
<layer number="22" name="bPlace" color="7" fill="1" visible="yes" active="yes"/>
<layer number="23" name="tOrigins" color="15" fill="1" visible="yes" active="yes"/>
<layer number="24" name="bOrigins" color="15" fill="1" visible="yes" active="yes"/>
<layer number="25" name="tNames" color="7" fill="1" visible="yes" active="yes"/>
<layer number="26" name="bNames" color="7" fill="1" visible="yes" active="yes"/>
<layer number="27" name="tValues" color="7" fill="1" visible="yes" active="yes"/>
<layer number="28" name="bValues" color="7" fill="1" visible="yes" active="yes"/>
<layer number="29" name="tStop" color="7" fill="3" visible="yes" active="yes"/>
<layer number="30" name="bStop" color="7" fill="6" visible="yes" active="yes"/>
<layer number="31" name="tCream" color="7" fill="4" visible="yes" active="yes"/>
<layer number="32" name="bCream" color="7" fill="5" visible="yes" active="yes"/>
<layer number="33" name="tFinish" color="6" fill="3" visible="yes" active="yes"/>
<layer number="34" name="bFinish" color="6" fill="6" visible="yes" active="yes"/>
<layer number="35" name="tGlue" color="7" fill="4" visible="yes" active="yes"/>
<layer number="36" name="bGlue" color="7" fill="5" visible="yes" active="yes"/>
<layer number="37" name="tTest" color="7" fill="1" visible="yes" active="yes"/>
<layer number="38" name="bTest" color="7" fill="1" visible="yes" active="yes"/>
<layer number="39" name="tKeepout" color="4" fill="11" visible="yes" active="yes"/>
<layer number="40" name="bKeepout" color="1" fill="11" visible="yes" active="yes"/>
<layer number="41" name="tRestrict" color="4" fill="10" visible="yes" active="yes"/>
<layer number="42" name="bRestrict" color="1" fill="10" visible="yes" active="yes"/>
<layer number="43" name="vRestrict" color="2" fill="10" visible="yes" active="yes"/>
<layer number="44" name="Drills" color="7" fill="1" visible="yes" active="yes"/>
<layer number="45" name="Holes" color="7" fill="1" visible="yes" active="yes"/>
<layer number="46" name="Milling" color="3" fill="1" visible="yes" active="yes"/>
<layer number="47" name="Measures" color="7" fill="1" visible="yes" active="yes"/>
<layer number="48" name="Document" color="7" fill="1" visible="yes" active="yes"/>
<layer number="49" name="Reference" color="7" fill="1" visible="yes" active="yes"/>
<layer number="50" name="dxf" color="7" fill="1" visible="no" active="no"/>
<layer number="51" name="tDocu" color="7" fill="1" visible="yes" active="yes"/>
<layer number="52" name="bDocu" color="7" fill="1" visible="yes" active="yes"/>
<layer number="53" name="tPadExt" color="7" fill="1" visible="no" active="no"/>
<layer number="54" name="bPadExt" color="7" fill="1" visible="no" active="no"/>
<layer number="88" name="SimResults" color="9" fill="1" visible="yes" active="yes"/>
<layer number="89" name="SimProbes" color="9" fill="1" visible="yes" active="yes"/>
<layer number="90" name="Modules" color="5" fill="1" visible="yes" active="yes"/>
<layer number="91" name="Nets" color="2" fill="1" visible="yes" active="yes"/>
<layer number="92" name="Busses" color="1" fill="1" visible="yes" active="yes"/>
<layer number="93" name="Pins" color="2" fill="1" visible="no" active="yes"/>
<layer number="94" name="Symbols" color="4" fill="1" visible="yes" active="yes"/>
<layer number="95" name="Names" color="7" fill="1" visible="yes" active="yes"/>
<layer number="96" name="Values" color="7" fill="1" visible="yes" active="yes"/>
<layer number="97" name="Info" color="7" fill="1" visible="yes" active="yes"/>
<layer number="98" name="Guide" color="6" fill="1" visible="yes" active="yes"/>
<layer number="250" name="Descript" color="7" fill="1" visible="no" active="no"/>
<layer number="251" name="SMDround" color="7" fill="1" visible="no" active="no"/>
</layers>
<library>
<description>Würth Elektronik - Passive Components - Power Magnetics - Shielded Power Inductors - WE-MXGI

Disclaimer: While Würth Elektronik eiSos has made every reasonable effort to ensure the accuracy of the PCB layout models provided, 
Würth Elektronik eiSos does not guarantee the exemption of error on the PCB layout models, nor does Würth Elektronik eiSos guarantee that the PCB layout model is current. 
Würth Elektronik eiSos reserves the right to make any adjustments at any time without notice. 
Würth Elektronik eiSos expressly disclaims all implied warranties regarding this PCB layout model. 

Please contact us for more information: libraries@we-online.com 

Würth Elektronik eiSos GmbH &amp; Co. KG
EMC &amp; Inductive Solutions
www.we-online.com

Fusion360, Library Revision 2026a, 2026-07-14
Copyright: Würth Elektronik</description>
<packages>
<package name="WE-MXGI_5030" urn="urn:adsk.eagle:footprint:44552240/1" locally_modified="yes">
<description>WE-MXGI SMT Power Inductor

Size:5030,SMT,2pins
LXWXH=5.4X5.4X3.1mm</description>
<smd name="1" x="-1.95" y="0" dx="1.7" dy="5.6" layer="1"/>
<smd name="2" x="1.95" y="0" dx="1.7" dy="5.6" layer="1"/>
<wire x1="-2.7" y1="2.7" x2="2.7" y2="2.7" width="0.1" layer="51"/>
<wire x1="2.7" y1="2.7" x2="2.7" y2="-2.7" width="0.1" layer="51"/>
<wire x1="2.7" y1="-2.7" x2="-2.7" y2="-2.7" width="0.1" layer="51"/>
<wire x1="-2.7" y1="-2.7" x2="-2.7" y2="2.7" width="0.1" layer="51"/>
<wire x1="-0.7" y1="2.8" x2="0.7" y2="2.8" width="0.2" layer="21"/>
<wire x1="-0.7" y1="-2.8" x2="0.7" y2="-2.8" width="0.2" layer="21"/>
<polygon width="0.1" layer="39" pour="solid">
<vertex x="-3" y="-3"/>
<vertex x="3" y="-3"/>
<vertex x="3" y="3"/>
<vertex x="-3" y="3"/>
</polygon>
<text x="0" y="3.5" size="1.27" layer="25" align="bottom-center">&gt;NAME</text>
<text x="0" y="-4.5" size="1.27" layer="27" align="bottom-center">&gt;VALUE</text>
<circle x="-3.5" y="2.5" radius="0.1" width="0.4" layer="21"/>
<rectangle x1="-1.1" y1="-2.8" x2="1.1" y2="2.8" layer="41"/>
<rectangle x1="-1.1" y1="-2.8" x2="1.1" y2="2.8" layer="43"/>
</package>
<package name="WE-MXGI_4020" urn="urn:adsk.eagle:footprint:44552242/1" locally_modified="yes">
<description>WE-MXGI SMT Power Inductor

Size:4020,SMT,2pins
LXWXH=4.1X4.1X2.1mm</description>
<smd name="1" x="-1.185" y="0" dx="3.7" dy="0.98" layer="1" rot="R90"/>
<smd name="2" x="1.185" y="0" dx="3.7" dy="0.98" layer="1" rot="R90"/>
<wire x1="-2.05" y1="2.05" x2="2.05" y2="2.05" width="0.1" layer="51"/>
<wire x1="2.05" y1="2.05" x2="2.05" y2="-2.05" width="0.1" layer="51"/>
<wire x1="2.05" y1="-2.05" x2="-2.05" y2="-2.05" width="0.1" layer="51"/>
<wire x1="-2.05" y1="-2.05" x2="-2.05" y2="2.05" width="0.1" layer="51"/>
<wire x1="-2.15" y1="2.15" x2="2.15" y2="2.15" width="0.2" layer="21"/>
<wire x1="2.15" y1="2.15" x2="2.15" y2="-2.15" width="0.2" layer="21"/>
<wire x1="2.15" y1="-2.15" x2="-2.15" y2="-2.15" width="0.2" layer="21"/>
<wire x1="-2.15" y1="-2.15" x2="-2.15" y2="2.15" width="0.2" layer="21"/>
<text x="0" y="2.85" size="1.27" layer="25" align="bottom-center">&gt;NAME</text>
<text x="0" y="-4" size="1.27" layer="27" align="bottom-center">&gt;VALUE</text>
<polygon width="0.1" layer="39" pour="solid">
<vertex x="-2.35" y="-2.35"/>
<vertex x="2.35" y="-2.35"/>
<vertex x="2.35" y="2.35"/>
<vertex x="-2.35" y="2.35"/>
</polygon>
<circle x="-2.8" y="2" radius="0.1" width="0.3" layer="21"/>
<rectangle x1="-0.695" y1="-1.85" x2="0.695" y2="1.85" layer="41"/>
<rectangle x1="-0.695" y1="-1.85" x2="0.695" y2="1.85" layer="43"/>
</package>
<package name="WE-MXGI_4020_IPC-7351" urn="urn:adsk.eagle:footprint:44552241/1" locally_modified="yes">
<description>WE-MXGI SMT Power Inductor

Size:4020,SMT,2pins
LXWXH=4.1X4.1X2.1mm

This Land pattern is based on the IPC-7351 Standard</description>
<smd name="1" x="-1.55" y="0" dx="4.3" dy="1.9" layer="1" rot="R90"/>
<smd name="2" x="1.55" y="0" dx="4.3" dy="1.9" layer="1" rot="R90"/>
<wire x1="-2.05" y1="2.05" x2="2.05" y2="2.05" width="0.1" layer="51"/>
<wire x1="2.05" y1="2.05" x2="2.05" y2="-2.05" width="0.1" layer="51"/>
<wire x1="2.05" y1="-2.05" x2="-2.05" y2="-2.05" width="0.1" layer="51"/>
<wire x1="-2.05" y1="-2.05" x2="-2.05" y2="2.05" width="0.1" layer="51"/>
<wire x1="-0.3" y1="2.15" x2="0.3" y2="2.15" width="0.2" layer="21"/>
<wire x1="0.3" y1="-2.15" x2="-0.3" y2="-2.15" width="0.2" layer="21"/>
<text x="0" y="2.85" size="1.27" layer="25" align="bottom-center">&gt;NAME</text>
<text x="0" y="-4" size="1.27" layer="27" align="bottom-center">&gt;VALUE</text>
<polygon width="0.1" layer="39" pour="solid">
<vertex x="-2.7" y="-2.35"/>
<vertex x="2.7" y="-2.35"/>
<vertex x="2.7" y="2.35"/>
<vertex x="-2.7" y="2.35"/>
</polygon>
<circle x="-3" y="2" radius="0.1" width="0.3" layer="21"/>
<rectangle x1="-0.6" y1="-2.15" x2="0.6" y2="2.15" layer="41"/>
<rectangle x1="-0.6" y1="-2.15" x2="0.6" y2="2.15" layer="43"/>
</package>
<package name="WE-MXGI_4030">
<description>WE-MXGI SMT Power Inductor

Size:4030,SMT,2pins
LXWXH=4.1X4.1X3.1mm</description>
<smd name="1" x="-1.185" y="0" dx="3.7" dy="0.98" layer="1" rot="R90"/>
<smd name="2" x="1.185" y="0" dx="3.7" dy="0.98" layer="1" rot="R90"/>
<wire x1="-2.05" y1="2.05" x2="2.05" y2="2.05" width="0.1" layer="51"/>
<wire x1="2.05" y1="2.05" x2="2.05" y2="-2.05" width="0.1" layer="51"/>
<wire x1="2.05" y1="-2.05" x2="-2.05" y2="-2.05" width="0.1" layer="51"/>
<wire x1="-2.05" y1="-2.05" x2="-2.05" y2="2.05" width="0.1" layer="51"/>
<wire x1="-2.15" y1="2.15" x2="2.15" y2="2.15" width="0.2" layer="21"/>
<wire x1="2.15" y1="2.15" x2="2.15" y2="-2.15" width="0.2" layer="21"/>
<wire x1="2.15" y1="-2.15" x2="-2.15" y2="-2.15" width="0.2" layer="21"/>
<wire x1="-2.15" y1="-2.15" x2="-2.15" y2="2.15" width="0.2" layer="21"/>
<text x="0" y="2.85" size="1.27" layer="25" align="bottom-center">&gt;NAME</text>
<text x="0" y="-4" size="1.27" layer="27" align="bottom-center">&gt;VALUE</text>
<polygon width="0.1524" layer="39" pour="solid">
<vertex x="-2.3238" y="-2.3238"/>
<vertex x="2.3238" y="-2.3238"/>
<vertex x="2.3238" y="2.3238"/>
<vertex x="-2.3238" y="2.3238"/>
</polygon>
<circle x="-2.8" y="2" radius="0.1" width="0.3" layer="21"/>
<rectangle x1="-0.695" y1="-1.85" x2="0.695" y2="1.85" layer="41"/>
<rectangle x1="-0.695" y1="-1.85" x2="0.695" y2="1.85" layer="43"/>
</package>
<package name="WE-MXGI_4030_IPC-7351">
<description>WE-MXGI SMT Power Inductor

Size:4030,SMT,2pins
LXWXH=4.1X4.1X3.1mm

This Land pattern is based on the IPC-7351 Standard</description>
<smd name="1" x="-1.55" y="0" dx="4.3" dy="1.9" layer="1" rot="R90"/>
<smd name="2" x="1.55" y="0" dx="4.3" dy="1.9" layer="1" rot="R90"/>
<wire x1="-2.05" y1="2.05" x2="2.05" y2="2.05" width="0.1" layer="51"/>
<wire x1="2.05" y1="2.05" x2="2.05" y2="-2.05" width="0.1" layer="51"/>
<wire x1="2.05" y1="-2.05" x2="-2.05" y2="-2.05" width="0.1" layer="51"/>
<wire x1="-2.05" y1="-2.05" x2="-2.05" y2="2.05" width="0.1" layer="51"/>
<wire x1="-0.3" y1="2.15" x2="0.3" y2="2.15" width="0.2" layer="21"/>
<wire x1="0.3" y1="-2.15" x2="-0.3" y2="-2.15" width="0.2" layer="21"/>
<text x="0" y="2.85" size="1.27" layer="25" align="bottom-center">&gt;NAME</text>
<text x="0" y="-4" size="1.27" layer="27" align="bottom-center">&gt;VALUE</text>
<polygon width="0.1524" layer="39" pour="solid">
<vertex x="-2.6738" y="-2.3238"/>
<vertex x="2.6738" y="-2.3238"/>
<vertex x="2.6738" y="2.3238"/>
<vertex x="-2.6738" y="2.3238"/>
</polygon>
<circle x="-3" y="2" radius="0.1" width="0.3" layer="21"/>
<rectangle x1="-0.6" y1="-2.15" x2="0.6" y2="2.15" layer="41"/>
<rectangle x1="-0.6" y1="-2.15" x2="0.6" y2="2.15" layer="43"/>
</package>
</packages>
<packages3d>
<package3d name="WE-MXGI_5030" urn="urn:adsk.eagle:package:44552244/2" locally_modified="yes" type="model">
<description>WE-MXGI SMT Power Inductor

Size:5030,SMT,2pins

LXWXH=5.4X5.4X3.1mm</description>
<packageinstances>
<packageinstance name="WE-MXGI_5030"/>
</packageinstances>
</package3d>
<package3d name="WE-MXGI_4020" urn="urn:adsk.eagle:package:44552246/2" locally_modified="yes" type="model">
<description>WE-MXGI SMT Power Inductor

Size:4020,SMT,2pins

LXWXH=4.1X4.1X2.1mm</description>
<packageinstances>
<packageinstance name="WE-MXGI_4020"/>
</packageinstances>
</package3d>
<package3d name="WE-MXGI_4020_IPC-7351" urn="urn:adsk.eagle:package:44552245/2" locally_modified="yes" type="model">
<description>WE-MXGI SMT Power Inductor

Size:4020,SMT,2pins

LXWXH=4.1X4.1X2.1mm

This Land pattern is based on the IPC-7351 Standard</description>
<packageinstances>
<packageinstance name="WE-MXGI_4020_IPC-7351"/>
</packageinstances>
</package3d>
</packages3d>
<symbols>
<symbol name="L_GAP_POINT" urn="urn:adsk.eagle:symbol:44552243/1">
<pin name="1" x="-7.62" y="0" visible="off" length="short" direction="pas"/>
<pin name="2" x="7.62" y="0" visible="off" length="short" direction="pas" rot="R180"/>
<wire x1="-5.08" y1="0" x2="-2.54" y2="0" width="0.254" layer="94" curve="-180"/>
<wire x1="-2.54" y1="0" x2="0" y2="0" width="0.254" layer="94" curve="-180"/>
<wire x1="0" y1="0" x2="2.54" y2="0" width="0.254" layer="94" curve="-180"/>
<wire x1="2.54" y1="0" x2="5.08" y2="0" width="0.254" layer="94" curve="-180"/>
<wire x1="-5.08" y1="2.54" x2="-1.27" y2="2.54" width="0.254" layer="94"/>
<wire x1="1.27" y1="2.54" x2="5.08" y2="2.54" width="0.254" layer="94"/>
<text x="0" y="3.81" size="1.778" layer="95" align="bottom-center">&gt;NAME</text>
<text x="0" y="-2.54" size="1.778" layer="96" align="bottom-center">&gt;VALUE</text>
<circle x="-5.842" y="0.508" radius="0.127" width="0.254" layer="94"/>
</symbol>
</symbols>
<devicesets>
<deviceset name="WE-MXGI_5030" urn="urn:adsk.eagle:component:44552247/3" locally_modified="yes" prefix="L">
<description>WE-MXGI SMT Power Inductor

Characteristics
Innovative iron alloy material
Ultra low RDC and AC losses
High efficiency and current capability
Optimized for high switching frequencies beyond 1 MHz
Compact design
Magnetically shielded construction
Operating temperature: -40 °C to 125°C

Applications
DC/DC-converter for high current power supplies
DC/DC-converter for Field Programmable Gate Array (FPGA)
POL-converters
Portable power like PDA, digital camera
Mainboards/graphic cards
Battery powered devices
Wireless communication devices
Power supplies for smartphones, tablet PCs and other mobile devices
High frequency applications (GaN and SiC)

Details see: www.we-online.com/en/components/products/WE-MXGI

Created by Ella 2024-06-07
2024(C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="L_GAP_POINT" x="0" y="0"/>
</gates>
<devices>
<device name="" package="WE-MXGI_5030">
<connects>
<connect gate="G$1" pin="1" pad="1"/>
<connect gate="G$1" pin="2" pad="2"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:44552244/2"/>
</package3dinstances>
<technologies>
<technology name="_74438450300022">
<attribute name="FRES" value="155 MHz"/>
<attribute name="IR" value="28.1 A"/>
<attribute name="ISAT" value="25.4 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="74438450300022"/>
<attribute name="RDC-TYP" value="1.5 mohm"/>
<attribute name="SIZE" value="5030"/>
<attribute name="VALUE" value="0.22 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="0.22 uH"/>
<attribute name="LENGTH" value="5.4mm"/>
<attribute name="WIDTH" value="5.4mm"/>
<attribute name="HEIGHT" value="3.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/74438450300022?ae"/>
</technology>
<technology name="_74438450300047">
<attribute name="FRES" value="84 MHz"/>
<attribute name="IR" value="23 A"/>
<attribute name="ISAT" value="20 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="74438450300047"/>
<attribute name="RDC-TYP" value="2.4 mohm"/>
<attribute name="SIZE" value="5030"/>
<attribute name="VALUE" value="0.47 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="0.47 uH"/>
<attribute name="LENGTH" value="5.4mm"/>
<attribute name="WIDTH" value="5.4mm"/>
<attribute name="HEIGHT" value="3.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/74438450300047?ae"/>
</technology>
<technology name="_74438450300060">
<attribute name="FRES" value="73 MHz"/>
<attribute name="IR" value="21.5 A"/>
<attribute name="ISAT" value="21.2 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="74438450300060"/>
<attribute name="RDC-TYP" value="2.8 mohm"/>
<attribute name="SIZE" value="5030"/>
<attribute name="VALUE" value="0.6 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="0.6 uH"/>
<attribute name="LENGTH" value="5.4mm"/>
<attribute name="WIDTH" value="5.4mm"/>
<attribute name="HEIGHT" value="3.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/74438450300060?ae"/>
</technology>
<technology name="_74438450300082">
<attribute name="FRES" value="55 MHz"/>
<attribute name="IR" value="19 A"/>
<attribute name="ISAT" value="16.7 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="74438450300082"/>
<attribute name="RDC-TYP" value="3.5 mohm"/>
<attribute name="SIZE" value="5030"/>
<attribute name="VALUE" value="0.82 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="0.82 uH"/>
<attribute name="LENGTH" value="5.4mm"/>
<attribute name="WIDTH" value="5.4mm"/>
<attribute name="HEIGHT" value="3.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/74438450300082?ae"/>
</technology>
<technology name="_7443845030010">
<attribute name="FRES" value="52 MHz"/>
<attribute name="IR" value="15.8 A"/>
<attribute name="ISAT" value="14.3 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443845030010"/>
<attribute name="RDC-TYP" value="5.2 mohm"/>
<attribute name="SIZE" value="5030"/>
<attribute name="VALUE" value="1 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="1 uH"/>
<attribute name="LENGTH" value="5.4mm"/>
<attribute name="WIDTH" value="5.4mm"/>
<attribute name="HEIGHT" value="3.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443845030010?ae"/>
</technology>
<technology name="_7443845030012">
<attribute name="FRES" value="43 MHz"/>
<attribute name="IR" value="17.2 A"/>
<attribute name="ISAT" value="14.3 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443845030012"/>
<attribute name="RDC-TYP" value="4.5 mohm"/>
<attribute name="SIZE" value="5030"/>
<attribute name="VALUE" value="1.2 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="1.2 uH"/>
<attribute name="LENGTH" value="5.4mm"/>
<attribute name="WIDTH" value="5.4mm"/>
<attribute name="HEIGHT" value="3.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443845030012?ae"/>
</technology>
<technology name="_7443845030015">
<attribute name="FRES" value="36 MHz"/>
<attribute name="IR" value="14.9 A"/>
<attribute name="ISAT" value="12.3 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443845030015"/>
<attribute name="RDC-TYP" value="5.5 mohm"/>
<attribute name="SIZE" value="5030"/>
<attribute name="VALUE" value="1.5 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="1.5 uH"/>
<attribute name="LENGTH" value="5.4mm"/>
<attribute name="WIDTH" value="5.4mm"/>
<attribute name="HEIGHT" value="3.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443845030015?ae"/>
</technology>
<technology name="_7443845030022">
<attribute name="FRES" value="35 MHz"/>
<attribute name="IR" value="12.4 A"/>
<attribute name="ISAT" value="10.5 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443845030022"/>
<attribute name="RDC-TYP" value="8.1 mohm"/>
<attribute name="SIZE" value="5030"/>
<attribute name="VALUE" value="2.2 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="2.2 uH"/>
<attribute name="LENGTH" value="5.4mm"/>
<attribute name="WIDTH" value="5.4mm"/>
<attribute name="HEIGHT" value="3.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443845030022?ae"/>
</technology>
<technology name="_7443845030033">
<attribute name="FRES" value="25 MHz"/>
<attribute name="IR" value="10 A"/>
<attribute name="ISAT" value="8.2 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443845030033"/>
<attribute name="RDC-TYP" value="12.9 mohm"/>
<attribute name="SIZE" value="5030"/>
<attribute name="VALUE" value="3.3 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="3.3 uH"/>
<attribute name="LENGTH" value="5.4mm"/>
<attribute name="WIDTH" value="5.4mm"/>
<attribute name="HEIGHT" value="3.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443845030033?ae"/>
</technology>
<technology name="_7443845030047">
<attribute name="FRES" value="21 MHz"/>
<attribute name="IR" value="8.2 A"/>
<attribute name="ISAT" value="7.7 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443845030047"/>
<attribute name="RDC-TYP" value="22.5 mohm"/>
<attribute name="SIZE" value="5030"/>
<attribute name="VALUE" value="4.7 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="4.7 uH"/>
<attribute name="LENGTH" value="5.4mm"/>
<attribute name="WIDTH" value="5.4mm"/>
<attribute name="HEIGHT" value="3.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443845030047?ae"/>
</technology>
<technology name="_7443845030056">
<attribute name="FRES" value="19 MHz"/>
<attribute name="IR" value="7.1 A"/>
<attribute name="ISAT" value="6.8 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443845030056"/>
<attribute name="RDC-TYP" value="24.5 mohm"/>
<attribute name="SIZE" value="5030"/>
<attribute name="VALUE" value="5.6 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="5.6 uH"/>
<attribute name="LENGTH" value="5.4mm"/>
<attribute name="WIDTH" value="5.4mm"/>
<attribute name="HEIGHT" value="3.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443845030056?ae"/>
</technology>
<technology name="_7443845030068">
<attribute name="FRES" value="18 MHz"/>
<attribute name="IR" value="6.5 A"/>
<attribute name="ISAT" value="6.8 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443845030068"/>
<attribute name="RDC-TYP" value="28.3 mohm"/>
<attribute name="SIZE" value="5030"/>
<attribute name="VALUE" value="6.8 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="6.8 uH"/>
<attribute name="LENGTH" value="5.4mm"/>
<attribute name="WIDTH" value="5.4mm"/>
<attribute name="HEIGHT" value="3.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443845030068?ae"/>
</technology>
<technology name="_7443845030082">
<attribute name="FRES" value="15 MHz"/>
<attribute name="IR" value="6.1 A"/>
<attribute name="ISAT" value="5.9 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443845030082"/>
<attribute name="RDC-TYP" value="34 mohm"/>
<attribute name="SIZE" value="5030"/>
<attribute name="VALUE" value="8.2 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="8.2 uH"/>
<attribute name="LENGTH" value="5.4mm"/>
<attribute name="WIDTH" value="5.4mm"/>
<attribute name="HEIGHT" value="3.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443845030082?ae"/>
</technology>
<technology name="_7443845030100">
<attribute name="FRES" value="12 MHz"/>
<attribute name="IR" value="5.5 A"/>
<attribute name="ISAT" value="5.4 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443845030100"/>
<attribute name="RDC-TYP" value="41.5 mohm"/>
<attribute name="SIZE" value="5030"/>
<attribute name="VALUE" value="10 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="10 uH"/>
<attribute name="LENGTH" value="5.4mm"/>
<attribute name="WIDTH" value="5.4mm"/>
<attribute name="HEIGHT" value="3.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443845030100?ae"/>
</technology>
<technology name="_7443845030120">
<attribute name="FRES" value="11 MHz"/>
<attribute name="IR" value="5 A"/>
<attribute name="ISAT" value="4.9 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443845030120"/>
<attribute name="RDC-TYP" value="52.3 mohm"/>
<attribute name="SIZE" value="5030"/>
<attribute name="VALUE" value="12 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="12 uH"/>
<attribute name="LENGTH" value="5.4mm"/>
<attribute name="WIDTH" value="5.4mm"/>
<attribute name="HEIGHT" value="3.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443845030120?ae"/>
</technology>
<technology name="_7443845030150">
<attribute name="FRES" value="10 MHz"/>
<attribute name="IR" value="4.5 A"/>
<attribute name="ISAT" value="4.3 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443845030150"/>
<attribute name="RDC-TYP" value="64.5 mohm"/>
<attribute name="SIZE" value="5030"/>
<attribute name="VALUE" value="15 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="15 uH"/>
<attribute name="LENGTH" value="5.4mm"/>
<attribute name="WIDTH" value="5.4mm"/>
<attribute name="HEIGHT" value="3.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443845030150?ae"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
<deviceset name="WE-MXGI_4020" urn="urn:adsk.eagle:component:44552248/3" locally_modified="yes" prefix="L">
<description>WE-MXGI SMT Power Inductor

Characteristics
Innovative iron alloy material
Ultra low RDC and AC losses
High efficiency and current capability
Optimized for high switching frequencies beyond 1 MHz
Compact design
Magnetically shielded construction
Operating temperature: -40 °C to 125°C

Applications
DC/DC-converter for high current power supplies
DC/DC-converter for Field Programmable Gate Array (FPGA)
POL-converters
Portable power like PDA, digital camera
Mainboards/graphic cards
Battery powered devices
Wireless communication devices
Power supplies for smartphones, tablet PCs and other mobile devices
High frequency applications (GaN and SiC)

Details see: www.we-online.com/en/components/products/WE-MXGI

Updated by Ella 2024-09-27
2024(C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="L_GAP_POINT" x="0" y="0"/>
</gates>
<devices>
<device name="" package="WE-MXGI_4020">
<connects>
<connect gate="G$1" pin="1" pad="1"/>
<connect gate="G$1" pin="2" pad="2"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:44552246/2"/>
</package3dinstances>
<technologies>
<technology name="_74438440200016">
<attribute name="FRES" value="197 MHz"/>
<attribute name="IR" value="24.2 A"/>
<attribute name="ISAT" value="27.9 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="74438440200016"/>
<attribute name="RDC-TYP" value="1.5 mohm"/>
<attribute name="SIZE" value="4020"/>
<attribute name="VALUE" value="0.16 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="0.16 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="2.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/74438440200016?ae"/>
</technology>
<technology name="_7443844020010">
<attribute name="FRES" value="59 MHz"/>
<attribute name="IR" value="12.1 A"/>
<attribute name="ISAT" value="9.8 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443844020010"/>
<attribute name="RDC-TYP" value="6.9 mohm"/>
<attribute name="SIZE" value="4020"/>
<attribute name="VALUE" value="1 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="1 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="2.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443844020010?ae"/>
</technology>
<technology name="_7443844020022">
<attribute name="FRES" value="37 MHz"/>
<attribute name="IR" value="7.8 A"/>
<attribute name="ISAT" value="5.8 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443844020022"/>
<attribute name="RDC-TYP" value="15.6 mohm"/>
<attribute name="SIZE" value="4020"/>
<attribute name="VALUE" value="2.2 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="2.2 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="2.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443844020022?ae"/>
</technology>
<technology name="_7443844020047">
<attribute name="FRES" value="25 MHz"/>
<attribute name="IR" value="5.2 A"/>
<attribute name="ISAT" value="5.7 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443844020047"/>
<attribute name="RDC-TYP" value="40.3 mohm"/>
<attribute name="SIZE" value="4020"/>
<attribute name="VALUE" value="4.7 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="4.7 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="2.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443844020047?ae"/>
</technology>
<technology name="_74438440200030">
<attribute name="FRES" value="135 MHz"/>
<attribute name="IR" value="23.2 A"/>
<attribute name="ISAT" value="17.6 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="74438440200030"/>
<attribute name="RDC-TYP" value="2 mohm"/>
<attribute name="SIZE" value="4020"/>
<attribute name="VALUE" value="0.3 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="0.3 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="2.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/74438440200030?ae"/>
</technology>
<technology name="_74438440200040">
<attribute name="FRES" value="122 MHz"/>
<attribute name="IR" value="16.9 A"/>
<attribute name="ISAT" value="14.8 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="74438440200040"/>
<attribute name="RDC-TYP" value="3.8 mohm"/>
<attribute name="SIZE" value="4020"/>
<attribute name="VALUE" value="0.4 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="0.4 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="2.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/74438440200040?ae"/>
</technology>
<technology name="_74438440200065">
<attribute name="FRES" value="80 MHz"/>
<attribute name="IR" value="15.2 A"/>
<attribute name="ISAT" value="12.6 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="74438440200065"/>
<attribute name="RDC-TYP" value="4.8 mohm"/>
<attribute name="SIZE" value="4020"/>
<attribute name="VALUE" value="0.65 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="0.65 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="2.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/74438440200065?ae"/>
</technology>
<technology name="_7443844020012">
<attribute name="FRES" value="53 MHz"/>
<attribute name="IR" value="11 A"/>
<attribute name="ISAT" value="8.8 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443844020012"/>
<attribute name="RDC-TYP" value="8.4 mohm"/>
<attribute name="SIZE" value="4020"/>
<attribute name="VALUE" value="1.2 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="1.2 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="2.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443844020012?ae"/>
</technology>
<technology name="_7443844020015">
<attribute name="FRES" value="50 MHz"/>
<attribute name="IR" value="10.3 A"/>
<attribute name="ISAT" value="8.4 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443844020015"/>
<attribute name="RDC-TYP" value="10 mohm"/>
<attribute name="SIZE" value="4020"/>
<attribute name="VALUE" value="1.5 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="1.5 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="2.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443844020015?ae"/>
</technology>
<technology name="_7443844020018">
<attribute name="FRES" value="42 MHz"/>
<attribute name="IR" value="9.5 A"/>
<attribute name="ISAT" value="7.1 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443844020018"/>
<attribute name="RDC-TYP" value="11.9 mohm"/>
<attribute name="SIZE" value="4020"/>
<attribute name="VALUE" value="1.8 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="1.8 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="2.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443844020018?ae"/>
</technology>
<technology name="_7443844020033">
<attribute name="FRES" value="29 MHz"/>
<attribute name="IR" value="6.1 A"/>
<attribute name="ISAT" value="5.3 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443844020033"/>
<attribute name="RDC-TYP" value="26.6 mohm"/>
<attribute name="SIZE" value="4020"/>
<attribute name="VALUE" value="3.3 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="3.3 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="2.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443844020033?ae"/>
</technology>
</technologies>
</device>
<device name="_IPC-7351" package="WE-MXGI_4020_IPC-7351">
<connects>
<connect gate="G$1" pin="1" pad="1"/>
<connect gate="G$1" pin="2" pad="2"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:44552245/2"/>
</package3dinstances>
<technologies>
<technology name="_74438440200016">
<attribute name="FRES" value="197 MHz"/>
<attribute name="IR" value="24.2 A"/>
<attribute name="ISAT" value="27.9 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="74438440200016"/>
<attribute name="RDC-TYP" value="1.5 mohm"/>
<attribute name="SIZE" value="4020"/>
<attribute name="VALUE" value="0.16 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="0.16 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="2.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/74438440200016?ae"/>
</technology>
<technology name="_74438440200030">
<attribute name="FRES" value="135 MHz"/>
<attribute name="IR" value="23.2 A"/>
<attribute name="ISAT" value="17.6 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="74438440200030"/>
<attribute name="RDC-TYP" value="2 mohm"/>
<attribute name="SIZE" value="4020"/>
<attribute name="VALUE" value="0.3 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="0.3 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="2.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/74438440200030?ae"/>
</technology>
<technology name="_74438440200040">
<attribute name="FRES" value="122 MHz"/>
<attribute name="IR" value="16.9 A"/>
<attribute name="ISAT" value="14.8 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="74438440200040"/>
<attribute name="RDC-TYP" value="3.8 mohm"/>
<attribute name="SIZE" value="4020"/>
<attribute name="VALUE" value="0.4 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="0.4 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="2.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/74438440200040?ae"/>
</technology>
<technology name="_74438440200065">
<attribute name="FRES" value="80 MHz"/>
<attribute name="IR" value="15.2 A"/>
<attribute name="ISAT" value="12.6 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="74438440200065"/>
<attribute name="RDC-TYP" value="4.8 mohm"/>
<attribute name="SIZE" value="4020"/>
<attribute name="VALUE" value="0.65 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="0.65 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="2.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/74438440200065?ae"/>
</technology>
<technology name="_7443844020010">
<attribute name="FRES" value="59 MHz"/>
<attribute name="IR" value="12.1 A"/>
<attribute name="ISAT" value="9.8 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443844020010"/>
<attribute name="RDC-TYP" value="6.9 mohm"/>
<attribute name="SIZE" value="4020"/>
<attribute name="VALUE" value="1 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="1 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="2.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443844020010?ae"/>
</technology>
<technology name="_7443844020012">
<attribute name="FRES" value="53 MHz"/>
<attribute name="IR" value="11 A"/>
<attribute name="ISAT" value="8.8 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443844020012"/>
<attribute name="RDC-TYP" value="8.4 mohm"/>
<attribute name="SIZE" value="4020"/>
<attribute name="VALUE" value="1.2 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="1.2 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="2.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443844020012?ae"/>
</technology>
<technology name="_7443844020015">
<attribute name="FRES" value="50 MHz"/>
<attribute name="IR" value="10.3 A"/>
<attribute name="ISAT" value="8.4 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443844020015"/>
<attribute name="RDC-TYP" value="10 mohm"/>
<attribute name="SIZE" value="4020"/>
<attribute name="VALUE" value="1.5 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="1.5 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="2.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443844020015?ae"/>
</technology>
<technology name="_7443844020018">
<attribute name="FRES" value="42 MHz"/>
<attribute name="IR" value="9.5 A"/>
<attribute name="ISAT" value="7.1 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443844020018"/>
<attribute name="RDC-TYP" value="11.9 mohm"/>
<attribute name="SIZE" value="4020"/>
<attribute name="VALUE" value="1.8 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="1.8 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="2.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443844020018?ae"/>
</technology>
<technology name="_7443844020022">
<attribute name="FRES" value="37 MHz"/>
<attribute name="IR" value="7.8 A"/>
<attribute name="ISAT" value="5.8 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443844020022"/>
<attribute name="RDC-TYP" value="15.6 mohm"/>
<attribute name="SIZE" value="4020"/>
<attribute name="VALUE" value="2.2 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="2.2 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="2.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443844020022?ae"/>
</technology>
<technology name="_7443844020033">
<attribute name="FRES" value="29 MHz"/>
<attribute name="IR" value="6.1 A"/>
<attribute name="ISAT" value="5.3 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443844020033"/>
<attribute name="RDC-TYP" value="26.6 mohm"/>
<attribute name="SIZE" value="4020"/>
<attribute name="VALUE" value="3.3 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="3.3 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="2.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443844020033?ae"/>
</technology>
<technology name="_7443844020047">
<attribute name="FRES" value="25 MHz"/>
<attribute name="IR" value="5.2 A"/>
<attribute name="ISAT" value="5.7 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443844020047"/>
<attribute name="RDC-TYP" value="40.3 mohm"/>
<attribute name="SIZE" value="4020"/>
<attribute name="VALUE" value="4.7 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="4.7 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="2.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443844020047?ae"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
<deviceset name="WE-MXGI_4030" prefix="L">
<description>WE-MXGI SMT Power Inductor

Characteristics
Innovative iron alloy material
Ultra low RDC and AC losses
High efficiency and current capability
Optimized for high switching frequencies beyond 1 MHz
Compact design
Magnetically shielded construction
Operating temperature: -40 °C to 125°C

Applications
DC/DC-converter for high current power supplies
DC/DC-converter for Field Programmable Gate Array (FPGA)
POL-converters
Portable power like PDA, digital camera
Mainboards/graphic cards
Battery powered devices
Wireless communication devices
Power supplies for smartphones, tablet PCs and other mobile devices
High frequency applications (GaN and SiC)

Details see: www.we-online.com/en/components/products/WE-MXGI

Created by Ella 2026-07-14
2026(C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="L_GAP_POINT" x="0" y="0"/>
</gates>
<devices>
<device name="" package="WE-MXGI_4030">
<connects>
<connect gate="G$1" pin="1" pad="1"/>
<connect gate="G$1" pin="2" pad="2"/>
</connects>
<technologies>
<technology name="_74438440300004">
<attribute name="FRES" value="630 MHz"/>
<attribute name="IR" value="37.2 A"/>
<attribute name="ISAT" value="44.3 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="74438440300004"/>
<attribute name="RDC-TYP" value="0.5 mohm"/>
<attribute name="SIZE" value="4030"/>
<attribute name="VALUE" value="0.04 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="0.04 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="3.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/74438440300004?ae"/>
</technology>
<technology name="_74438440300010">
<attribute name="FRES" value="293 MHz"/>
<attribute name="IR" value="30.3 A"/>
<attribute name="ISAT" value="29.6 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="74438440300010"/>
<attribute name="RDC-TYP" value="1.1 mohm"/>
<attribute name="SIZE" value="4030"/>
<attribute name="VALUE" value="0.1 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="0.1 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="4.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/74438440300010?ae"/>
</technology>
<technology name="_74438440300016">
<attribute name="FRES" value="214 MHz"/>
<attribute name="IR" value="28.7 A"/>
<attribute name="ISAT" value="27 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="74438440300016"/>
<attribute name="RDC-TYP" value="1.2 mohm"/>
<attribute name="SIZE" value="4030"/>
<attribute name="VALUE" value="0.16 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="0.16 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="5.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/74438440300016?ae"/>
</technology>
<technology name="_74438440300033">
<attribute name="FRES" value="117 MHz"/>
<attribute name="IR" value="24.5 A"/>
<attribute name="ISAT" value="18.8 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="74438440300033"/>
<attribute name="RDC-TYP" value="2 mohm"/>
<attribute name="SIZE" value="4030"/>
<attribute name="VALUE" value="0.33 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="0.33 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="6.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/74438440300033?ae"/>
</technology>
<technology name="_74438440300040">
<attribute name="FRES" value="113 MHz"/>
<attribute name="IR" value="23 A"/>
<attribute name="ISAT" value="18.5 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="74438440300040"/>
<attribute name="RDC-TYP" value="2.5 mohm"/>
<attribute name="SIZE" value="4030"/>
<attribute name="VALUE" value="0.4 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="0.4 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="7.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/74438440300040?ae"/>
</technology>
<technology name="_74438440300062">
<attribute name="FRES" value="79 MHz"/>
<attribute name="IR" value="15.2 A"/>
<attribute name="ISAT" value="14.3 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="74438440300062"/>
<attribute name="RDC-TYP" value="4.3 mohm"/>
<attribute name="SIZE" value="4030"/>
<attribute name="VALUE" value="0.62 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="0.62 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="8.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/74438440300062?ae"/>
</technology>
<technology name="_7443844030010">
<attribute name="FRES" value="60 MHz"/>
<attribute name="IR" value="13 A"/>
<attribute name="ISAT" value="11.4 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443844030010"/>
<attribute name="RDC-TYP" value="6.3 mohm"/>
<attribute name="SIZE" value="4030"/>
<attribute name="VALUE" value="1 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="1 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="9.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443844030010?ae"/>
</technology>
<technology name="_7443844030012">
<attribute name="FRES" value="57 MHz"/>
<attribute name="IR" value="12.5 A"/>
<attribute name="ISAT" value="10.1 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443844030012"/>
<attribute name="RDC-TYP" value="8.4 mohm"/>
<attribute name="SIZE" value="4030"/>
<attribute name="VALUE" value="1.2 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="1.2 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="10.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443844030012?ae"/>
</technology>
<technology name="_7443844030015">
<attribute name="FRES" value="47 MHz"/>
<attribute name="IR" value="10.8 A"/>
<attribute name="ISAT" value="9.4 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443844030015"/>
<attribute name="RDC-TYP" value="8.8 mohm"/>
<attribute name="SIZE" value="4030"/>
<attribute name="VALUE" value="1.5 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="1.5 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="11.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443844030015?ae"/>
</technology>
<technology name="_7443844030018">
<attribute name="FRES" value="40 MHz"/>
<attribute name="IR" value="10.4 A"/>
<attribute name="ISAT" value="8.9 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443844030018"/>
<attribute name="RDC-TYP" value="9.5 mohm"/>
<attribute name="SIZE" value="4030"/>
<attribute name="VALUE" value="1.8 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="1.8 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="12.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443844030018?ae"/>
</technology>
<technology name="_7443844030022">
<attribute name="FRES" value="37 MHz"/>
<attribute name="IR" value="9 A"/>
<attribute name="ISAT" value="7.8 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443844030022"/>
<attribute name="RDC-TYP" value="12.3 mohm"/>
<attribute name="SIZE" value="4030"/>
<attribute name="VALUE" value="2.2 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="2.2 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="13.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443844030022?ae"/>
</technology>
<technology name="_7443844030033">
<attribute name="FRES" value="30 MHz"/>
<attribute name="IR" value="7.6 A"/>
<attribute name="ISAT" value="6.6 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443844030033"/>
<attribute name="RDC-TYP" value="16.4 mohm"/>
<attribute name="SIZE" value="4030"/>
<attribute name="VALUE" value="3.3 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="3.3 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="14.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443844030033?ae"/>
</technology>
<technology name="_7443844030039">
<attribute name="FRES" value="25 MHz"/>
<attribute name="IR" value="6.6 A"/>
<attribute name="ISAT" value="6.4 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443844030039"/>
<attribute name="RDC-TYP" value="21.7 mohm"/>
<attribute name="SIZE" value="4030"/>
<attribute name="VALUE" value="3.9 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="3.9 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="15.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443844030039?ae"/>
</technology>
<technology name="_7443844030047">
<attribute name="FRES" value="23 MHz"/>
<attribute name="IR" value="7 A"/>
<attribute name="ISAT" value="6 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443844030047"/>
<attribute name="RDC-TYP" value="24.5 mohm"/>
<attribute name="SIZE" value="4030"/>
<attribute name="VALUE" value="4.7 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="4.7 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="16.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443844030047?ae"/>
</technology>
<technology name="_7443844030056">
<attribute name="FRES" value="20 MHz"/>
<attribute name="IR" value="6.1 A"/>
<attribute name="ISAT" value="5.5 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443844030056"/>
<attribute name="RDC-TYP" value="27.3 mohm"/>
<attribute name="SIZE" value="4030"/>
<attribute name="VALUE" value="5.6 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="5.6 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="17.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443844030056?ae"/>
</technology>
<technology name="_7443844030068">
<attribute name="FRES" value="17 MHz"/>
<attribute name="IR" value="5.3 A"/>
<attribute name="ISAT" value="5.1 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443844030068"/>
<attribute name="RDC-TYP" value="32.6 mohm"/>
<attribute name="SIZE" value="4030"/>
<attribute name="VALUE" value="6.8 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="6.8 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="18.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443844030068?ae"/>
</technology>
<technology name="_7443844030082">
<attribute name="FRES" value="16 MHz"/>
<attribute name="IR" value="4.6 A"/>
<attribute name="ISAT" value="4.6 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443844030082"/>
<attribute name="RDC-TYP" value="43.2 mohm"/>
<attribute name="SIZE" value="4030"/>
<attribute name="VALUE" value="8.2 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="8.2 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="19.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443844030082?ae"/>
</technology>
<technology name="_7443844030100">
<attribute name="FRES" value="16 MHz"/>
<attribute name="IR" value="4.1 A"/>
<attribute name="ISAT" value="4.1 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443844030100"/>
<attribute name="RDC-TYP" value="57.8 mohm"/>
<attribute name="SIZE" value="4030"/>
<attribute name="VALUE" value="10 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="10 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="20.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443844030100?ae"/>
</technology>
</technologies>
</device>
<device name="_IPC-7351" package="WE-MXGI_4030_IPC-7351">
<connects>
<connect gate="G$1" pin="1" pad="1"/>
<connect gate="G$1" pin="2" pad="2"/>
</connects>
<technologies>
<technology name="_74438440300004">
<attribute name="FRES" value="630 MHz"/>
<attribute name="IR" value="37.2 A"/>
<attribute name="ISAT" value="44.3 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="74438440300004"/>
<attribute name="RDC-TYP" value="0.5 mohm"/>
<attribute name="SIZE" value="4030"/>
<attribute name="VALUE" value="0.04 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="0.04 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="3.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/74438440300004?ae"/>
</technology>
<technology name="_74438440300010">
<attribute name="FRES" value="293 MHz"/>
<attribute name="IR" value="30.3 A"/>
<attribute name="ISAT" value="29.6 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="74438440300010"/>
<attribute name="RDC-TYP" value="1.1 mohm"/>
<attribute name="SIZE" value="4030"/>
<attribute name="VALUE" value="0.1 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="0.1 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="4.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/74438440300010?ae"/>
</technology>
<technology name="_74438440300016">
<attribute name="FRES" value="214 MHz"/>
<attribute name="IR" value="28.7 A"/>
<attribute name="ISAT" value="27 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="74438440300016"/>
<attribute name="RDC-TYP" value="1.2 mohm"/>
<attribute name="SIZE" value="4030"/>
<attribute name="VALUE" value="0.16 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="0.16 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="5.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/74438440300016?ae"/>
</technology>
<technology name="_74438440300033">
<attribute name="FRES" value="117 MHz"/>
<attribute name="IR" value="24.5 A"/>
<attribute name="ISAT" value="18.8 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="74438440300033"/>
<attribute name="RDC-TYP" value="2 mohm"/>
<attribute name="SIZE" value="4030"/>
<attribute name="VALUE" value="0.33 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="0.33 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="6.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/74438440300033?ae"/>
</technology>
<technology name="_74438440300040">
<attribute name="FRES" value="113 MHz"/>
<attribute name="IR" value="23 A"/>
<attribute name="ISAT" value="18.5 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="74438440300040"/>
<attribute name="RDC-TYP" value="2.5 mohm"/>
<attribute name="SIZE" value="4030"/>
<attribute name="VALUE" value="0.4 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="0.4 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="7.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/74438440300040?ae"/>
</technology>
<technology name="_74438440300062">
<attribute name="FRES" value="79 MHz"/>
<attribute name="IR" value="15.2 A"/>
<attribute name="ISAT" value="14.3 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="74438440300062"/>
<attribute name="RDC-TYP" value="4.3 mohm"/>
<attribute name="SIZE" value="4030"/>
<attribute name="VALUE" value="0.62 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="0.62 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="8.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/74438440300062?ae"/>
</technology>
<technology name="_7443844030010">
<attribute name="FRES" value="60 MHz"/>
<attribute name="IR" value="13 A"/>
<attribute name="ISAT" value="11.4 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443844030010"/>
<attribute name="RDC-TYP" value="6.3 mohm"/>
<attribute name="SIZE" value="4030"/>
<attribute name="VALUE" value="1 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="1 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="9.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443844030010?ae"/>
</technology>
<technology name="_7443844030012">
<attribute name="FRES" value="57 MHz"/>
<attribute name="IR" value="12.5 A"/>
<attribute name="ISAT" value="10.1 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443844030012"/>
<attribute name="RDC-TYP" value="8.4 mohm"/>
<attribute name="SIZE" value="4030"/>
<attribute name="VALUE" value="1.2 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="1.2 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="10.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443844030012?ae"/>
</technology>
<technology name="_7443844030015">
<attribute name="FRES" value="47 MHz"/>
<attribute name="IR" value="10.8 A"/>
<attribute name="ISAT" value="9.4 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443844030015"/>
<attribute name="RDC-TYP" value="8.8 mohm"/>
<attribute name="SIZE" value="4030"/>
<attribute name="VALUE" value="1.5 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="1.5 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="11.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443844030015?ae"/>
</technology>
<technology name="_7443844030018">
<attribute name="FRES" value="40 MHz"/>
<attribute name="IR" value="10.4 A"/>
<attribute name="ISAT" value="8.9 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443844030018"/>
<attribute name="RDC-TYP" value="9.5 mohm"/>
<attribute name="SIZE" value="4030"/>
<attribute name="VALUE" value="1.8 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="1.8 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="12.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443844030018?ae"/>
</technology>
<technology name="_7443844030022">
<attribute name="FRES" value="37 MHz"/>
<attribute name="IR" value="9 A"/>
<attribute name="ISAT" value="7.8 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443844030022"/>
<attribute name="RDC-TYP" value="12.3 mohm"/>
<attribute name="SIZE" value="4030"/>
<attribute name="VALUE" value="2.2 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="2.2 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="13.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443844030022?ae"/>
</technology>
<technology name="_7443844030033">
<attribute name="FRES" value="30 MHz"/>
<attribute name="IR" value="7.6 A"/>
<attribute name="ISAT" value="6.6 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443844030033"/>
<attribute name="RDC-TYP" value="16.4 mohm"/>
<attribute name="SIZE" value="4030"/>
<attribute name="VALUE" value="3.3 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="3.3 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="14.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443844030033?ae"/>
</technology>
<technology name="_7443844030039">
<attribute name="FRES" value="25 MHz"/>
<attribute name="IR" value="6.6 A"/>
<attribute name="ISAT" value="6.4 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443844030039"/>
<attribute name="RDC-TYP" value="21.7 mohm"/>
<attribute name="SIZE" value="4030"/>
<attribute name="VALUE" value="3.9 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="3.9 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="15.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443844030039?ae"/>
</technology>
<technology name="_7443844030047">
<attribute name="FRES" value="23 MHz"/>
<attribute name="IR" value="7 A"/>
<attribute name="ISAT" value="6 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443844030047"/>
<attribute name="RDC-TYP" value="24.5 mohm"/>
<attribute name="SIZE" value="4030"/>
<attribute name="VALUE" value="4.7 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="4.7 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="16.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443844030047?ae"/>
</technology>
<technology name="_7443844030056">
<attribute name="FRES" value="20 MHz"/>
<attribute name="IR" value="6.1 A"/>
<attribute name="ISAT" value="5.5 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443844030056"/>
<attribute name="RDC-TYP" value="27.3 mohm"/>
<attribute name="SIZE" value="4030"/>
<attribute name="VALUE" value="5.6 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="5.6 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="17.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443844030056?ae"/>
</technology>
<technology name="_7443844030068">
<attribute name="FRES" value="17 MHz"/>
<attribute name="IR" value="5.3 A"/>
<attribute name="ISAT" value="5.1 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443844030068"/>
<attribute name="RDC-TYP" value="32.6 mohm"/>
<attribute name="SIZE" value="4030"/>
<attribute name="VALUE" value="6.8 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="6.8 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="18.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443844030068?ae"/>
</technology>
<technology name="_7443844030082">
<attribute name="FRES" value="16 MHz"/>
<attribute name="IR" value="4.6 A"/>
<attribute name="ISAT" value="4.6 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443844030082"/>
<attribute name="RDC-TYP" value="43.2 mohm"/>
<attribute name="SIZE" value="4030"/>
<attribute name="VALUE" value="8.2 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="8.2 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="19.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443844030082?ae"/>
</technology>
<technology name="_7443844030100">
<attribute name="FRES" value="16 MHz"/>
<attribute name="IR" value="4.1 A"/>
<attribute name="ISAT" value="4.1 A"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="7443844030100"/>
<attribute name="RDC-TYP" value="57.8 mohm"/>
<attribute name="SIZE" value="4030"/>
<attribute name="VALUE" value="10 uH"/>
<attribute name="VDC" value="80 V"/>
<attribute name="L" value="10 uH"/>
<attribute name="LENGTH" value="4.1mm"/>
<attribute name="WIDTH" value="4.1mm"/>
<attribute name="HEIGHT" value="20.1mm"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7443844030100?ae"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
</devicesets>
</library>
</drawing>
<compatibility>
<note version="8.3" severity="warning">
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
</note>
<note version="8.3" severity="warning">
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.
</note>
</compatibility>
</eagle>
