ComponentsElectromechanical ComponentsConnectorsBoard-to-Board ConnectorsWR-PHD Pin Header & Socket Header2.54 mm
WR-PHD Pin Header - Single
| Size | Dimensions | L (mm) | Mount | |
|---|---|---|---|---|
THT Straight | - | THT | ||
THT Angled | - | THT | ||
THT Board Stacker | 81.28 | THT | ||
SMT Straight | - | SMT |
Characteristics
- Pitch: 2.54 mm
- Reference Designs
- RD006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems
Products
All
THT Straight
THT Angled
THT Board Stacker
SMT Straight
Filter by
show in
article in 4 product lines
Reset allOrder Code | Datasheet | Downloads | Status | Pins | Type | Mount | L(mm) | H(mm) | G(mm) | IR(A) | Working Voltage(V (AC)) | Operating Temperature | Design Kit | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 61300111121 | 1, Straight, THT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins1 | TypeStraight | MountTHT | Length2.54 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61300211021 | 2, Angled, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins2 | TypeAngled | MountTHT | Length5.08 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61300211121 | 2, Straight, THT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins2 | TypeStraight | MountTHT | Length5.08 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61300311021 | 3, Angled, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins3 | TypeAngled | MountTHT | Length7.62 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61300311121 | 3, Straight, THT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins3 | TypeStraight | MountTHT | Length7.62 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61000418321 | 4, Straight Type 2, SMT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins4 | TypeStraight Type 2 | MountSMT | Length10.16 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +125 °C | Design Kit – | ||
![]() | 61300411021 | 4, Angled, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins4 | TypeAngled | MountTHT | Length10.16 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61000418221 | 4, Straight Type 1, SMT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins4 | TypeStraight Type 1 | MountSMT | Length10.16 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61300411121 | 4, Straight, THT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins4 | TypeStraight | MountTHT | Length10.16 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61300511021 | 5, Angled, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins5 | TypeAngled | MountTHT | Length12.7 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61300511121 | 5, Straight, THT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins5 | TypeStraight | MountTHT | Length12.7 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61000618221 | 6, Straight Type 1, SMT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins6 | TypeStraight Type 1 | MountSMT | Length15.24 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit | ||
![]() | 61000618321 | 6, Straight Type 2, SMT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins6 | TypeStraight Type 2 | MountSMT | Length15.24 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +125 °C | Design Kit | ||
![]() | 61300611021 | 6, Angled, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins6 | TypeAngled | MountTHT | Length15.24 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61300611121 | 6, Straight, THT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins6 | TypeStraight | MountTHT | Length15.24 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61300711021 | 7, Angled, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins7 | TypeAngled | MountTHT | Length17.78 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61300711121 | 7, Straight, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins7 | TypeStraight | MountTHT | Length17.78 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61300811121 | 8, Straight, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | TypeStraight | MountTHT | Length20.32 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit | |
![]() | 61300811021 | 8, Angled, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | TypeAngled | MountTHT | Length20.32 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit | |
![]() | 61300911021 | 9, Angled, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins9 | TypeAngled | MountTHT | Length22.86 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61300911121 | 9, Straight, THT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins9 | TypeStraight | MountTHT | Length22.86 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61001018221 | 10, Straight Type 1, SMT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | TypeStraight Type 1 | MountSMT | Length25.4 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit | ||
![]() | 61001018321 | 10, Straight Type 2, SMT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | TypeStraight Type 2 | MountSMT | Length25.4 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +125 °C | Design Kit | ||
![]() | 61301011021 | 10, Angled, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | TypeAngled | MountTHT | Length25.4 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit | |
![]() | 61301011121 | 10, Straight, THT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | TypeStraight | MountTHT | Length25.4 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit | ||
![]() | 61301211021 | 12, Angled, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins12 | TypeAngled | MountTHT | Length30.48 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61301211121 | 12, Straight, THT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins12 | TypeStraight | MountTHT | Length30.48 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61301311121 | 13, Straight, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins13 | TypeStraight | MountTHT | Length33.02 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61301411021 | 14, Angled, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | TypeAngled | MountTHT | Length35.56 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61301411121 | 14, Straight, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | TypeStraight | MountTHT | Length35.56 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61001418221 | 14, Straight Type 1, SMT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | TypeStraight Type 1 | MountSMT | Length35.56 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61301511121 | 15, Straight, THT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins15 | TypeStraight | MountTHT | Length35.56 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | – | Design Kit – | ||
![]() | 61001518221 | 15, Straight Type 1, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins15 | TypeStraight Type 1 | MountSMT | Length38.1 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +125 °C | Design Kit – | |
![]() | 61301511021 | 15, Angled, – | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins15 | TypeAngled | – | Length38.1 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61001618221 | 16, Straight Type 1, SMT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | TypeStraight Type 1 | MountSMT | Length40.64 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit | ||
![]() | 61001618321 | 16, Straight Type 2, SMT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | TypeStraight Type 2 | MountSMT | Length40.64 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +125 °C | Design Kit | ||
![]() | 61301611121 | 16, Straight, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | TypeStraight | MountTHT | Length40.64 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61301611021 | 16, Angled, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | TypeAngled | MountTHT | Length40.64 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61301811121 | 18, Straight, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins18 | TypeStraight | MountTHT | Length45.72 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61301811021 | 18, Angled, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins18 | TypeAngled | MountTHT | Length45.72 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit | |
![]() | 61302011121 | 20, Straight, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | TypeStraight | MountTHT | Length50.8 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit | |
![]() | 61302211121 | 22, Straight, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins22 | TypeStraight | MountTHT | Length55.88 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61302211021 | 22, Angled, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins22 | TypeAngled | MountTHT | Length55.88 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61002418221 | 24, Straight Type 1, SMT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins24 | TypeStraight Type 1 | MountSMT | Length60.96 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61002418321 | 24, Straight Type 2, SMT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins24 | TypeStraight Type 2 | MountSMT | Length60.96 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +125 °C | Design Kit – | ||
![]() | 61302411121 | 24, Straight, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins24 | TypeStraight | MountTHT | Length60.96 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61302511121 | 25, Straight, THT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins25 | TypeStraight | MountTHT | Length63.5 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61003218221 | 32, Straight Type 1, SMT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins32 | TypeStraight Type 1 | MountSMT | Length81.28 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61003218321 | 32, Straight Type 2, SMT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins32 | TypeStraight Type 2 | MountSMT | Length81.28 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +125 °C | Design Kit – | ||
![]() | 61303211221 | 32, Board Stacker, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins32 | TypeBoard Stacker | MountTHT | Length81.28 mm | Height15.24 mm | Pin length3 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit | |
![]() | 61303211321 | 32, Board Stacker, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins32 | TypeBoard Stacker | MountTHT | Length81.28 mm | Height30.48 mm | Pin length3 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61303218421 | 32, Board Stacker, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins32 | TypeBoard Stacker | MountTHT | Length81.28 mm | Height15.24 mm | Pin length6 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61303218521 | 32, Board Stacker, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins32 | TypeBoard Stacker | MountTHT | Length81.28 mm | Height30.48 mm | Pin length6 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit | |
![]() | 61303211021 | 32, Angled, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins32 | TypeAngled | MountTHT | Length81.28 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61303211121 | 32, Straight, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins32 | TypeStraight | MountTHT | Length81.28 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61003418321 | 34, Straight Type 2, SMT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins34 | TypeStraight Type 2 | MountSMT | Length86.36 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +125 °C | Design Kit – | ||
![]() | 61303411021 | 34, Angled, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins34 | TypeAngled | MountTHT | Length86.36 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61003618321 | 36, Straight Type 2, SMT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins36 | TypeStraight Type 2 | MountSMT | Length91.44 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +125 °C | Design Kit – | ||
![]() | 61303611021 | 36, Angled, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins36 | TypeAngled | MountTHT | Length91.44 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61303611121 | 36, Straight, THT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins36 | TypeStraight | MountTHT | Length91.44 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61304011021 | 40, Angled, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins40 | TypeAngled | MountTHT | Length101.6 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61304011121 | 40, Straight, THT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins40 | TypeStraight | MountTHT | Length101.6 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – |
Mates with
Assortments
Articles from this product series can be found in the following assortments:
































































