Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
13201-13230 of 14698 reference designs
Filter values
Texas Instruments TPS54560 | Demoboard TPS54560EVM-515
Buck Converter
|
V
in
7-60 V
|
fsw
100-2500 kHz
|
Output
5 V / 5 A
Texas Instruments TPS54560, Rev. A
Buck Converter
|
V
in
7-60 V
|
fsw
100-2500 kHz
|
Output
5 V / 5 A
Texas Instruments TPS54560 | Demoboard TPS54560EVM-515, Rev. A
Buck Converter
|
V
in
7-60 V
|
Output
5 V / 5 A
Texas Instruments TPS54560-Q1, Rev. A
Buck Converter
|
V
in
7-60 V
|
fsw
100-2500 kHz
|
Output
5 V / 5 A
Texas Instruments TPS54561, Rev. D
Buck-Boost Converter
|
V
in
7-60 V
|
fsw
100-2500 kHz
|
Output
5 V / 5 A
Texas Instruments TPS54601, Rev. E2
Buck Converter
|
V
in
18 V
|
fsw
50-1000 kHz
|
Output
3.3 V
Texas Instruments TPS546B24A | Demoboard TPS546B24AEVM
Buck Converter
|
V
in
2.95-18 V
|
fsw
225-1500 kHz
|
Output
0.8 V / 40 A
Texas Instruments TPS546B24A | Demoboard TPS546B24AEVM-1PH, Rev. A
Buck Converter
|
V
in
5-18 V
|
Output
1.2 V / 20 A
Texas Instruments TPS546C20A | Demoboard TPS546C20AEVM1-746
Buck Converter
|
V
in
4.5-18 V
|
Output
5.5 V / 35 A
Texas Instruments TPS546C20A | Demoboard TPS546C20AEVM2-746
Buck Converter
|
V
in
4.5-18 V
|
Output
5.5 V / 35 A
Texas Instruments TPS546C23 | Demoboard TPS546C23EVM1-746
Buck Converter
|
V
in
5-18 V
|
Outputs
0.9 V / 35 A, 0.9 V / 35 A
Texas Instruments TPS546C23 | Demoboard TPS546C23EVM2-746
Buck Converter
|
V
in
5-18 V
|
Output
1.2 V / 70 A
Texas Instruments TPS546C25 | Demoboard TPS546C25EVM-1PH
Buck Converter
|
V
in
10.8-13.2 V
|
fsw
400-2000 kHz
|
Output
1.2 V / 35 A
Texas Instruments TPS546D24A | Demoboard PMP21254
Buck Converter
|
V
in
6-13.2 V
|
Output
1.2 V / 160 A
Texas Instruments TPS546D24A | Demoboard TPS546D24AEVM-2PH
Buck Converter
|
V
in
5-16 V
|
Output
0.8 V / 80 A
Texas Instruments TPS546D24S | Demoboard TPS546D24SEVM-2PH
Buck Converter
|
V
in
5-16 V
|
fsw
225-1500 kHz
|
Output
0.8 V / 80 A
Texas Instruments TPS546E25 | Demoboard TPS546E25EVM-1PH, Rev. A
Buck Converter
|
V
in
4-18 V
|
fsw
600-2000 kHz
|
Output
1.2 V / 50 A
Texas Instruments TPS54719, Rev. A
Buck Converter
|
V
in
3-6 V
|
fsw
200-2000 kHz
|
Output
1.8 V / 7 A
Texas Instruments TPS54824 | Demoboard TPS54824EVM-779
Buck Converter
|
V
in
4.5-17 V
|
Output
1.8 V / 8 A
Texas Instruments TPS548B22 | Demoboard TPS548B22EVM-847
Buck Converter
|
V
in
5-14 V
|
Output
1 V / 25 A
Texas Instruments TPS548D21
Buck Converter
|
V
in
1.5-16 V
|
fsw
1250 kHz
|
Output
40 V / 40 A
Texas Instruments TPS548D21EVM | Demoboard TPS548D21EVM-784
Buck Converter
|
V
in
6-16 V
|
Output
1 V / 40 A
Texas Instruments TPS548D22
Buck Converter
|
V
in
5-16 V
|
fsw
425-1050 kHz
|
Output
1 V / 40 A
Texas Instruments TPS548D22, Rev. 1
Buck Converter
|
V
in
6-16 V
|
fsw
950-1250 kHz
|
Output
1 V / 40 A
Texas Instruments TPS548D22 | Demoboard TPS548D22EVM-784, Rev. 1
Buck Converter
|
V
in
6-16 V
|
Output
1 V / 40 A
Texas Instruments TPS549B22 | Demoboard PWR-847EVM
Buck Converter
|
V
in
5-14 V
|
Output
1 V / 10 A
Texas Instruments TPS549B22 | Demoboard TPS549B22EVM-847
Buck Converter
|
V
in
5-14 V
|
Output
1 V / 25 A
Texas Instruments TPS549D22
Buck Converter
|
V
in
6-16 V
|
fsw
1125 kHz
|
Output
1 V / 40 A
Texas Instruments TPS549D22EVM | Demoboard TPS549D22EVM-784
Buck Converter
|
V
in
6-16 V
|
Output
1 V / 40 A
Texas Instruments TPS54A20, Rev. 00
Buck Converter
|
V
in
8-14 V
|
fsw
3600-11000 kHz
|
Output
1.2 V / 10 A
previous
1
...
439
440
441
442
443
...
490
next
Cart
Your cart is empty.
Get samples and quotes