IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS54560 | Demoboard TPS54560EVM-515

TPS54560 Step-Down DC-DC Converter Evaluation Module

Overview

TopologyBuck Converter
Input voltage7-60 V
Switching frequency100-2500 kHz
Output 15 V / 5 A

Description

The Texas Instruments TPS54560EVM-515 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS54560 Step-Down DC/DC Converter. The EVM operates from a 7V to 60V input (12V nominal) and provides a 5.0V output at 5A.

Features

  • 4.5 V to 60 V Input Supply Voltage
  • Integrated 90-mΩ High Side N-Channel MOSFET
  • 146 µA Operating Quiescent Current
  • 2 µA Shutdown Current
  • 100 kHz to 2.5 MHz Switching Frequency
  • Adjustable UVLO Voltage and Hysteresis

Typical applications

  • Industrial Automation and Motor Control
  • Vehicle Accessories: GPS, Entertainment, USB Dedicated Charging Ports and Battery Chargers
  • 12 V, 24 V and 48 V Industrial, Automotive and Communications Power Systems

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PDF SMT Power Inductor, 7.2 µH, 7.9 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance7.2 µH
Rated Current7.9 A
Saturation Current6 A
DC Resistance12.8 mΩ
Self Resonant Frequency31 MHz
MountSMT 
Check availability