IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS546D24A | Demoboard PMP21254

160-A, Four-Phase Reference Design Using the TPS546D24A Integrated FET Converter

Overview

TopologyBuck Converter
Input voltage6-13.2 V
Output 11.2 V / 160 A

Description

The PMP21254 is designed for powering high-current, low-voltage ASICs and FPGAs from a 5-V or 12-V rail. The design is optimized for high-density, and supports PMBus with current, voltage and temperature telemetry, if desired. A test report is included.

Features

  • Uses four TPS546D24A 40-A converters to create a 160-A supply with only four parts
  • Small double-sided design occupies one square inch each side per phase
  • Tested cut-and-paste design for powering high-current ASIC core rails
  • High speed on board dynamic load for testing to stringent dynamic load requirements
  • Fusion Digital Power Designer GUI enables easy prototyping through PMBus and manufacturing script generation

Typical applications

  • Data center switches, rack servers, Active antenna system, remote radio and baseband unit

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Check availability