IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS546C23 | Demoboard TPS546C23EVM1-746

Using the TPS546C23 Two Separated, Single-Phase

Overview

TopologyBuck Converter
Input voltage5-18 V
Output 10.9 V / 35 A
Output 20.9 V / 35 A

Description

The TPS546C23 devices are PMBus 1.3 Compliant, non-isolated DC/DC converters with integrated FETs, capable of high-frequency operation and 35-A current output from a 7-mm × 5-mm package. Two TPS546C23 devices can be paralleled together to provide up to 70-A load. Current sensing is realized by sampling a small portion of the power stage current and independent on the device temperature. High-frequency, low-loss switching, provided by an integrated NexFET power stage and optimized drivers, allows for very high-density power solutions. The PMBus interface enables the AVS functions through VOUT_COMMAND, flexible converter configuration, as well as key parameters monitoring including output voltage, current, and internal die temperature. Response to fault conditions can be set to either restart, latch-off or ignore depending on system requirements

Features

  • PMBus™ 1.3 Compliant Converters: 35 A
  • 2-Device Stackable for up to 70 A With Current Sharing
  • Input Voltage Range: 4.5 V to 18 V
  • Output Voltage Range: 0.35 V to 5.5 V
  • Integrated 3.2-mΩ and 1.4-mΩ Stacked NexFET™ Power Stage
  • 350-mV to 1650-mV Reference for Adaptive Voltage Scaling (AVS) Function and Margining through PMBus
  • 0.5% Reference Accuracy at 600 mV and Above
  • Lossless Low-Side MOSFET Current Sensing
  • Voltage Mode Control With Input Feed-Forward
  • Differential Remote Sensing
  • Monotonic Start-Up into Pre-Biased Output
  • Output Voltage and Output Current Reporting
  • Internal Die Temperature Monitoring
  • 64 Programmable PMBus Addresses via ADDR0 and ADDR1 Pins
  • Programmable via the PMBus Interface:
  • OCP, UVLO, Soft-Start, PG, OV, UV, OT Levels, Fault Responses
  • Turnon and Turnoff Delays
  • Thermal Shutdown
  • Pin Strapping for Switching Frequency: 200 kHz to 1 MHz
  • Frequency Synchronization to an External Clock or Output Clock to Sync Out
  • Create a Custom Design Using the TPS546C23 With the WEBENCH® Power Designer

Typical applications

  • Ethernet Switches, Optical Switches, Routers, Base Stations, Server

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Check availability