IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS548D21EVM | Demoboard TPS548D21EVM-784

TPS548D21 DCAP3 High Performance, 40-A Single Step-Down Converter Evaluation Module

Overview

TopologyBuck Converter
Input voltage6-16 V
Output 11 V / 40 A

Description

The PWR784EVM is designed as a single output DC-DC converter that demonstrates the TPS548D21 ina typical low-voltage application while providing a number of test points to evaluate the performance. Ituses a nominal 12-V input bus to produce a regulated 1-V output at up to 40-A load current.

Features

40 A DC Steady State Output Current±0.5% 0.9VREF Tolerance Over -40 to 150°C Junction TemperatureTrue Differential Remote Sense AmplifierD-CAP3 Control Loop to Support Large Bulk Cap and/or Small MLCCs Without External CompensationEco-Mode and FCCM SelectableTemp Compensated and Programmable Current Limit with RTRIP and OC Clamp ±10%

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(nH)
LR(nH)
IR(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, 250 nH, 245 nH

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance250 nH
Rated Inductance245 nH
Rated Current47.5 A
Saturation Current @ 10%75.6 A
Saturation Current @ 30%88.5 A
DC Resistance0.165 mΩ
Self Resonant Frequency37 MHz
MaterialMnZn 
–Check availability