IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS548B22 | Demoboard TPS548B22EVM-847

TPS548B22EVM-847, 25-A Single Synchronous Step-Down Converter

Overview

TopologyBuck Converter
Input voltage5-14 V
Output 11 V / 25 A

Description

The TPS548B22EVM-PWR784 evaluation module (EVM) uses the TPS548B22. The TPS548B22 is a D-CAP3™ mode, 25A synchronous Buck converter with integrated MOSFETs. It provides a fixed 1.0V output at up to 25A from a 12V input bus.

Features

  • 25A DC Steady State Output Current
  • ±0.5% 0.9VREF Tolerance Over -40 to
  • 150°C Junction Temperature
  • True Differential Remote Sense Amplifier
  • D-CAP3™ Control Loop to Support LargeBulk Cap and/or Small MLCCs Without External Compensation
  • Eco-Mode and FCCM Selectable
  • Temp Compensated and Programmable Current Limit with RTRIP and OC Clamp ±10%

Typical applications

  • Wireless and wired communication infrastructure/ Enterprise server, switches, routers
  • Industrial PCs, automation, ATE, PLC, video surveillance
  • ASIC, SoC, FPGA, DSP core and I/O rails/ Enterprise storage, SSD, NAS

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(nH)
LR(nH)
IR(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, 330 nH, 310 nH

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance330 nH
Rated Inductance310 nH
Rated Current47.5 A
Saturation Current @ 10%58 A
Saturation Current @ 30%65.7 A
DC Resistance0.165 mΩ
Self Resonant Frequency28 MHz
MaterialMnZn 
Check availability