IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS549B22 | Demoboard PWR-847EVM

TPS54B22 SWIFT™ Step-Down Converter Evaluation Module

Overview

TopologyBuck Converter
Input voltage5-14 V
Output 11 V / 10 A

Description

The PWR-847EVM is designed as a single output DC-DC converter that demonstrates the TPS549B22 in a typical low-voltage application while providing a number of test points to evaluate the performance. It uses a nominal 12-V input bus to produce a regulated 1-V output at up to 25-A load current.

Features

  • Regulated 1-V output up to 25-A, steady-state output current
  • Convenient test points for probing critical waveforms
  • PMBus™ connector for easy connection with the TI USB adapter

Typical applications

  • Industrial PCs, Automation, ATE, PLC, Video Surveillance, ASIC, SoC, FPGA, DSP Core and I/O Rails
  • Enterprise Server, Switches,Routers, Wireless and Wired Communication Infrastructure
  • Enterprise Storage, SSD, NAS

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(nH)
LR(nH)
IR(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, 330 nH, 310 nH

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance330 nH
Rated Inductance310 nH
Rated Current47.5 A
Saturation Current @ 10%58 A
Saturation Current @ 30%65.7 A
DC Resistance0.165 mΩ
Self Resonant Frequency28 MHz
MaterialMnZn 
–Check availability