IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS549B22 | Demoboard TPS549B22EVM-847

TPS549B22EVM-847, 25-A Single Synchronous Step-Down Converter With Full Differential Sense and PMBus

Overview

TopologyBuck Converter
Input voltage5-14 V
Output 11 V / 25 A

Description

The TPS549B22EVM-847 evaluation module (EVM) uses the TPS549B22. The TPS549B22 is a D-CAP3™ mode, 25A synchronous buck converter with Full Differential Sense and PMBus™. The converter provides a fixed 1.0V output at up to 25A from a 12V input bus.

Features

  • D-CAP3™ control mode for fast transient response and low external component count
  • 0.5%, 900-mV reference voltage and differential remote sense enable tight output voltage regulation accuracy
  • Output voltage margining and fault reporting via PMBus

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(nH)
LR(nH)
IR(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, 330 nH, 310 nH

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance330 nH
Rated Inductance310 nH
Rated Current47.5 A
Saturation Current @ 10%58 A
Saturation Current @ 30%65.7 A
DC Resistance0.165 mΩ
Self Resonant Frequency28 MHz
MaterialMnZn 
–Check availability