IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS546C20A | Demoboard TPS546C20AEVM2-746

Using the Stacking TPS546C20A Two Phase Evaluation Module

Overview

TopologyBuck Converter
Input voltage4.5-18 V
Output 15.5 V / 35 A

Description

The TPS546C20AEVM2-746 evaluation module (EVM) is a two phase buck converter with twoTPS546C20A devices. The TPS546C20A device is a stackable synchronous buck with PMBus interfacethat can operate from a nominal 4.5-V to 18-V supply. The device allows programming and monitoring viathe PMBus interface.Two TPS546C20A devices are configured as two phase buck converter in factory default, output current isevenly distributed in the two devices; both the negative and positive output terminals are connectedtogether.

Features

Two phase interleaving PMBUS-Enabled BUCK converters. 70A DC steady state Ouput current.±0.5% 0.6VREF Tolerance Over -40 to 125°C Junction Temperature0.35V to 1.65V Adjustable VREF for AVS and Marginnig through PMBUSTrue Differential Remote Sense AmplifierProgrammable OCP, UVLO, OV, UV, OT thresholds. Interal Temperature Monitoring

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Check availability