IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS54560-Q1

4.5 V to 60 V Input, 5 A, Step Down DC-DC Converter with Eco-mode™

Overview

TopologyBuck Converter
Input voltage7-60 V
Switching frequency100-2500 kHz
Output 15 V / 5 A
IC revisionA

Description

The TPS54560 is a 60 V, 5 A, step down regulator with an integrated high side MOSFET. The device survives load dump pulses up to 65V per ISO 7637. Current mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode reduces the no load supply current to 146 μA. Shutdown supply current is reduced to 2 μA when the enable pin is pulled low.Undervoltage lockout is internally set at 4.3 V but can be increased using the enable pin. The output voltage start up ramp is internally controlled to provide a controlled start up and eliminate overshoot.A wide switching frequency range allows either efficiency or external component size to be optimized. Output current is limited cycle-by-cycle. Frequency foldback and thermal shutdown protects internal and externalcomponents during an overload condition.The TPS54560 is available in an 8-pin thermally enhanced HSOIC PowerPAD™ package.

Features

  • High Efficiency at Light Loads with Pulse Skipping Eco-mode™
  • 92-mΩHigh-Side MOSFET
  • 146 μA Operating Quiescent Current and 2 μA Shutdown Current
  • 100 kHz to 2.5 MHz Fixed Switching Frequency
  • Synchronizes to External Clock
  • Low Dropout at Light Loads with Integrated BOOT Recharge FET
  • Adjustable UVLO Voltage and Hysteresis
  • 0.8 V 1% Internal Voltage Reference
  • 8-Pin HSOIC with PowerPAD™ Package
  • –40°C to 150°C TJ Operating Range
  • Supported by WEBENCH™ Software ToolREMARKThe TPS54560 can be used to convert a positive input voltage to a split rail positive and negative output voltage by using a coupledinductor 7.6uH

Typical applications

  • GPS,Entertainment
  • Industrial Automation and motor control
  • Battery Chargers
  • USB Dedicated Charging Ports
  • 12 V, 24 V and 48 V Industrial, Automotive and Communications Power Systems

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PDF SMT Power Inductor, 7.2 µH, 7.9 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance7.2 µH
Rated Current7.9 A
Saturation Current6 A
DC Resistance12.8 mΩ
Self Resonant Frequency31 MHz
MountSMT 
Check availability