IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS546B24A | Demoboard TPS546B24AEVM

User’s Guide TPS546B24A 2-Phase SWIFT™ Step-Down Converter

Overview

TopologyBuck Converter
Input voltage2.95-18 V
Switching frequency225-1500 kHz
Output 10.8 V / 40 A

Description

The TPS546B24A is a highly integrated, non-isolated DC/DC converter capable of high frequency operation and 20-A current output from a 7-mm × 5-mm package. Two, three, and four TPS546B24A devices can be interconnected to provide up to 80 A on a single output. The device has an option to overdrive the internal 5-V LDO with an external 5-V supply via the VDD5 pin to improve efficiency and reduce power dissipation of the converter.The TPS546B24A uses a proprietary fixed-frequency current-mode control with input feedforward and selectable internal compensation components for minimal size and stability over a wide range of output capacitances.The PMBus interface with 1-MHz clock support gives a convenient, standardized digital interface for converter configuration as well as monitoring of key parameters including output voltage, output current, and internal die temperature. Response to fault conditions can be set to restart, latch off, or ignore, depending on system requirements. Back-channel communication between stacked devices enables all TPS546B24Aconverters powering a single output rail to share a single address to simplify system software/firmware design. Key parameters including output voltage, switching frequency, soft-start time, and overcurrent fault limits can also be configured through BOM selection without PMBus communication to support program free power-up.

Features

  • Split rail support: 2.95-V to 18-V PVIN; 2.95-V to 18-V AVIN (4-VIN VDD5 for switching)
  • Integrated 5.5-mΩ/1.8-mΩ MOSFETs
  • Average current mode control with selectable internal compensation
  • 2×, 3×, 4× stackable with current sharing up to 80 A, supporting a single address per output
  • Selectable 0.5-V to 5.5-V output via pin strap or 0.25-V to 5.5-V using PMBus VOUT_COMMAND
  • Extensive PMBus command set with telemetry for VOUT, IOUT and internal die temperature
  • Differential remote sensing with internal FB divider for < 1% VOUT error –40°C to +150°C TJ
  • AVS and margining capabilities through PMBus
  • MSEL pins pin programming PMBus defaults
  • 12 Selectable switching frequencies from 225 kHz to 1.5 MHz (8 pin-strap options)
  • Frequency sync in/sync out
  • Supports prebiased output
  • Supports strongly coupled inductor
  • 7-mm × 5-mm × 1.5-mm, 40-pin QFN, pitch = 0.5 mm
  • Create a Custom Design Using the TPS546B24A With WEBENCH® Power Designer

Typical applications

  • Data center switches, rack servers, Active antenna system, remote radio and baseband unit
  • Automated test equipment, CT, PET, and MRI, ASIC, SoC, FPGA, DSP core, and I/O voltage

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
MountSMT 
Length1.6 mm
Height0.7 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins2 
TypeStraight 
MountTHT 
Length5.08 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability