Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
13051-13080 of 14698 reference designs
Filter values
Texas Instruments TPS40322, Rev. D
Buck Converter
|
V
in
4.5-15 V
|
fsw
100-1000 kHz
|
Output
1.2 V / 30 A
Texas Instruments TPS40401 | Demoboard PMP40172, Rev. A
Other Topology
Texas Instruments TPS40422, Rev. D
Buck Converter
|
V
in
8-14 V
|
fsw
200-1000 kHz
|
Outputs
3.3 V / 15 A, 1.2 V / 20 A
Texas Instruments TPS40422RHA, Rev. D
Buck Converter
|
V
in
8-14 V
|
fsw
200-1000 kHz
|
Outputs
3.3 V / 15 A, 1.2 V / 20 A
Texas Instruments TPS40425, Rev. A
Boost Converter
|
V
in
7-14 V
|
fsw
200-1500 kHz
|
Outputs
1.8 V / 20 A, 1.8 V / 25 A, 1.2 V / 25 A, 1.2 V / 20 A
Texas Instruments TPS40428, Rev. A
Boost Converter
|
V
in
4.5-20 V
|
fsw
200-1500 kHz
|
Output
5 V / 40 A
Texas Instruments TPS40490
Buck Converter
|
V
in
6-60 V
|
Output
12 V / 10 A
Texas Instruments TPS43060, Rev. D
Boost Converter
|
V
in
10-38 V
|
fsw
50-1000 kHz
|
Output
40 V / 3 A
Texas Instruments TPS43061 | Demoboard pmp4386, Rev. SCH
Boost Converter
|
V
in
2.7-5 V
|
Output
9 V / 3 A
Texas Instruments TPS43061RTE, Rev. D
Boost Converter
|
V
in
6-12.6 V
|
fsw
50-1000 kHz
|
Output
15 V / 2 A
Texas Instruments TPS43350-Q1, Rev. D
Buck Converter
|
V
in
4-40 V
|
fsw
150-600 kHz
|
Output
3.3 V / 4 A
Texas Instruments TPS43351-Q1, Rev. D
Buck Converter
|
V
in
4-40 V
|
fsw
150-600 kHz
|
Output
3.3 V / 4 A
Texas Instruments TPS51386 | Demoboard TPS51386EVM, Rev. B
Buck Converter
|
V
in
6-24 V
|
Output
5.1 V / 8 A
Texas Instruments TPS513885 | Demoboard TPS513885EVM, Rev. A
Buck Converter
|
Output
5 V / 15 A
Texas Instruments TPS51396 | Demoboard TPS51396AEVM
Buck Converter
|
V
in
4.5-24 V
|
Output
8 A
Texas Instruments TPS51397A | Demoboard TPS51397AEVM, Rev. 1.0
Buck Converter
|
V
in
4.5-24 V
|
Output
10 A
Texas Instruments TPS53014DGS | Demoboard PMP8670, Rev. A2
Buck Converter
|
V
in
8-16 V
|
Output
1 V / 12 A
Texas Instruments TPS53622 | Demoboard PMP21872
Buck Converter
|
V
in
10.8-13.2 V
|
Output
1 V / 40 A
Texas Instruments TPS53632G | Demoboard LMG5200POLEVM-10, Rev. A
Half-Bridge Converter symmetrical isolated
|
V
in
10-60 V
|
fsw
400-1000 kHz
|
Output
5 V / 10 A
Texas Instruments TPS53632G | Demoboard LMG5200POLEVM-10, Rev. A
Half-Bridge Converter symmetrical isolated
|
V
in
36-75 V
|
fsw
400-1000 kHz
|
Output
1.5 V / 60 A
Texas Instruments TPS536C7B1RSLR | Demoboard PMP21887, Rev. A
Buck Converter
|
V
in
10-14 V
|
Output
1.2 V / 360 A
Texas Instruments TPS53819A, Rev. A
Buck Converter
|
V
in
8-14 V
|
fsw
275-1000 kHz
|
Output
1.2 V / 25 A
Texas Instruments TPS5401DGQ | Demoboard TIDA-00177, Rev. A
Buck Converter
|
V
in
18-36 V
|
fsw
100-2500 kHz
|
Output
10 V / 0.3 A
Texas Instruments TPS5401DGQ | Demoboard TIDA-00202, Rev. E1
Buck Converter
|
V
in
24 V
|
fsw
100-2500 kHz
|
Output
12 V
Texas Instruments TPS54020, Rev. C
Buck Converter
|
V
in
8-17 V
|
fsw
185-1200 kHz
|
Output
1.8 V / 10 A
Texas Instruments TPS54020, Rev. C
Positive to Negative Converter
|
V
in
-2 V
|
fsw
185-1200 kHz
|
Output
-2.2 V / 6 A
Texas Instruments TPS54040A | Demoboard TIDA-00178, Rev. E1
Other Topology
Texas Instruments TPS5405 | Demoboard PMP4467, Rev. A
Buck Converter
|
V
in
6.5-28 V
|
Output
5 V / 1.3 A
Texas Instruments TPS54060/ADS8688 | Demoboard TIPD167, Rev. C
Flyback Converter
|
Output
18 V
Texas Instruments TPS54060A | Demoboard TIDA-00179, Rev. A
Buck Converter
|
V
in
15-36 V
|
Outputs
5.35 V / 0.3 A, 11 V / 0.3 A
previous
1
...
434
435
436
437
438
...
490
next
Cart
Your cart is empty.
Get samples and quotes